WCAP-ATLI Aluminium Electrolytic Capacitors

Low Impedance +105 °C

  • Picture
  • Dimensions

Characteristics

Low impedance product series
  • Mounting style: THT Radial
  • Capacitance range: 10 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 63 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 31.5
  • Recommended soldering: Wave soldering

Applications

  • Low impedance, especially for filtering applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 860080272001 RE 000000000680 68  µF 10 6.8 14 190 2 5 11 ATEC110680M010DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
2 PDF 860080272002 RE 000000000820 82  µF 10 8.2 14 210 2 5 11 ATEC110820M010DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
3 PDF 860080272003 RE 000000001000 100  µF 10 10 14 242 2 5 11 ATEC110101M010DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
4 PDF 860080272004 RE 000000001200 120  µF 10 12 14 261 2 5 11 ATEC110121M010DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
5 PDF 860080273005 RE 000000001500 150  µF 10 15 14 300 2.5 6.3 11 ATED110151M010DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
6 PDF 860080273006 RE 000000001800 180  µF 10 18 14 350 2.5 6.3 11 ATED110181M010DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
7 PDF 860080273007 RE 000000002200 220  µF 10 22 14 390 2.5 6.3 11 ATED110221M010DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
8 PDF 860080273008 RE 000000002700 270  µF 10 27 14 460 2.5 6.3 15 ATED150271M010DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
9 PDF 860080274009 RE 000000003300 330  µF 10 33 14 540 3.5 8 11.5 ATEE115331M010DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
10 PDF 860080274010 RE 000000003900 390  µF 10 39 14 620 3.5 8 11.5 ATEE115391M010DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
11 PDF 860080274011 RE 000000004700 470  µF 10 47 14 750 3.5 8 11.5 ATEE115471M010DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
12 PDF 860080274012 RE 000000005600 560  µF 10 56 14 870 3.5 8 16 ATEE160561M010DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
13 PDF 860080274013 RE 000000006800 680  µF 10 68 14 1010 3.5 8 20 ATEE200681M010DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
14 PDF 860080274014 RE 000000008200 820  µF 10 82 14 1030 3.5 8 20 ATEE200821M010DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
15 PDF 860080274015 RE 000000010000 1000  µF 10 100 14 1220 3.5 8 20 ATEE200102M010DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
16 PDF 860080275016 RE 000000010000 1000  µF 10 100 14 1400 5 10 16 ATEF160102M010DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
17 PDF 860080275017 RE 000000012000 1200  µF 10 120 14 1560 5 10 20 ATEF200122M010DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
18 PDF 860080275018 RE 000000015000 1500  µF 10 150 14 1670 5 10 20 ATEF200152M010DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
19 PDF 860080275019 RE 000000018000 1800  µF 10 180 14 2000 5 10 25 ATEF250182M010DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
20 PDF 860080278020 RE 000000022000 2200  µF 10 220 14 2370 5 13 20 ATEI200222M010DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
21 PDF 860080278021 RE 000000027000 2700  µF 10 270 14 2400 5 13 20 ATEI200272M010DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
22 PDF 860080278022 RE 000000033000 3300  µF 10 330 14 2720 5 13 25 ATEI250332M010DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
23 PDF 860080278023 RE 000000039000 3900  µF 10 390 14 3000 5 13 30 ATEI300392M010DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
24 PDF 860080278024 RE 000000047000 4700  µF 10 470 14 3450 5 13 35 ATEI350472M010DSPABE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
25 PDF 860080280025 RE 000000056000 5600  µF 10 560 14 3460 7.5 16 31.5 ATEK315562M010DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
26 PDF 860080280026 RE 000000068000 6800  µF 10 680 14 3630 7.5 16 31.5 ATEK315682M010DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
27 PDF 860080372001 RE 000000000470 47  µF 16 7.52 12 200 2 5 11 ATEC110470M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
28 PDF 860080372002 RE 000000000560 56  µF 16 8.96 12 220 2 5 11 ATEC110560M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
29 PDF 860080372003 RE 000000000680 68  µF 16 10.88 12 230 2 5 11 ATEC110680M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
30 PDF 860080372004 RE 000000000820 82  µF 16 13.12 12 260 2 5 11 ATEC110820M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
31 PDF 860080373005 RE 000000001000 100  µF 16 16 12 360 2.5 6.3 11 ATED110101M016DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
32 PDF 860080373006 RE 000000001200 120  µF 16 19.2 12 365 2.5 6.3 11 ATED110121M016DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
33 PDF 860080373007 RE 000000001500 150  µF 16 24 12 385 2.5 6.3 11 ATED110151M016DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
34 PDF 860080374008 RE 000000001800 180  µF 16 28.8 12 520 3.5 8 11.5 ATEE115181M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
35 PDF 860080374009 RE 000000002200 220  µF 16 35.2 12 575 3.5 8 11.5 ATEE115221M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
36 PDF 860080374010 RE 000000002700 270  µF 16 43.2 12 600 3.5 8 11.5 ATEE115271M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
37 PDF 860080374011 RE 000000003300 330  µF 16 52.8 12 740 3.5 8 11.5 ATEE115331M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
38 PDF 860080374012 RE 000000003900 390  µF 16 62.4 12 790 3.5 8 16 ATEE160391M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
39 PDF 860080374013 RE 000000004700 470  µF 16 75.2 12 990 3.5 8 16 ATEE160471M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
40 PDF 860080374015 RE 000000005600 560  µF 16 89.6 12 1070 3.5 8 20 ATEE200561M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
41 PDF 860080374016 RE 000000006800 680  µF 16 108.8 12 1120 3.5 8 20 ATEE200681M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
42 PDF 860080375014 RE 000000004700 470  µF 16 75.2 12 1000 5 10 12.5 ATEF125471M016DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
43 PDF 860080375017 RE 000000006800 680  µF 16 108.8 12 1280 5 10 16 ATEF160681M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
44 PDF 860080375018 RE 000000008200 820  µF 16 131.2 12 1400 5 10 20 ATEF200821M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
45 PDF 860080375019 RE 000000010000 1000  µF 16 160 12 1840 5 10 20 ATEF200102M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
46 PDF 860080375020 RE 000000012000 1200  µF 16 192 12 1920 5 10 25 ATEF250122M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
47 PDF 860080375021 RE 000000015000 1500  µF 16 240 12 2050 5 10 25 ATEF250152M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
48 PDF 860080378022 RE 000000015000 1500  µF 16 240 12 2200 5 13 20 ATEI200152M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
49 PDF 860080378023 RE 000000018000 1800  µF 16 288 12 2380 5 13 20 ATEI200182M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
50 PDF 860080378024 RE 000000022000 2200  µF 16 352 12 2750 5 13 25 ATEI250222M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
51 PDF 860080378025 RE 000000027000 2700  µF 16 432 12 3000 5 13 25 ATEI250272M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
52 PDF 860080378026 RE 000000033000 3300  µF 16 528 12 3490 5 13 35 ATEI350332M016DSPABE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
53 PDF 860080380027 RE 000000039000 3900  µF 16 624 12 3520 7.5 16 25 ATEK250392M016DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
54 PDF 860080380028 RE 000000047000 4700  µF 16 752 12 3770 7.5 16 31.5 ATEK315472M016DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860080
55 PDF 860080472001 RE 000000000390 39  µF 25 9.75 10 210 2 5 11 ATEC110390M025DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
56 PDF 860080472002 RE 000000000470 47  µF 25 11.75 10 240 2 5 11 ATEC110470M025DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
57 PDF 860080472003 RE 000000000560 56  µF 25 14 10 256 2 5 11 ATEC110560M025DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
58 PDF 860080473004 RE 000000000680 68  µF 25 17 10 300 2.5 6.3 11 ATED110680M025DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
59 PDF 860080473005 RE 000000000820 82  µF 25 20.5 10 350 2.5 6.3 11 ATED110820M025DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
60 PDF 860080473006 RE 000000001000 100  µF 25 25 10 410 2.5 6.3 11 ATED110101M025DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
61 PDF 860080473007 RE 000000001200 120  µF 25 30 10 490 2.5 6.3 15 ATED150121M025DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
62 PDF 860080474008 RE 000000001500 150  µF 25 37.5 10 540 3.5 8 11.5 ATEE115151M025DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
63 PDF 860080474009 RE 000000001800 180  µF 25 45 10 620 3.5 8 11.5 ATEE115181M025DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
64 PDF 860080474010 RE 000000002200 220  µF 25 55 10 750 3.5 8 11.5 ATEE115221M025DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
65 PDF 860080474011 RE 000000002700 270  µF 25 67.5 10 850 3.5 8 16 ATEE160271M025DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
66 PDF 860080474012 RE 000000003300 330  µF 25 82.5 10 990 3.5 8 16 ATEE160331M025DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
67 PDF 860080474015 RE 000000004700 470  µF 25 117.5 10 1260 3.5 8 20 ATEE200471M025DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
68 PDF 860080475013 RE 000000003300 330  µF 25 82.5 10 1010 5 10 12.5 ATEF125331M025DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
69 PDF 860080475014 RE 000000003900 390  µF 25 97.5 10 1050 5 10 12.5 ATEF125391M025DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
70 PDF 860080475016 RE 000000004700 470  µF 25 117.5 10 1415 5 10 16 ATEF160471M025DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
71 PDF 860080475017 RE 000000005600 560  µF 25 140 10 1450 5 10 20 ATEF200561M025DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
72 PDF 860080475018 RE 000000006800 680  µF 25 170 10 1570 5 10 20 ATEF200681M025DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
73 PDF 860080475019 RE 000000008200 820  µF 25 205 10 1910 5 10 25 ATEF250821M025DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
74 PDF 860080478020 RE 000000010000 1000  µF 25 250 10 2340 5 13 20 ATEI200102M025DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
75 PDF 860080478021 RE 000000012000 1200  µF 25 300 10 2390 5 13 20 ATEI200122M025DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
76 PDF 860080478022 RE 000000015000 1500  µF 25 375 10 2710 5 13 25 ATEI250152M025DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
77 PDF 860080478023 RE 000000018000 1800  µF 25 450 10 3150 5 13 30 ATEI300182M025DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
78 PDF 860080478024 RE 000000022000 2200  µF 25 550 10 3420 5 13 35 ATEI350222M025DSPABE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
79 PDF 860080480025 RE 000000027000 2700  µF 25 675 10 3480 7.5 16 31.5 ATEK315272M025DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
80 PDF 860080480026 RE 000000033000 3300  µF 25 825 10 3600 7.5 16 31.5 ATEK315332M025DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
81 PDF 860080572001 RE 000000000330 33  µF 35 11.55 9 230 2 5 11 ATEC110330M035DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
82 PDF 860080573002 RE 000000000390 39  µF 35 13.65 9 277 2.5 6.3 11 ATED110390M035DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
83 PDF 860080573003 RE 000000000470 47  µF 35 16.45 9 340 2.5 6.3 11 ATED110470M035DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
84 PDF 860080573004 RE 000000000560 56  µF 35 19.6 9 375 2.5 6.3 11 ATED110560M035DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
85 PDF 860080573005 RE 000000000680 68  µF 35 23.8 9 400 2.5 6.3 11 ATED110680M035DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
86 PDF 860080574006 RE 000000000820 82  µF 35 28.7 9 480 3.5 8 11.5 ATEE115820M035DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
87 PDF 860080574007 RE 000000001000 100  µF 35 35 9 560 3.5 8 11.5 ATEE115101M035DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
88 PDF 860080574008 RE 000000001200 120  µF 35 42 9 585 3.5 8 11.5 ATEE115121M035DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
89 PDF 860080574009 RE 000000001500 150  µF 35 52.5 9 680 3.5 8 11.5 ATEE115151M035DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
90 PDF 860080574010 RE 000000001800 180  µF 35 63 9 810 3.5 8 16 ATEE160181M035DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
91 PDF 860080574011 RE 000000002200 220  µF 35 77 9 1000 3.5 8 16 ATEE160221M035DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
92 PDF 860080574014 RE 000000003300 330  µF 35 115.5 9 1210 3.5 8 20 ATEE200331M035DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
93 PDF 860080575012 RE 000000002200 220  µF 35 77 9 1060 5 10 12.5 ATEF125221M035DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
94 PDF 860080575013 RE 000000002700 270  µF 35 94.5 9 1190 5 10 16 ATEF160271M035DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
95 PDF 860080575015 RE 000000003300 330  µF 35 115.5 9 1400 5 10 16 ATEF160331M035DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
96 PDF 860080575016 RE 000000003900 390  µF 35 136.5 9 1550 5 10 20 ATEF200391M035DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
97 PDF 860080575017 RE 000000004700 470  µF 35 164.5 9 1850 5 10 20 ATEF200471M035DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
98 PDF 860080575018 RE 000000005600 560  µF 35 196 9 2040 5 10 25 ATEF250561M035DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
99 PDF 860080578019 RE 000000006800 680  µF 35 238 9 2260 5 13 20 ATEI200681M035DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
100 PDF 860080578020 RE 000000008200 820  µF 35 287 9 2630 5 13 25 ATEI250821M035DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
101 PDF 860080578021 RE 000000010000 1000  µF 35 350 9 2780 5 13 25 ATEI250102M035DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
102 PDF 860080578022 RE 000000012000 1200  µF 35 420 9 2950 5 13 30 ATEI300122M035DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
103 PDF 860080578024 RE 000000015000 1500  µF 35 525 9 3350 5 13 35 ATEI350152M035DSPABE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
104 PDF 860080580023 RE 000000012000 1200  µF 35 420 9 3150 7.5 16 25 ATEK250122M035DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
105 PDF 860080580025 RE 000000015000 1500  µF 35 525 9 3600 7.5 16 31.5 ATEK315152M035DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
106 PDF 860080580026 RE 000000018000 1800  µF 35 630 9 3670 7.5 16 31.5 ATEK315182M035DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
107 PDF 860080580027 RE 000000022000 2200  µF 35 770 9 3750 7.5 16 35.5 ATEK355222M035DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
108 PDF 860080581028 RE 000000027000 2700  µF 35 945 9 3850 7.5 18 31.5 ATEL315272M035DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860081
109 PDF 860080672001 RE 000000000220 22  µF 50 11 8 220 2 5 11 ATEC110220M050DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
110 PDF 860080673002 RE 000000000270 27  µF 50 13.5 8 265 2.5 6.3 11 ATED110270M050DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
111 PDF 860080673003 RE 000000000330 33  µF 50 16.5 8 280 2.5 6.3 11 ATED110330M050DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
112 PDF 860080673004 RE 000000000390 39  µF 50 19.5 8 300 2.5 6.3 11 ATED110390M050DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
113 PDF 860080674005 RE 000000000470 47  µF 50 23.5 8 360 3.5 8 11.5 ATEE115470M050DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
114 PDF 860080674006 RE 000000000560 56  µF 50 28 8 375 3.5 8 11.5 ATEE115560M050DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
115 PDF 860080674007 RE 000000000680 68  µF 50 34 8 400 3.5 8 11.5 ATEE115680M050DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
116 PDF 860080674008 RE 000000000820 82  µF 50 41 8 550 3.5 8 11.5 ATEE115820M050DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
117 PDF 860080674009 RE 000000001000 100  µF 50 50 8 730 3.5 8 11.5 ATEE115101M050DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
118 PDF 860080674010 RE 000000001200 120  µF 50 60 8 770 3.5 8 16 ATEE160121M050DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
119 PDF 860080674013 RE 000000001800 180  µF 50 90 8 1060 3.5 8 20 ATEE200181M050DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
120 PDF 860080675011 RE 000000001200 120  µF 50 60 8 790 5 10 12.5 ATEF125121M050DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
121 PDF 860080675012 RE 000000001500 150  µF 50 75 8 870 5 10 12.5 ATEF125151M050DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
122 PDF 860080675014 RE 000000001800 180  µF 50 90 8 1090 5 10 16 ATEF160181M050DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
123 PDF 860080675015 RE 000000002200 220  µF 50 110 8 1385 5 10 16 ATEF160221M050DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
124 PDF 860080675016 RE 000000002700 270  µF 50 135 8 1500 5 10 20 ATEF200271M050DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
125 PDF 860080675017 RE 000000003300 330  µF 50 165 8 1850 5 10 25 ATEF250331M050DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
126 PDF 860080678018 RE 000000003900 390  µF 50 195 8 1910 5 13 20 ATEI200391M050DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
127 PDF 860080678019 RE 000000004700 470  µF 50 235 8 2000 5 13 20 ATEI200471M050DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
128 PDF 860080678020 RE 000000005600 560  µF 50 280 8 2150 5 13 20 ATEI200561M050DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
129 PDF 860080678021 RE 000000006800 680  µF 50 340 8 2490 5 13 25 ATEI250681M050DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
130 PDF 860080678022 RE 000000008200 820  µF 50 410 8 2770 5 13 30 ATEI300821M050DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
131 PDF 860080680023 RE 000000008200 820  µF 50 410 8 2960 7.5 16 25 ATEK250821M050DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
132 PDF 860080680024 RE 000000010000 1000  µF 50 500 8 3000 7.5 16 25 ATEK250102M050DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip
133 PDF 860080772001 000000000100 10  µF 63 6.3 8 135 2 5 11 ATEC110100M063DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
134 PDF 860080773002 RE 000000000150 15  µF 63 9.45 8 168 2.5 6.3 11 ATED110150M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
135 PDF 860080773003 RE 000000000180 18  µF 63 11.34 8 170 2.5 6.3 11 ATED110180M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
136 PDF 860080773004 RE 000000000220 22  µF 63 13.86 8 250 2.5 6.3 11 ATED110220M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
137 PDF 860080773005 RE 000000000270 27  µF 63 17.01 8 260 2.5 6.3 11 ATED110270M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
138 PDF 860080773006 RE 000000000330 33  µF 63 20.79 8 270 2.5 6.3 11 ATED110330M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
139 PDF 860080774007 RE 000000000390 39  µF 63 24.57 8 320 3.5 8 11.5 ATEE115390M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
140 PDF 860080774008 RE 000000000470 47  µF 63 29.61 8 400 3.5 8 11.5 ATEE115470M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
141 PDF 860080774009 RE 000000000560 56  µF 63 35.28 8 420 3.5 8 11.5 ATEE115560M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
142 PDF 860080774011 RE 000000000820 82  µF 63 51.66 8 540 3.5 8 16 ATEE160820M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
143 PDF 860080774014 RE 000000001200 120  µF 63 75.6 8 790 3.5 8 20 ATEE200121M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
144 PDF 860080775010 RE 000000000680 68  µF 63 42.84 8 500 5 10 12.5 ATEF125680M063DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
145 PDF 860080775012 RE 000000000820 82  µF 63 51.66 8 570 5 10 12.5 ATEF125820M063DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
146 PDF 860080775013 RE 000000001000 100  µF 63 63 8 720 5 10 12.5 ATEF125101M063DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
147 PDF 860080775015 RE 000000001200 120  µF 63 75.6 8 835 5 10 16 ATEF160121M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
148 PDF 860080775016 RE 000000001500 150  µF 63 94.5 8 900 5 10 16 ATEF160151M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
149 PDF 860080775017 RE 000000001800 180  µF 63 113.4 8 1200 5 10 20 ATEF200181M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
150 PDF 860080775018 RE 000000002200 220  µF 63 138.6 8 1315 5 10 25 ATEF250221M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
151 PDF 860080775020 RE 000000003300 330  µF 63 207.9 8 1750 5 10 30 ATEF300331M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
152 PDF 860080778019 RE 000000002700 270  µF 63 170.1 8 1400 5 13 20 ATEI200271M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipCadstar_SIGNAL_AND_COMMUNICATIONS (rev1).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
153 PDF 860080778021 RE 000000003300 330  µF 63 207.9 8 1870 5 13 25 ATEI250331M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
154 PDF 860080778022 RE 000000003900 390  µF 63 245.7 8 1920 5 13 25 ATEI250391M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
155 PDF 860080778023 RE 000000004700 470  µF 63 296.1 8 2225 5 13 30 ATEI300471M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
156 PDF 860080780024 RE 000000004700 470  µF 63 296.1 8 1970 7.5 16 21 ATEK210471M063DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
157 PDF 860080780025 RE 000000005600 560  µF 63 352.8 8 2350 7.5 16 25 ATEK250561M063DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
158 PDF 860080780026 RE 000000006800 680  µF 63 428.4 8 2600 7.5 16 31.5 ATEK315681M063DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
159 PDF 860080780027 RE 000000008200 820  µF 63 516.6 8 2650 7.5 16 31.5 ATEK315821M063DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
160 PDF 860080780028 RE 000000010000 1000  µF 63 630 8 2780 7.5 16 35.5 ATEK355102M063DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
161 PDF 860080781029 RE 000000010000 1000  µF 63 630 8 3230 7.5 18 31.5 ATEL315102M063DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibDownloads_CADENCE_WCAP-ATLI (rev19a).zipCadStar_WCAP-ATLI (rev19a).zipLTSpice_WCAP-ATLI (rev19a).zipPSpice_WCAP-ATLI (rev19a).zip 860082
162 PDF 860080872002 000000000047 4.7  µF 100 4.7 8 125 2 5 11 ATEC1104R7M100DSPA3B0RE Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zip

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor