WCAP-ATLI Aluminium Electrolytic Capacitors

Low Impedance +105 °C

  • Picture
  • Dimensions

Characteristics

Low impedance product series
  • Mounting style: THT Radial
  • Capacitance range: 10 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 63 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 31.5
  • Recommended soldering: Wave soldering

Applications

  • Low impedance, especially for filtering applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
1 PDF 860080272001 RE ATEC110680M010DSPA3B000 000000000680 68  µF 10 6.8 14 190 -55 °C up to +105 °C Cadence_WE-TIF (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 860080272002 RE ATEC110820M010DSPA3B000 000000000820 82  µF 10 8.2 14 210 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 860080272003 RE ATEC110101M010DSPA3B000 000000001000 100  µF 10 10 14 242 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 860080272004 RE ATEC110121M010DSPA3B000 000000001200 120  µF 10 12 14 261 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 860080273005 RE ATED110151M010DSPA4B000 000000001500 150  µF 10 15 14 300 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 860080273006 RE ATED110181M010DSPA4B000 000000001800 180  µF 10 18 14 350 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 860080273007 RE ATED110221M010DSPA4B000 000000002200 220  µF 10 22 14 390 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 860080273008 RE ATED150271M010DSPA4B000 000000002700 270  µF 10 27 14 460 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 860080274009 RE ATEE115331M010DSPA7C000 000000003300 330  µF 10 33 14 540 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 860080274010 RE ATEE115391M010DSPA7C000 000000003900 390  µF 10 39 14 620 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 860080274011 RE ATEE115471M010DSPA7C000 000000004700 470  µF 10 47 14 750 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 860080274012 RE ATEE160561M010DSPA7C000 000000005600 560  µF 10 56 14 870 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 860080274013 RE ATEE200681M010DSPA7C000 000000006800 680  µF 10 68 14 1010 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 860080274014 RE ATEE200821M010DSPA7C000 000000008200 820  µF 10 82 14 1030 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 860080274015 RE ATEE200102M010DSPA7C000 000000010000 1000  µF 10 100 14 1220 -55 °C up to +105 °C Cadence_WE-FLEX+ (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 860080275016 RE ATEF160102M010DSPAAE000 000000010000 1000  µF 10 100 14 1400 -55 °C up to +105 °C Cadence_WE-FB (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 860080275017 RE ATEF200122M010DSPAAE000 000000012000 1200  µF 10 120 14 1560 -55 °C up to +105 °C Cadence_WE-FB3751 (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 860080275018 RE ATEF200152M010DSPAAE000 000000015000 1500  µF 10 150 14 1670 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 860080275019 RE ATEF250182M010DSPAAE000 000000018000 1800  µF 10 180 14 2000 -55 °C up to +105 °C Cadence_WE-LLCR (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 860080278020 RE ATEI200222M010DSPACE000 000000022000 2200  µF 10 220 14 2370 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 860080278021 RE ATEI200272M010DSPACE000 000000027000 2700  µF 10 270 14 2400 -55 °C up to +105 °C Cadence_WE-GDTI (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 860080278022 RE ATEI250332M010DSPACE000 000000033000 3300  µF 10 330 14 2720 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 860080278023 RE ATEI300392M010DSPACE000 000000039000 3900  µF 10 390 14 3000 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 860080278024 RE ATEI350472M010DSPABE000 000000047000 4700  µF 10 470 14 3450 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 860080280025 RE ATEK315562M010DSPADE000 000000056000 5600  µF 10 560 14 3460 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 860080280026 RE ATEK315682M010DSPADE000 000000068000 6800  µF 10 680 14 3630 -55 °C up to +105 °C Cadence_WE-MK (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 860080372001 RE ATEC110470M016DSPA3B000 000000000470 47  µF 16 7.52 12 200 -55 °C up to +105 °C 860080
28 PDF 860080372002 RE ATEC110560M016DSPA3B000 000000000560 56  µF 16 8.96 12 220 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
29 PDF 860080372003 RE ATEC110680M016DSPA3B000 000000000680 68  µF 16 10.88 12 230 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
30 PDF 860080372004 RE ATEC110820M016DSPA3B000 000000000820 82  µF 16 13.12 12 260 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
31 PDF 860080373005 RE ATED110101M016DSPA4B000 000000001000 100  µF 16 16 12 360 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
32 PDF 860080373006 RE ATED110121M016DSPA4B000 000000001200 120  µF 16 19.2 12 365 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
33 PDF 860080373007 RE ATED110151M016DSPA4B000 000000001500 150  µF 16 24 12 385 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
34 PDF 860080374008 RE ATEE115181M016DSPA7C000 000000001800 180  µF 16 28.8 12 520 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
35 PDF 860080374009 RE ATEE115221M016DSPA7C000 000000002200 220  µF 16 35.2 12 575 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
36 PDF 860080374010 RE ATEE115271M016DSPA7C000 000000002700 270  µF 16 43.2 12 600 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
37 PDF 860080374011 RE ATEE115331M016DSPA7C000 000000003300 330  µF 16 52.8 12 740 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
38 PDF 860080374012 RE ATEE160391M016DSPA7C000 000000003900 390  µF 16 62.4 12 790 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
39 PDF 860080374013 RE ATEE160471M016DSPA7C000 000000004700 470  µF 16 75.2 12 990 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
40 PDF 860080374015 RE ATEE200561M016DSPA7C000 000000005600 560  µF 16 89.6 12 1070 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
41 PDF 860080374016 RE ATEE200681M016DSPA7C000 000000006800 680  µF 16 108.8 12 1120 -55 °C up to +105 °C Cadence_WE-FLEX (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
42 PDF 860080375014 RE ATEF125471M016DSPA9E000 000000004700 470  µF 16 75.2 12 1000 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
43 PDF 860080375017 RE ATEF160681M016DSPAAE000 000000006800 680  µF 16 108.8 12 1280 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
44 PDF 860080375018 RE ATEF200821M016DSPAAE000 000000008200 820  µF 16 131.2 12 1400 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
45 PDF 860080375019 RE ATEF200102M016DSPAAE000 000000010000 1000  µF 16 160 12 1840 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
46 PDF 860080375020 RE ATEF250122M016DSPAAE000 000000012000 1200  µF 16 192 12 1920 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
47 PDF 860080375021 RE ATEF250152M016DSPAAE000 000000015000 1500  µF 16 240 12 2050 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
48 PDF 860080378022 RE ATEI200152M016DSPACE000 000000015000 1500  µF 16 240 12 2200 -55 °C up to +105 °C Cadence_WE-UOST (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
49 PDF 860080378023 RE ATEI200182M016DSPACE000 000000018000 1800  µF 16 288 12 2380 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
50 PDF 860080378024 RE ATEI250222M016DSPACE000 000000022000 2200  µF 16 352 12 2750 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
51 PDF 860080378025 RE ATEI250272M016DSPACE000 000000027000 2700  µF 16 432 12 3000 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
52 PDF 860080378026 RE ATEI350332M016DSPABE000 000000033000 3300  µF 16 528 12 3490 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
53 PDF 860080380027 RE ATEK250392M016DSPAEE000 000000039000 3900  µF 16 624 12 3520 -55 °C up to +105 °C Cadence_WE-RFI (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
54 PDF 860080380028 RE ATEK315472M016DSPADE000 000000047000 4700  µF 16 752 12 3770 -55 °C up to +105 °C Cadence_WE-TCI (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860080
55 PDF 860080472001 RE ATEC110390M025DSPA3B000 000000000390 39  µF 25 9.75 10 210 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
56 PDF 860080472002 RE ATEC110470M025DSPA3B000 000000000470 47  µF 25 11.75 10 240 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
57 PDF 860080472003 RE ATEC110560M025DSPA3B000 000000000560 56  µF 25 14 10 256 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
58 PDF 860080473004 RE ATED110680M025DSPA4B000 000000000680 68  µF 25 17 10 300 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
59 PDF 860080473005 RE ATED110820M025DSPA4B000 000000000820 82  µF 25 20.5 10 350 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
60 PDF 860080473006 RE ATED110101M025DSPA4B000 000000001000 100  µF 25 25 10 410 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
61 PDF 860080473007 RE ATED150121M025DSPA4B000 000000001200 120  µF 25 30 10 490 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
62 PDF 860080474008 RE ATEE115151M025DSPA7C000 000000001500 150  µF 25 37.5 10 540 -55 °C up to +105 °C Cadence_WE-EHPI (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
63 PDF 860080474009 RE ATEE115181M025DSPA7C000 000000001800 180  µF 25 45 10 620 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
64 PDF 860080474010 RE ATEE115221M025DSPA7C000 000000002200 220  µF 25 55 10 750 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
65 PDF 860080474011 RE ATEE160271M025DSPA7C000 000000002700 270  µF 25 67.5 10 850 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
66 PDF 860080474012 RE ATEE160331M025DSPA7C000 000000003300 330  µF 25 82.5 10 990 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
67 PDF 860080474015 RE ATEE200471M025DSPA7C000 000000004700 470  µF 25 117.5 10 1260 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
68 PDF 860080475013 RE ATEF125331M025DSPA9E000 000000003300 330  µF 25 82.5 10 1010 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
69 PDF 860080475014 RE ATEF125391M025DSPA9E000 000000003900 390  µF 25 97.5 10 1050 -55 °C up to +105 °C Cadence_WE-PoE (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
70 PDF 860080475016 RE ATEF160471M025DSPAAE000 000000004700 470  µF 25 117.5 10 1415 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
71 PDF 860080475017 RE ATEF200561M025DSPAAE000 000000005600 560  µF 25 140 10 1450 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
72 PDF 860080475018 RE ATEF200681M025DSPAAE000 000000006800 680  µF 25 170 10 1570 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
73 PDF 860080475019 RE ATEF250821M025DSPAAE000 000000008200 820  µF 25 205 10 1910 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
74 PDF 860080478020 RE ATEI200102M025DSPACE000 000000010000 1000  µF 25 250 10 2340 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
75 PDF 860080478021 RE ATEI200122M025DSPACE000 000000012000 1200  µF 25 300 10 2390 -55 °C up to +105 °C Cadence_WE-CST (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
76 PDF 860080478022 RE ATEI250152M025DSPACE000 000000015000 1500  µF 25 375 10 2710 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
77 PDF 860080478023 RE ATEI300182M025DSPACE000 000000018000 1800  µF 25 450 10 3150 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
78 PDF 860080478024 RE ATEI350222M025DSPABE000 000000022000 2200  µF 25 550 10 3420 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
79 PDF 860080480025 RE ATEK315272M025DSPADE000 000000027000 2700  µF 25 675 10 3480 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
80 PDF 860080480026 RE ATEK315332M025DSPADE000 000000033000 3300  µF 25 825 10 3600 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
81 PDF 860080572001 RE ATEC110330M035DSPA3B000 000000000330 33  µF 35 11.55 9 230 -55 °C up to +105 °C Cadence_WE-TIS (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
82 PDF 860080573002 RE ATED110390M035DSPA4B000 000000000390 39  µF 35 13.65 9 277 -55 °C up to +105 °C Cadence_WE-TI HV (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
83 PDF 860080573003 RE ATED110470M035DSPA4B000 000000000470 47  µF 35 16.45 9 340 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
84 PDF 860080573004 RE ATED110560M035DSPA4B000 000000000560 56  µF 35 19.6 9 375 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
85 PDF 860080573005 RE ATED110680M035DSPA4B000 000000000680 68  µF 35 23.8 9 400 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
86 PDF 860080574006 RE ATEE115820M035DSPA7C000 000000000820 82  µF 35 28.7 9 480 -55 °C up to +105 °C Cadence_WE-DCT (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
87 PDF 860080574007 RE ATEE115101M035DSPA7C000 000000001000 100  µF 35 35 9 560 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
88 PDF 860080574008 RE ATEE115121M035DSPA7C000 000000001200 120  µF 35 42 9 585 -55 °C up to +105 °C Cadence_WE-CFWI (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
89 PDF 860080574009 RE ATEE115151M035DSPA7C000 000000001500 150  µF 35 52.5 9 680 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
90 PDF 860080574010 RE ATEE160181M035DSPA7C000 000000001800 180  µF 35 63 9 810 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
91 PDF 860080574011 RE ATEE160221M035DSPA7C000 000000002200 220  µF 35 77 9 1000 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
92 PDF 860080574014 RE ATEE200331M035DSPA7C000 000000003300 330  µF 35 115.5 9 1210 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
93 PDF 860080575012 RE ATEF125221M035DSPA9E000 000000002200 220  µF 35 77 9 1060 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
94 PDF 860080575013 RE ATEF160271M035DSPAAE000 000000002700 270  µF 35 94.5 9 1190 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
95 PDF 860080575015 RE ATEF160331M035DSPAAE000 000000003300 330  µF 35 115.5 9 1400 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
96 PDF 860080575016 RE ATEF200391M035DSPAAE000 000000003900 390  µF 35 136.5 9 1550 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
97 PDF 860080575017 RE ATEF200471M035DSPAAE000 000000004700 470  µF 35 164.5 9 1850 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
98 PDF 860080575018 RE ATEF250561M035DSPAAE000 000000005600 560  µF 35 196 9 2040 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
99 PDF 860080578019 RE ATEI200681M035DSPACE000 000000006800 680  µF 35 238 9 2260 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
100 PDF 860080578020 RE ATEI250821M035DSPACE000 000000008200 820  µF 35 287 9 2630 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
101 PDF 860080578021 RE ATEI250102M035DSPACE000 000000010000 1000  µF 35 350 9 2780 -55 °C up to +105 °C Cadence_WE-LAN (rev16b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
102 PDF 860080578022 RE ATEI300122M035DSPACE000 000000012000 1200  µF 35 420 9 2950 -55 °C up to +105 °C Cadence_WE-KI (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
103 PDF 860080578024 RE ATEI350152M035DSPABE000 000000015000 1500  µF 35 525 9 3350 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
104 PDF 860080580023 RE ATEK250122M035DSPAEE000 000000012000 1200  µF 35 420 9 3150 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
105 PDF 860080580025 RE ATEK315152M035DSPADE000 000000015000 1500  µF 35 525 9 3600 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
106 PDF 860080580026 RE ATEK315182M035DSPADE000 000000018000 1800  µF 35 630 9 3670 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
107 PDF 860080580027 RE ATEK355222M035DSPADE000 000000022000 2200  µF 35 770 9 3750 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
108 PDF 860080581028 RE ATEL315272M035DSPAEE000 000000027000 2700  µF 35 945 9 3850 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860081
109 PDF 860080672001 RE ATEC110220M050DSPA3B000 000000000220 22  µF 50 11 8 220 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
110 PDF 860080673002 RE ATED110270M050DSPA4B000 000000000270 27  µF 50 13.5 8 265 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
111 PDF 860080673003 RE ATED110330M050DSPA4B000 000000000330 33  µF 50 16.5 8 280 -55 °C up to +105 °C
112 PDF 860080673004 RE ATED110390M050DSPA4B000 000000000390 39  µF 50 19.5 8 300 -55 °C up to +105 °C Cadence_WE-PD2 HV (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
113 PDF 860080674005 RE ATEE115470M050DSPA7C000 000000000470 47  µF 50 23.5 8 360 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
114 PDF 860080674006 RE ATEE115560M050DSPA7C000 000000000560 56  µF 50 28 8 375 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
115 PDF 860080674007 RE ATEE115680M050DSPA7C000 000000000680 68  µF 50 34 8 400 -55 °C up to +105 °C Cadence_WE-DD (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
116 PDF 860080674008 RE ATEE115820M050DSPA7C000 000000000820 82  µF 50 41 8 550 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
117 PDF 860080674009 RE ATEE115101M050DSPA7C000 000000001000 100  µF 50 50 8 730 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
118 PDF 860080674010 RE ATEE160121M050DSPA7C000 000000001200 120  µF 50 60 8 770 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
119 PDF 860080674013 RE ATEE200181M050DSPA7C000 000000001800 180  µF 50 90 8 1060 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
120 PDF 860080675011 RE ATEF125121M050DSPA9E000 000000001200 120  µF 50 60 8 790 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
121 PDF 860080675012 RE ATEF125151M050DSPA9E000 000000001500 150  µF 50 75 8 870 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
122 PDF 860080675014 RE ATEF160181M050DSPAAE000 000000001800 180  µF 50 90 8 1090 -55 °C up to +105 °C Cadence_WE-PoEH (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
123 PDF 860080675015 RE ATEF160221M050DSPAAE000 000000002200 220  µF 50 110 8 1385 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
124 PDF 860080675016 RE ATEF200271M050DSPAAE000 000000002700 270  µF 50 135 8 1500 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
125 PDF 860080675017 RE ATEF250331M050DSPAAE000 000000003300 330  µF 50 165 8 1850 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
126 PDF 860080678018 RE ATEI200391M050DSPACE000 000000003900 390  µF 50 195 8 1910 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
127 PDF 860080678019 RE ATEI200471M050DSPACE000 000000004700 470  µF 50 235 8 2000 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
128 PDF 860080678020 RE ATEI200561M050DSPACE000 000000005600 560  µF 50 280 8 2150 -55 °C up to +105 °C Cadence_WE-GDT (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
129 PDF 860080678021 RE ATEI250681M050DSPACE000 000000006800 680  µF 50 340 8 2490 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
130 PDF 860080678022 RE ATEI300821M050DSPACE000 000000008200 820  µF 50 410 8 2770 -55 °C up to +105 °C Cadence_WE-EPLE (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
131 PDF 860080680023 RE ATEK250821M050DSPAEE000 000000008200 820  µF 50 410 8 2960 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
132 PDF 860080680024 RE ATEK250102M050DSPAEE000 000000010000 1000  µF 50 500 8 3000 -55 °C up to +105 °C Cadence_WE-RFH (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
133 PDF 860080772001 ATEC110100M063DSPA3B000 000000000100 10  µF 63 6.3 8 135 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
134 PDF 860080773002 RE ATED110150M063DSPA4B000 000000000150 15  µF 63 9.45 8 168 -55 °C up to +105 °C 860082
135 PDF 860080773003 RE ATED110180M063DSPA4B000 000000000180 18  µF 63 11.34 8 170 -55 °C up to +105 °C Cadence_WE-PFC (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
136 PDF 860080773004 RE ATED110220M063DSPA4B000 000000000220 22  µF 63 13.86 8 250 -55 °C up to +105 °C 860082
137 PDF 860080773005 RE ATED110270M063DSPA4B000 000000000270 27  µF 63 17.01 8 260 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
138 PDF 860080773006 RE ATED110330M063DSPA4B000 000000000330 33  µF 63 20.79 8 270 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
139 PDF 860080774007 RE ATEE115390M063DSPA7C000 000000000390 39  µF 63 24.57 8 320 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
140 PDF 860080774008 RE ATEE115470M063DSPA7C000 000000000470 47  µF 63 29.61 8 400 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
141 PDF 860080774009 RE ATEE115560M063DSPA7C000 000000000560 56  µF 63 35.28 8 420 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
142 PDF 860080774011 RE ATEE160820M063DSPA7C000 000000000820 82  µF 63 51.66 8 540 -55 °C up to +105 °C Cadence_WE-WPCC (rev18a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
143 PDF 860080774014 RE ATEE200121M063DSPA7C000 000000001200 120  µF 63 75.6 8 790 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
144 PDF 860080775010 RE ATEF125680M063DSPA9E000 000000000680 68  µF 63 42.84 8 500 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
145 PDF 860080775012 RE ATEF125820M063DSPA9E000 000000000820 82  µF 63 51.66 8 570 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
146 PDF 860080775013 RE ATEF125101M063DSPA9E000 000000001000 100  µF 63 63 8 720 -55 °C up to +105 °C Cadence_WE-PoE+ (rev1).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
147 PDF 860080775015 RE ATEF160121M063DSPAAE000 000000001200 120  µF 63 75.6 8 835 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
148 PDF 860080775016 RE ATEF160151M063DSPAAE000 000000001500 150  µF 63 94.5 8 900 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
149 PDF 860080775017 RE ATEF200181M063DSPAAE000 000000001800 180  µF 63 113.4 8 1200 -55 °C up to +105 °C Cadence_WE-UNIT (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
150 PDF 860080775018 RE ATEF250221M063DSPAAE000 000000002200 220  µF 63 138.6 8 1315 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
151 PDF 860080775020 RE ATEF300331M063DSPAAE000 000000003300 330  µF 63 207.9 8 1750 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
152 PDF 860080778019 RE ATEI200271M063DSPACE000 000000002700 270  µF 63 170.1 8 1400 -55 °C up to +105 °C Cadstar_SIGNAL_AND_COMMUNICATIONS (rev1).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
153 PDF 860080778021 RE ATEI250331M063DSPACE000 000000003300 330  µF 63 207.9 8 1870 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
154 PDF 860080778022 RE ATEI250391M063DSPACE000 000000003900 390  µF 63 245.7 8 1920 -55 °C up to +105 °C Cadence_WE-RJ45_LAN (rev16c).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
155 PDF 860080778023 RE ATEI300471M063DSPACE000 000000004700 470  µF 63 296.1 8 2225 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
156 PDF 860080780024 RE ATEK210471M063DSPAEE000 000000004700 470  µF 63 296.1 8 1970 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
157 PDF 860080780025 RE ATEK250561M063DSPAEE000 000000005600 560  µF 63 352.8 8 2350 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
158 PDF 860080780026 RE ATEK315681M063DSPADE000 000000006800 680  µF 63 428.4 8 2600 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
159 PDF 860080780027 RE ATEK315821M063DSPADE000 000000008200 820  µF 63 516.6 8 2650 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
160 PDF 860080780028 RE ATEK355102M063DSPADE000 000000010000 1000  µF 63 630 8 2780 -55 °C up to +105 °C Cadence_WE-CAIR (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
161 PDF 860080781029 RE ATEL315102M063DSPAEE000 000000010000 1000  µF 63 630 8 3230 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860082
162 PDF 860080872002 ATEC1104R7M100DSPA3B0RE 000000000047 4.7  µF 100 4.7 8 125

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor