WCAP-ATLL Aluminum Electrolytic Capacitors

Long Life +105 °C

  • Picture
  • Dimensions

Characteristics

Long life product series
  • Mounting style: THT Radial
  • Capacitance range: 0.47 µF ‒ 6800 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 50 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 3000 ‒ 10000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 35.5
  • Recommended soldering: Wave soldering

Applications

  • Long life application
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
178 860040581021 ATDL410472M035DSPAEK000 000000047000 4700  µF 35 1645 18 5350 -40 °C up to +105 °C 860041
168 PDF 860160272001 RE ATEC110220M010DSPA3D000 000000000220 22  µF 10 3 19 66 -55 °C up to +105 °C
169 PDF 860160272002 RE ATEC110270M010DSPA3D000 000000000270 27  µF 10 3 19 72 -55 °C up to +105 °C
170 PDF 860160272003 RE ATEC110330M010DSPA3D000 000000000330 33  µF 10 3.3 19 72 -55 °C up to +105 °C
176 PDF 860160272004 RE ATEC110390M010DSPA3D000 000000000390 39  µF 10 3.9 19 120 -55 °C up to +105 °C
177 PDF 860160272005 RE ATEC110470M010DSPA3D000 000000000470 47  µF 10 4.7 19 132 -55 °C up to +105 °C
171 PDF 860160272006 RE ATEC110560M010DSPA3D000 000000000560 56  µF 10 5.6 19 144 -55 °C up to +105 °C
172 PDF 860160272007 RE ATEC110680M010DSPA3D000 000000000680 68  µF 10 6.8 19 162 -55 °C up to +105 °C
173 PDF 860160272008 RE ATEC110820M010DSPA3D000 000000000820 82  µF 10 8.2 19 192 -55 °C up to +105 °C
174 PDF 860160272009 RE ATEC110101M010DSPA3D000 000000001000 100  µF 10 10 19 222 -55 °C up to +105 °C
175 PDF 860160272010 RE ATEC110121M010DSPA3C000 000000001200 120  µF 10 12 19 246 -55 °C up to +105 °C
1 PDF 860160273011 RE ATED110151M010DSPA4D000 000000001500 150  µF 10 15 19 282 -55 °C up to +105 °C
2 PDF 860160273012 RE ATED110181M010DSPA4D000 000000001800 180  µF 10 18 19 318 -55 °C up to +105 °C
3 PDF 860160273013 RE ATED110221M010DSPA4C000 000000002200 220  µF 10 22 19 366 -55 °C up to +105 °C
4 PDF 860160273014 RE ATED150271M010DSPA4D000 000000002700 270  µF 10 27 19 414 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
5 PDF 860160273016 RE ATED150331M010DSPA4D000 000000003300 330  µF 10 33 19 462 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
6 PDF 860160273018 RE ATED150391M010DSPA4C000 000000003900 390  µF 10 39 19 456 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
7 PDF 860160273020 RE ATED150471M010DSPA4C000 000000004700 470  µF 10 47 19 480 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
8 PDF 860160274015 RE ATEE115271M010DSPA7G000 000000002700 270  µF 10 27 19 420 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
9 PDF 860160274017 RE ATEE115331M010DSPA7G000 000000003300 330  µF 10 33 19 492 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
10 PDF 860160274019 RE ATEE115391M010DSPA7G000 000000003900 390  µF 10 39 19 516 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
11 PDF 860160274021 RE ATEE115471M010DSPA7G000 000000004700 470  µF 10 47 19 552 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
12 PDF 860160274022 RE ATEE115561M010DSPA7D000 000000005600 560  µF 10 56 19 588 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
13 PDF 860160274024 RE ATEE160681M010DSPA7G000 000000006800 680  µF 10 68 19 660 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
14 PDF 860160274026 RE ATEE160821M010DSPA7D000 000000008200 820  µF 10 82 19 732 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
15 PDF 860160274029 RE ATEE160102M010DSPA7D000 000000010000 1000  µF 10 100 19 1020 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
16 PDF 860160274032 RE ATEE200122M010DSPA7D000 000000012000 1200  µF 10 120 19 1248 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
17 PDF 860160275023 RE ATEF125561M010DSPA9G000 000000005600 560  µF 10 56 19 636 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
18 PDF 860160275025 RE ATEF125681M010DSPA9G000 000000006800 680  µF 10 68 19 684 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
19 PDF 860160275027 RE ATEF125821M010DSPA9F000 000000008200 820  µF 10 82 19 876 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
20 PDF 860160275028 RE ATEF160821M010DSPAAG000 000000008200 820  µF 10 82 19 936 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
21 PDF 860160275030 RE ATEF125102M010DSPA9F000 000000010000 1000  µF 10 100 19 1032 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
22 PDF 860160275031 RE ATEF160102M010DSPAAG000 000000010000 1000  µF 10 100 19 1140 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
23 PDF 860160275033 RE ATEF160122M010DSPAAF000 000000012000 1200  µF 10 120 19 1272 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
24 PDF 860160275034 RE ATEF200152M010DSPAAG000 000000015000 1500  µF 10 150 19 1536 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
25 PDF 860160275035 RE ATEF250182M010DSPAAG000 000000018000 1800  µF 10 180 19 1650 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
26 PDF 860160275037 RE ATEF250222M010DSPAAF000 000000022000 2200  µF 10 220 19 1776 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
27 PDF 860160275039 RE ATEF300272M010DSPAAG000 000000027000 2700  µF 10 270 19 2076 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
28 PDF 860160275041 RE ATEF300332M010DSPAAF000 000000033000 3300  µF 10 330 19 2232 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
29 PDF 860160278036 RE ATEI200182M010DSPACK000 000000018000 1800  µF 10 180 19 1704 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
30 PDF 860160278038 RE ATEI200222M010DSPACK000 000000022000 2200  µF 10 220 19 1872 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
31 PDF 860160278040 RE ATEI200272M010DSPACG000 000000027000 2700  µF 10 270 19 2028 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
32 PDF 860160278042 RE ATEI250332M010DSPACG000 000000033000 3300  µF 10 330 19 2268 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
33 PDF 860160278043 RE ATEI250392M010DSPACG000 000000039000 3900  µF 10 390 19 2304 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
34 PDF 860160278044 RE ATEI300472M010DSPACG000 000000047000 4700  µF 10 470 19 2484 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
35 PDF 860160278046 RE ATEI350562M010DSPABG000 000000056000 5600  µF 10 560 19 2640 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
36 PDF 860160280045 RE ATEK250472M010DSPAEG000 000000047000 4700  µF 10 470 19 2634 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
37 PDF 860160280047 RE ATEK315562M010DSPADK000 000000056000 5600  µF 10 560 19 2736 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
38 PDF 860160280048 RE ATEK315682M010DSPADK000 000000068000 6800  µF 10 680 19 2964 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
179 PDF 860160372001 RE ATEC110100M016DSPA3D000 000000000100 10  µF 16 3 16 36 -55 °C up to +105 °C 860160
180 PDF 860160372002 RE ATEC110150M016DSPA3D000 000000000150 15  µF 16 3 16 72 -55 °C up to +105 °C 860160
181 PDF 860160372003 RE ATEC110220M016DSPA3D000 000000000220 22  µF 16 3.52 16 72 -55 °C up to +105 °C 860160
182 PDF 860160372004 RE ATEC110270M016DSPA3D000 000000000270 27  µF 16 4.32 16 132 -55 °C up to +105 °C
183 PDF 860160372005 RE ATEC110330M016DSPA3D000 000000000330 33  µF 16 5.28 16 144 -55 °C up to +105 °C 860160
184 PDF 860160372006 RE ATEC110390M016DSPA3D000 000000000390 39  µF 16 6.24 16 168 -55 °C up to +105 °C
185 PDF 860160372007 RE ATEC110470M016DSPA3D000 000000000470 47  µF 16 7.52 16 186 -55 °C up to +105 °C 860160
186 PDF 860160372008 RE ATEC110560M016DSPA3D000 000000000560 56  µF 16 8.96 16 210 -55 °C up to +105 °C
187 PDF 860160372009 RE ATEC110680M016DSPA3D000 000000000680 68  µF 16 10.88 16 228 -55 °C up to +105 °C 860160
188 PDF 860160372011 RE ATEC110101M016DSPA3C000 000000001000 100  µF 16 16 16 228 -55 °C up to +105 °C 860160
39 PDF 860160373010 RE ATED110820M016DSPA4D000 000000000820 82  µF 16 13.12 16 264 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
40 PDF 860160373012 RE ATED110121M016DSPA4D000 000000001200 120  µF 16 19.2 16 312 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
41 PDF 860160373013 RE ATED110151M016DSPA4C000 000000001500 150  µF 16 24 16 336 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
42 PDF 860160373014 RE ATED150181M016DSPA4D000 000000001800 180  µF 16 28.8 16 420 -55 °C up to +105 °C 860160
43 PDF 860160373016 RE ATED150221M016DSPA4D000 000000002200 220  µF 16 35.2 16 504 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
44 PDF 860160373018 RE ATED150271M016DSPA4C000 000000002700 270  µF 16 43.2 16 540 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
45 PDF 860160373021 RE ATED150331M016DSPA4C000 000000003300 330  µF 16 52.8 16 588 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
46 PDF 860160374015 RE ATEE115181M016DSPA7G000 000000001800 180  µF 16 28.8 16 426 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
47 PDF 860160374017 RE ATEE115221M016DSPA7G000 000000002200 220  µF 16 35.2 16 540 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
48 PDF 860160374019 RE ATEE115271M016DSPA7G000 000000002700 270  µF 16 43.2 16 582 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
49 PDF 860160374020 RE ATEE115331M016DSPA7D000 000000003300 330  µF 16 52.8 16 588 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
50 PDF 860160374022 RE ATEE115391M016DSPA7D000 000000003900 390  µF 16 62.4 16 612 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
51 PDF 860160374024 RE ATEE160471M016DSPA7D000 000000004700 470  µF 16 75.2 16 846 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
52 PDF 860160374026 RE ATEE160561M016DSPA7D000 000000005600 560  µF 16 89.6 16 864 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
53 PDF 860160374028 RE ATEE200681M016DSPA7D000 000000006800 680  µF 16 108.8 16 960 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
54 PDF 860160374030 RE ATEE200821M016DSPA7D000 000000008200 820  µF 16 131.2 16 1104 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
55 PDF 860160375023 RE ATEF125391M016DSPA9G000 000000003900 390  µF 16 62.4 16 648 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
56 PDF 860160375025 RE ATEF125471M016DSPA9G000 000000004700 470  µF 16 75.2 16 882 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
57 PDF 860160375027 RE ATEF125561M016DSPA9F000 000000005600 560  µF 16 89.6 16 882 -55 °C up to +105 °C 860160
58 PDF 860160375029 RE ATEF160681M016DSPAAG000 000000006800 680  µF 16 108.8 16 1044 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
59 PDF 860160375031 RE ATEF160821M016DSPAAF000 000000008200 820  µF 16 131.2 16 1254 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
60 PDF 860160375032 RE ATEF160102M016DSPAAF000 000000010000 1000  µF 16 160 16 1404 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
61 PDF 860160375033 RE ATEF200122M016DSPAAF000 000000012000 1200  µF 16 192 16 1500 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
62 PDF 860160375034 RE ATEF250152M016DSPAAF000 000000015000 1500  µF 16 240 16 1620 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
63 PDF 860160375036 RE ATEF300182M016DSPAAF000 000000018000 1800  µF 16 288 16 1776 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
64 PDF 860160378035 RE ATEI200152M016DSPACK000 000000015000 1500  µF 16 240 16 1728 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
65 PDF 860160378037 RE ATEI200182M016DSPACG000 000000018000 1800  µF 16 288 16 1854 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
66 PDF 860160378038 RE ATEI200222M016DSPACG000 000000022000 2200  µF 16 352 16 2082 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
67 PDF 860160378039 RE ATEI250272M016DSPACG000 000000027000 2700  µF 16 432 16 2436 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
68 PDF 860160378040 RE ATEI300332M016DSPACG000 000000033000 3300  µF 16 528 16 2562 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
69 PDF 860160378042 RE ATEI350392M016DSPABG000 000000039000 3900  µF 16 624 16 2664 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
70 PDF 860160380041 RE ATEK250332M016DSPAEG000 000000033000 3300  µF 16 528 16 2700 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
71 PDF 860160380043 RE ATEK250392M016DSPAEG000 000000039000 3900  µF 16 624 16 2736 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
72 PDF 860160380044 RE ATEK315472M016DSPADK000 000000047000 4700  µF 16 752 16 2886 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
73 PDF 860160381045 RE ATEL250472M016DSPAEG000 000000047000 4700  µF 16 752 16 2844 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
74 PDF 860160381046 RE ATEL315562M016DSPAEG000 000000056000 5600  µF 16 896 16 3084 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
75 PDF 860160381047 RE ATEL355682M016DSPAEG000 000000068000 6800  µF 16 1088 16 3252 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860160
189 PDF 860160472001 RE ATEC110100M025DSPA3D000 000000000100 10  µF 25 3 14 66 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
190 PDF 860160472002 RE ATEC110150M025DSPA3D000 000000000150 15  µF 25 3.75 14 120 -55 °C up to +105 °C
191 PDF 860160472003 RE ATEC110220M025DSPA3D000 000000000220 22  µF 25 5.5 14 144 -55 °C up to +105 °C
192 PDF 860160472004 RE ATEC110270M025DSPA3D000 000000000270 27  µF 25 6.75 14 156 -55 °C up to +105 °C
193 PDF 860160472005 RE ATEC110330M025DSPA3D000 000000000330 33  µF 25 8.25 14 174 -55 °C up to +105 °C
194 PDF 860160472006 RE ATEC110390M025DSPA3D000 000000000390 39  µF 25 9.75 14 174 -55 °C up to +105 °C
195 PDF 860160472007 RE ATEC110470M025DSPA3D000 000000000470 47  µF 25 11.75 14 222 -55 °C up to +105 °C
196 PDF 860160472008 RE ATEC110560M025DSPA3D000 000000000560 56  µF 25 14 14 264 -55 °C up to +105 °C
76 PDF 860160473009 RE ATED110680M025DSPA4D000 000000000680 68  µF 25 17 14 300 -55 °C up to +105 °C
77 PDF 860160473010 RE ATED110820M025DSPA4D000 000000000820 82  µF 25 20.5 14 312 -55 °C up to +105 °C
78 PDF 860160473011 RE ATED110101M025DSPA4D000 000000001000 100  µF 25 25 14 360 -55 °C up to +105 °C
79 PDF 860160473012 RE ATED110121M025DSPA4D000 000000001200 120  µF 25 30 14 402 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
80 PDF 860160473013 RE ATED150151M025DSPA4D000 000000001500 150  µF 25 37.5 14 510 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
81 PDF 860160473015 RE ATED150181M025DSPA4D000 000000001800 180  µF 25 45 14 546 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
82 PDF 860160474014 RE ATEE115151M025DSPA7G000 000000001500 150  µF 25 37.5 14 528 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
83 PDF 860160474016 RE ATEE115181M025DSPA7G000 000000001800 180  µF 25 45 14 552 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
84 PDF 860160474017 RE ATEE115221M025DSPA7G000 000000002200 220  µF 25 55 14 618 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
85 PDF 860160474018 RE ATEE115271M025DSPA7D000 000000002700 270  µF 25 67.5 14 750 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
86 PDF 860160474019 RE ATEE160331M025DSPA7G000 000000003300 330  µF 25 82.5 14 960 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
87 PDF 860160474021 RE ATEE200471M025DSPA7G000 000000004700 470  µF 25 117.5 14 1056 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
88 PDF 860160474023 RE ATEE200561M025DSPA7D000 000000005600 560  µF 25 140 14 1224 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
89 PDF 860160475020 RE ATEF125331M025DSPA9G000 000000003300 330  µF 25 82.5 14 924 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
90 PDF 860160475022 RE ATEF125471M025DSPA9F000 000000004700 470  µF 25 117.5 14 1020 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
91 PDF 860160475024 RE ATEF160561M025DSPAAG000 000000005600 560  µF 25 140 14 1260 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
92 PDF 860160475025 RE ATEF200681M025DSPAAG000 000000006800 680  µF 25 170 14 1470 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
93 PDF 860160475026 RE ATEF200821M025DSPAAF000 000000008200 820  µF 25 205 14 1668 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
94 PDF 860160475027 RE ATEF250102M025DSPAAF000 000000010000 1000  µF 25 250 14 1812 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
95 PDF 860160478028 RE ATEI200102M025DSPACK000 000000010000 1000  µF 25 250 14 1872 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
96 PDF 860160478029 RE ATEI200122M025DSPACK000 000000012000 1200  µF 25 300 14 2028 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
97 PDF 860160478030 RE ATEI200152M025DSPACG000 000000015000 1500  µF 25 375 14 2124 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
98 PDF 860160478031 RE ATEI300182M025DSPACK000 000000018000 1800  µF 25 450 14 2310 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
99 PDF 860160478033 RE ATEI300222M025DSPACG000 000000022000 2200  µF 25 550 14 2592 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
100 PDF 860160478035 RE ATEI350272M025DSPABK000 000000027000 2700  µF 25 675 14 2850 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
101 PDF 860160480032 RE ATEK250182M025DSPAEK000 000000018000 1800  µF 25 450 14 2340 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
102 PDF 860160480034 RE ATEK250222M025DSPAEK000 000000022000 2200  µF 25 550 14 2712 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
103 PDF 860160480036 RE ATEK315272M025DSPADK000 000000027000 2700  µF 25 675 14 2958 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
104 PDF 860160480037 RE ATEK315332M025DSPADG000 000000033000 3300  µF 25 825 14 3204 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
105 PDF 860160481038 RE ATEL250332M025DSPAEG000 000000033000 3300  µF 25 825 14 3156 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
197 PDF 860160572001 RE ATEC110100M035DSPA3D000 000000000100 10  µF 35 3.5 12 84 -55 °C up to +105 °C
198 PDF 860160572002 RE ATEC110150M035DSPA3D000 000000000150 15  µF 35 5.25 12 144 -55 °C up to +105 °C
199 PDF 860160572003 RE ATEC110220M035DSPA3D000 000000000220 22  µF 35 7.7 12 162 -55 °C up to +105 °C
200 PDF 860160572004 RE ATEC110270M035DSPA3C000 000000000270 27  µF 35 9.45 12 174 -55 °C up to +105 °C
201 PDF 860160572005 RE ATEC110330M035DSPA3C000 000000000330 33  µF 35 11.55 12 222 -55 °C up to +105 °C
106 PDF 860160573006 RE ATED110390M035DSPA4D000 000000000390 39  µF 35 13.65 12 252 -55 °C up to +105 °C
107 PDF 860160573007 RE ATED110470M035DSPA4D000 000000000470 47  µF 35 16.45 12 264 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
108 PDF 860160573008 RE ATED110560M035DSPA4C000 000000000560 56  µF 35 19.6 12 282 -55 °C up to +105 °C
109 PDF 860160573009 RE ATED110680M035DSPA4C000 000000000680 68  µF 35 23.8 12 312 -55 °C up to +105 °C
110 PDF 860160573010 RE ATED150820M035DSPA4D000 000000000820 82  µF 35 28.7 12 354 -55 °C up to +105 °C
111 PDF 860160573012 RE ATED150101M035DSPA4C000 000000001000 100  µF 35 35 12 378 -55 °C up to +105 °C
112 PDF 860160574011 RE ATEE115820M035DSPA7G000 000000000820 82  µF 35 28.7 12 384 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
113 PDF 860160574013 RE ATEE115101M035DSPA7G000 000000001000 100  µF 35 35 12 414 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
114 PDF 860160574014 RE ATEE115121M035DSPA7D000 000000001200 120  µF 35 42 12 546 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
115 PDF 860160574015 RE ATEE160151M035DSPA7G000 000000001500 150  µF 35 52.5 12 714 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
116 PDF 860160574017 RE ATEE160181M035DSPA7G000 000000001800 180  µF 35 63 12 792 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
117 PDF 860160574019 RE ATEE160221M035DSPA7D000 000000002200 220  µF 35 77 12 864 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
118 PDF 860160574021 RE ATEE200271M035DSPA7D000 000000002700 270  µF 35 94.5 12 1056 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
119 PDF 860160574023 RE ATEE200331M035DSPA7D000 000000003300 330  µF 35 115.5 12 1140 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
120 PDF 860160575016 RE ATEF125151M035DSPA9G000 000000001500 150  µF 35 52.5 12 720 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
121 PDF 860160575018 RE ATEF125181M035DSPA9G000 000000001800 180  µF 35 63 12 804 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
122 PDF 860160575020 RE ATEF125221M035DSPA9F000 000000002200 220  µF 35 77 12 888 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
123 PDF 860160575022 RE ATEF125271M035DSPA9F000 000000002700 270  µF 35 94.5 12 984 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
124 PDF 860160575024 RE ATEF160331M035DSPAAF000 000000003300 330  µF 35 115.5 12 1176 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
125 PDF 860160575025 RE ATEF200471M035DSPAAF000 000000004700 470  µF 35 164.5 12 1302 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
126 PDF 860160575026 RE ATEF250561M035DSPAAF000 000000005600 560  µF 35 196 12 1572 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
127 PDF 860160575028 RE ATEF250681M035DSPAAF000 000000006800 680  µF 35 238 12 1680 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
128 PDF 860160575031 RE ATEF300102M035DSPAAF000 000000010000 1000  µF 35 350 12 2136 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
129 PDF 860160578027 RE ATEI200561M035DSPACK000 000000005600 560  µF 35 196 12 1584 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
130 PDF 860160578029 RE ATEI200681M035DSPACK000 000000006800 680  µF 35 238 12 1692 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
131 PDF 860160578030 RE ATEI200821M035DSPACG000 000000008200 820  µF 35 287 12 1818 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
132 PDF 860160578032 RE ATEI250102M035DSPACG000 000000010000 1000  µF 35 350 12 2184 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
133 PDF 860160578033 RE ATEI250122M035DSPACG000 000000012000 1200  µF 35 420 12 2292 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
134 PDF 860160578034 RE ATEI350152M035DSPABG000 000000015000 1500  µF 35 525 12 2820 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
135 PDF 860160578036 RE ATEI350182M035DSPABG000 000000018000 1800  µF 35 630 12 2976 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
136 PDF 860160580035 RE ATEK315152M035DSPADK000 000000015000 1500  µF 35 525 12 2928 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
137 PDF 860160580037 RE ATEK315182M035DSPADK000 000000018000 1800  µF 35 630 12 3012 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
138 PDF 860160580038 RE ATEK315222M035DSPADG000 000000022000 2200  µF 35 770 12 3228 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
139 PDF 860160581039 RE ATEL250222M035DSPAEG000 000000022000 2200  µF 35 770 12 3132 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
140 PDF 860160581040 RE ATEL315272M035DSPAEG000 000000027000 2700  µF 35 945 12 3336 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
202 PDF 860160672001 RE ATEC110R47M050DSPA3D000 000000000004 0.47  µF 50 3 10 12 -55 °C up to +105 °C 860161
203 PDF 860160672002 RE ATEC110010M050DSPA3D000 000000000010 µF 50 3 10 24 -55 °C up to +105 °C 860161
204 PDF 860160672003 RE ATEC1102R2M050DSPA3D000 000000000022 2.2  µF 50 3 10 36 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
205 PDF 860160672004 RE ATEC1103R3M050DSPA3D000 000000000033 3.3  µF 50 3 10 48 -55 °C up to +105 °C 860161
206 PDF 860160672005 RE ATEC1104R7M050DSPA3D000 000000000047 4.7  µF 50 3 10 66 -55 °C up to +105 °C 860161
207 PDF 860160672006 RE ATEC1105R6M050DSPA3D000 000000000056 5.6  µF 50 3 10 96 -55 °C up to +105 °C 860161
208 PDF 860160672007 RE ATEC1106R8M050DSPA3D000 000000000068 6.8  µF 50 3.4 10 96 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
209 PDF 860160672008 RE ATEC1108R2M050DSPA3D000 000000000082 8.2  µF 50 4.1 10 108 -55 °C up to +105 °C 860161
210 PDF 860160672009 RE ATEC110100M050DSPA3D000 000000000100 10  µF 50 5 10 120 -55 °C up to +105 °C 860161
141 PDF 860160672010 RE ATEC110150M050DSPA3D000 000000000150 15  µF 50 7.5 10 150 -55 °C up to +105 °C 860161
142 PDF 860160672011 RE ATEC110220M050DSPA3C000 000000000220 22  µF 50 11 10 162 -55 °C up to +105 °C 860161
143 PDF 860160673012 RE ATED110270M050DSPA4D000 000000000270 27  µF 50 13.5 10 192 -55 °C up to +105 °C 860161
144 PDF 860160673013 RE ATED110330M050DSPA4C000 000000000330 33  µF 50 16.5 10 282 -55 °C up to +105 °C 860161
145 PDF 860160673014 RE ATED110390M050DSPA4C000 000000000390 39  µF 50 19.5 10 306 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
146 PDF 860160673015 RE ATED150470M050DSPA4D000 000000000470 47  µF 50 23.5 10 348 -55 °C up to +105 °C
147 PDF 860160673019 RE ATED150820M050DSPA4C000 000000000820 82  µF 50 41 10 462 -55 °C up to +105 °C 860161
148 PDF 860160674016 RE ATEE115470M050DSPA7G000 000000000470 47  µF 50 23.5 10 366 -55 °C up to +105 °C 860161
149 PDF 860160674017 RE ATEE115560M050DSPA7G000 000000000560 56  µF 50 28 10 378 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
150 PDF 860160674018 RE ATEE115680M050DSPA7G000 000000000680 68  µF 50 34 10 420 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
151 PDF 860160674020 RE ATEE115820M050DSPA7D000 000000000820 82  µF 50 41 10 492 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
152 PDF 860160674021 RE ATEE115101M050DSPA7D000 000000001000 100  µF 50 50 10 540 -55 °C up to +105 °C 860161
153 PDF 860160674022 RE ATEE160121M050DSPA7G000 000000001200 120  µF 50 60 10 630 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
154 PDF 860160674023 RE ATEE160151M050DSPA7D000 000000001500 150  µF 50 75 10 696 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
155 PDF 860160674024 RE ATEE200181M050DSPA7D000 000000001800 180  µF 50 90 10 864 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
156 PDF 860160675025 RE ATEF160181M050DSPAAG000 000000001800 180  µF 50 90 10 912 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
157 PDF 860160675026 RE ATEF160221M050DSPAAF000 000000002200 220  µF 50 110 10 1056 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
158 PDF 860160675027 ATEF200271M050DSPAAF000 000000002700 270  µF 50 135 10 1212 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
159 PDF 860160675028 RE ATEF250331M050DSPAAF000 000000003300 330  µF 50 165 10 1404 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
160 PDF 860160678029 RE ATEI200331M050DSPACK000 000000003300 330  µF 50 165 10 1500 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
161 PDF 860160678030 RE ATEI200471M050DSPACG000 000000004700 470  µF 50 235 10 1776 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
162 PDF 860160678031 RE ATEI200561M050DSPACG000 000000005600 560  µF 50 280 10 2094 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
163 PDF 860160678032 RE ATEI250681M050DSPACG000 000000006800 680  µF 50 340 10 2304 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
164 PDF 860160678033 RE ATEI300821M050DSPACG000 000000008200 820  µF 50 410 10 2412 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
165 PDF 860160680034 RE ATEK250102M050DSPAEG000 000000010000 1000  µF 50 500 10 2676 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
166 PDF 860160680035 RE ATEK315122M050DSPADG000 000000012000 1200  µF 50 600 10 2952 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161
167 PDF 860160680036 RE ATEK355152M050DSPADG000 000000015000 1500  µF 50 750 10 3216 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 860161

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor