WCAP-ATUL Aluminum Electrolytic Capacitors

Low Leakage & Long Life

  • Picture
  • Dimensions

Characteristics

Low leakage current and long life product series
  • Mounting style: THT Radial
  • Capacitance range: 22 µF ‒ 4700 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 100 V(DC)
  • Operating temperature: -40 °C up to +105 °C
  • Endurance: 4000 ‒ 10000 h @ +105 °C
  • Dimensions (DxL) in mm: 5.0 x 11.0 up to 18.0 x 41
  • Recommended soldering: Wave soldering

Applications

  • Durable battery applications
  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Files Design Kit Samples
1 PDF 860040272001 RE ATDC110560M016DSPA3E000 000000001000 100  µF 10 10 19 215 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 860040273002 RE ATDD110221M010DSPA4D000 000000002200 220  µF 10 22 19 340 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 860040273003 RE ATDD110331M010DSPA4D000 000000003300 330  µF 10 33 19 380 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 860040274004 RE ATDE115471M010DSPA7F000 000000004700 470  µF 10 47 19 600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 860040274005 RE ATDE160681M010DSPA7F000 000000006800 680  µF 10 68 19 770 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 860040274008 RE ATDE200102M010DSPA7F000 000000010000 1000  µF 10 100 19 1050 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 860040275006 RE ATDF125681M010DSPA9F000 000000006800 680  µF 10 68 19 800 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 860040275007 RE ATDF160821M010DSPAAF000 000000008200 820  µF 10 82 19 920 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 860040275009 RE ATDF160102M010DSPAAF000 000000010000 1000  µF 10 100 19 1110 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 860040275010 RE ATDF200122M010DSPAAF000 000000012000 1200  µF 10 120 19 1380 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 860040275011 RE ATDF250152M010DSPAAF000 000000015000 1500  µF 10 150 19 1550 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 860040275012 RE ATDF300222M010DSPAAF000 000000022000 2200  µF 10 220 19 1880 -40 °C up to +105 °C Cadence_WCAP-ATET_rev16a (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 860040278013 RE ATDI200152M016DSPACK000 000000022000 2200  µF 10 220 19 1800 -40 °C up to +105 °C Cadence_WCAP-ASLI_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 860040278014 RE ATDI250332M010DSPACH000 000000033000 3300  µF 10 330 19 2120 -40 °C up to +105 °C Cadence_WCAP-PTHT (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 860040278015 RE ATDI300392M010DSPACH000 000000039000 3900  µF 10 390 19 2400 -40 °C up to +105 °C Cadence_WCAP-PSHP (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 860040372001 RE ATDC110470M025DSPA3E000 000000000560 56  µF 16 8.96 16 200 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
17 PDF 860040373002 RE ATDD110101M016DSPA4E000 000000001000 100  µF 16 16 16 280 -40 °C up to +105 °C Cadence_WE-BPF (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
18 PDF 860040373003 RE ATDD110121M016DSPA4E000 000000001200 120  µF 16 19.2 16 310 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
19 PDF 860040374004 RE ATDE115221M016DSPA7G000 000000002200 220  µF 16 35.2 16 480 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
20 PDF 860040374005 RE ATDE115331M016DSPA7G000 000000003300 330  µF 16 52.8 16 600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
21 PDF 860040374006 RE ATDE160471M016DSPA7G000 000000004700 470  µF 16 75.2 16 780 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
22 PDF 860040374008 RE ATDE200681M016DSPA7G000 000000006800 680  µF 16 108.8 16 1000 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
23 PDF 860040375007 RE ATDF125471M016DSPA9G000 000000004700 470  µF 16 75.2 16 800 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
24 PDF 860040375009 RE ATDF200821M016DSPAAG000 000000008200 820  µF 16 131.2 16 1280 -40 °C up to +105 °C Cadence_WL-TMRC (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
25 PDF 860040375010 RE ATDF200102M016DSPAAG000 000000010000 1000  µF 16 160 16 1380 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
26 PDF 860040375012 RE ATDF250122M016DSPAAG000 000000012000 1200  µF 16 192 16 1560 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
27 PDF 860040378011 RE ATDI160102M016DSPACK000 000000010000 1000  µF 16 160 16 1420 -40 °C up to +105 °C Cadence_WCAP-ATUL (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
28 PDF 860040378013 RE ATDI200102M025DSPACK000 000000015000 1500  µF 16 240 16 1720 -40 °C up to +105 °C Cadence_WCAP-ATLL (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
29 PDF 860040378014 RE ATDI250182M016DSPACK000 000000018000 1800  µF 16 288 16 2030 -40 °C up to +105 °C Cadence_WCAP-AS5H_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
30 PDF 860040378015 RE ATDI250222M016DSPACK000 000000022000 2200  µF 16 352 16 2200 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
31 PDF 860040378016 RE ATDI300272M016DSPACK000 000000027000 2700  µF 16 432 16 2600 -40 °C up to +105 °C Cadence_WCAP-PSLC (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
32 PDF 860040378017 RE ATDI350332M016DSPABK000 000000033000 3300  µF 16 528 16 2860 -40 °C up to +105 °C Cadence_WCAP-AIL8_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
33 PDF 860040381018 RE ATDL250472M016DSPAEK000 000000047000 4700  µF 16 752 16 3000 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
34 PDF 860040472001 RE ATDC110560M025DSPA3E000 000000000470 47  µF 25 11.75 14 160 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
35 PDF 860040472002 RE ATDC110220M050DSPA3E000 000000000560 56  µF 25 14 14 240 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
36 PDF 860040473003 RE ATDD110101M025DSPA4E000 000000001000 100  µF 25 25 14 350 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
37 PDF 860040474004 RE ATDE115221M025DSPA7G000 000000002200 220  µF 25 55 14 590 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
38 PDF 860040474005 RE ATDE160331M025DSPA7G000 000000003300 330  µF 25 82.5 14 810 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
39 PDF 860040474007 RE ATDE200471M025DSPA7G000 000000004700 470  µF 25 117.5 14 1020 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
40 PDF 860040475006 RE ATDF125331M025DSPA9G000 000000003300 330  µF 25 82.5 14 826 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
41 PDF 860040475008 RE ATDF160471M025DSPAAG000 000000004700 470  µF 25 117.5 14 1210 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
42 PDF 860040475009 RE ATDF200681M025DSPAAG000 000000006800 680  µF 25 170 14 1400 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
43 PDF 860040475010 RE ATDF250821M025DSPAAG000 000000008200 820  µF 25 205 14 1580 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
44 PDF 860040475011 RE ATDF300102M025DSPAAG000 000000010000 1000  µF 25 250 14 1820 -40 °C up to +105 °C Cadence_WCAP-ATG5 (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
45 PDF 860040478012 RE ATDI200222M010DSPACH000 000000010000 1000  µF 25 250 14 1800 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
46 PDF 860040478013 RE ATDI250152M025DSPACK000 000000015000 1500  µF 25 375 14 2240 -40 °C up to +105 °C Cadence_WCAP-PTG5 (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
47 PDF 860040478014 RE ATDI300182M025DSPACK000 000000018000 1800  µF 25 450 14 2640 -40 °C up to +105 °C Cadence_WCAP-PSLP (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
48 PDF 860040478015 RE ATDI350222M025DSPABK000 000000022000 2200  µF 25 550 14 2880 -40 °C up to +105 °C Downloads_CADENCE_WCAP-AIE8 (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
49 PDF 860040480016 RE ATDK250272M025DSPAEK000 000000027000 2700  µF 25 675 14 2820 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860040
50 PDF 860040572001 RE ATDC110101M010DSPA3D000 000000000330 33  µF 35 11.55 12 230 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
51 PDF 860040572002 RE ATDC110330M035DSPA3E000 000000000470 47  µF 35 16.45 12 280 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
52 PDF 860040573003 RE ATDD110560M035DSPA4E000 000000000560 56  µF 35 19.6 12 360 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
53 PDF 860040573004 RE ATDD110101M035DSPA4E000 000000001000 100  µF 35 35 12 450 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
54 PDF 860040574005 RE ATDE115151M035DSPA7G000 000000001500 150  µF 35 52.5 12 680 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
55 PDF 860040574006 RE ATDE160221M035DSPA7G000 000000002200 220  µF 35 77 12 1000 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
56 PDF 860040574008 RE ATDE200271M035DSPA7G000 000000002700 270  µF 35 94.5 12 1180 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
57 PDF 860040575007 RE ATDF125221M035DSPA9G000 000000002200 220  µF 35 77 12 1060 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
58 PDF 860040575009 RE ATDF160331M035DSPAAG000 000000003300 330  µF 35 115.5 12 1380 -40 °C up to +105 °C Cadence_WL-TMRW (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
59 PDF 860040575010 RE ATDF200471M035DSPAAG000 000000004700 470  µF 35 164.5 12 1800 -40 °C up to +105 °C Cadence_WL-SWTP (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
60 PDF 860040575011 RE ATDF250561M035DSPAAG000 000000005600 560  µF 35 196 12 1900 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
61 PDF 860040575012 RE ATDF300681M035DSPAAG000 000000006800 680  µF 35 238 12 2000 -40 °C up to +105 °C Cadence_WCAP-ATLI (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
62 PDF 860040578013 RE ATDI200681M035DSPACK000 000000006800 680  µF 35 238 12 2100 -40 °C up to +105 °C Cadence_WCAP-ASLL_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
63 PDF 860040578014 RE ATDI250102M035DSPACK000 000000010000 1000  µF 35 350 12 2400 -40 °C up to +105 °C Cadence_WCAP-PT5H (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
64 PDF 860040578015 RE ATDI300122M035DSPACK000 000000012000 1200  µF 35 420 12 2800 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
65 PDF 860040578017 RE ATDI350152M035DSPABK000 000000015000 1500  µF 35 525 12 3000 -40 °C up to +105 °C Cadence_WCAP-AIG5 (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
66 PDF 860040580016 RE ATDK210122M035DSPAEK000 000000012000 1200  µF 35 420 12 2800 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
67 PDF 860040580018 RE ATDK250182M035DSPAEK000 000000018000 1800  µF 35 630 12 2800 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
68 PDF 860040580019 RE ATDK355272M035DSPADK000 000000027000 2700  µF 35 945 12 3500 -40 °C up to +105 °C Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
69 PDF 860040581020 RE ATDL315272M035DSPAEK000 000000027000 2700  µF 35 945 12 3850 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
70 PDF 860040672001 RE ATDC110470M035DSPA3E000 000000000220 22  µF 50 11 10 220 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
71 PDF 860040673002 RE ATDD110470M050DSPA4E000 000000000470 47  µF 50 23.5 10 260 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
72 PDF 860040673003 RE ATDD110560M050DSPA4E000 000000000560 56  µF 50 28 10 300 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
73 PDF 860040674004 RE ATDE115101M050DSPA7G000 000000001000 100  µF 50 50 10 680 -40 °C up to +105 °C Cadence_WL-SBCW (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
74 PDF 860040674005 RE ATDE160121M050DSPA7G000 000000001200 120  µF 50 60 10 760 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
75 PDF 860040674007 RE ATDE200181M050DSPA7G000 000000001800 180  µF 50 90 10 1000 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
76 PDF 860040675006 RE ATDF125151M050DSPA9G000 000000001500 150  µF 50 75 10 800 -40 °C up to +105 °C Cadence_WL-SMTW (rev18a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
77 PDF 860040675008 RE ATDF160221M050DSPAAG000 000000002200 220  µF 50 110 10 1300 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
78 PDF 860040675009 RE ATDF200271M050DSPAAG000 000000002700 270  µF 50 135 10 1350 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
79 PDF 860040675010 RE ATDF250331M050DSPAAG000 000000003300 330  µF 50 165 10 1600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
80 PDF 860040675011 RE ATDF300471M050DSPAAG000 000000004700 470  µF 50 235 10 1800 -40 °C up to +105 °C Cadence_WCAP-AT1H_rev16a (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
81 PDF 860040678012 RE ATDI250561M050DSPACK000 000000005600 560  µF 50 280 10 1950 -40 °C up to +105 °C Cadence_WCAP-PTHR (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
82 PDF 860040680013 RE ATDK315122M050DSPADK000 000000012000 1200  µF 50 600 10 2870 -40 °C up to +105 °C Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860041
83 PDF 860040773001 RE ATDD110330M063DSPA4E000 000000000330 33  µF 63 20.79 9 260 -40 °C up to +105 °C 860042
84 PDF 860040774002 RE ATDE115470M063DSPA7G000 000000000470 47  µF 63 29.61 9 360 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
85 PDF 860040774003 RE ATDE115560M063DSPA7G000 000000000560 56  µF 63 35.28 9 380 -40 °C up to +105 °C Cadence_WL-SMRW (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
86 PDF 860040774004 RE ATDE160820M063DSPA7G000 000000000820 82  µF 63 51.66 9 460 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
87 PDF 860040774007 RE ATDE200121M063DSPA7G000 000000001200 120  µF 63 75.6 9 700 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
88 PDF 860040775005 RE ATDF125820M063DSPA9G000 000000000820 82  µF 63 51.66 9 500 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
89 PDF 860040775006 RE ATDF125101M063DSPA9G000 000000001000 100  µF 63 63 9 640 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
90 PDF 860040775008 RE ATDF160121M063DSPAAG000 000000001200 120  µF 63 75.6 9 760 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
91 PDF 860040775009 RE ATDF200181M063DSPAAG000 000000001800 180  µF 63 113.4 9 880 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
92 PDF 860040775010 RE ATDF250221M063DSPAAG000 000000002200 220  µF 63 138.6 9 1100 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
93 PDF 860040778011 RE ATDI200271M063DSPACK000 000000002700 270  µF 63 170.1 9 1200 -40 °C up to +105 °C Cadence_WCAP-ASLU_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
94 PDF 860040778012 RE ATDI250331M063DSPACK000 000000003300 330  µF 63 207.9 9 1600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
95 PDF 860040778013 RE ATDI300471M063DSPACK000 000000004700 470  µF 63 296.1 9 1800 -40 °C up to +105 °C Cadence_WCAP-AIG8 (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
96 PDF 860040778015 RE ATDI400681M063DSPS4K000 000000006800 680  µF 63 428.4 9 2200 -40 °C up to +105 °C Cadenca_WCAP-AIL5_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
97 PDF 860040780014 RE ATDK250561M063DSPAEK000 000000005600 560  µF 63 352.8 9 2000 -40 °C up to +105 °C Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
98 PDF 860040780016 RE ATDK315821M063DSPADK000 000000008200 820  µF 63 516.6 9 2400 -40 °C up to +105 °C Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
99 PDF 860040780017 RE ATDK355102M063DSPADK000 000000010000 1000  µF 63 630 9 2500 -40 °C up to +105 °C Cadence_WCAP-CSSA (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
100 PDF 860040780019 RE ATDK410122M063DSPS3K000 000000012000 1200  µF 63 756 9 2920 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
101 PDF 860040781018 RE ATDL315102M063DSPAEK000 000000010000 1000  µF 63 630 9 2800 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
102 PDF 860040781020 RE ATDL355122M063DSPAEK000 000000012000 1200  µF 63 756 9 3000 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
103 PDF 860040781021 RE ATDL410152M063DSPS1K000 000000015000 1500  µF 63 945 9 3200 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
104 PDF 860040874001 RE ATDE115270M100DSPA7G000 000000000270 27  µF 100 27 9 300 -40 °C up to +105 °C 860042
105 PDF 860040875002 RE ATDF125470M100DSPA9G000 000000000470 47  µF 100 47 9 400 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
106 PDF 860040875003 RE ATDF160680M100DSPAAG000 000000000680 68  µF 100 68 9 460 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
107 PDF 860040875004 RE ATDF200820M100DSPAAG000 000000000820 82  µF 100 82 9 600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
108 PDF 860040875005 RE ATDF250101M100DSPAAG000 000000001000 100  µF 100 100 9 800 -40 °C up to +105 °C Cadence_WCAP-ATG8 (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
109 PDF 860040878006 RE ATDI200121M100DSPACK000 000000001200 120  µF 100 120 9 900 -40 °C up to +105 °C Cadence_WCAP-ASNP_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
110 PDF 860040878008 RE ATDI400331M100DSPS4K000 000000003300 330  µF 100 330 9 1600 -40 °C up to +105 °C Downloads_CADENCE_WCAP-AI3H (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
111 PDF 860040880007 RE ATDK250271M100DSPAEK000 000000002700 270  µF 100 270 9 1480 -40 °C up to +105 °C Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
112 PDF 860040880009 RE ATDK315391M100DSPADK000 000000003900 390  µF 100 390 9 1700 -40 °C up to +105 °C Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
113 PDF 860040880011 RE ATDK355471M100DSPADK000 000000004700 470  µF 100 470 9 1880 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
114 PDF 860040881010 RE ATDL250391M100DSPAEK000 000000003900 390  µF 100 390 9 1740 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
115 PDF 860040881012 RE ATDL315471M100DSPAEK000 000000004700 470  µF 100 470 9 1600 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
116 PDF 860040881013 RE ATDL355681M100DSPAEK000 000000006800 680  µF 100 680 9 1720 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042
117 PDF 860040881014 RE ATDL410821M100DSPS1K000 000000008200 820  µF 100 820 9 2340 -40 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 860042

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Aluminum-Electrolytic-Capacitors, Aluminium-Electrolytcapacitors, Aluminum-Capacitors, Aluminum-Caps, Alu-Caps, Alu-Cap, Aluminium Capacitors, E-Caps, Electrolytic-Capacitors, THT Alu-Cap, Aluminum-Electrolytcapacitors ,Aluminium-Electrolytic-Capacitors, Aluminium-Caps, Aluminum Capacitors, Aluminum-Electrolytic-Capacitor, Aluminium-Electrolytcapacitor, Aluminum-Capacitor, Aluminum-Cap, Aluminium Capacitor, E-Cap, Electrolytic-Capacitor, THT Alu-Caps, Aluminum-Electrolytcapacitor ,Aluminium-Electrolytic-Capacitor, Aluminum Capacitor