WCAP-CSGP MLCCs 0402

General Purpose

  • Picture
  • Dimensions

Characteristics

General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 1 pF ‒ 10 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X5R and X7R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

  • 6.3 V(DC)
  • 10 V(DC)
  • 16 V(DC)
  • 25 V(DC)
  • 50 V(DC)
  • 100 V(DC)
show full screen
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885012105001 RE 000000001000 100  nF 6.3 10 000000000010 X5R X5R0402104M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
2 PDF 885012105002 RE 000000002200 220  nF 6.3 10 000000000005 0.5  X5R X5R0402224M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
3 PDF 885012105003 RE 000000003300 330  nF 6.3 10 000000000003 0.3  X5R X5R0402334M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
4 PDF 885012105004 RE 000000004700 470  nF 6.3 10 000000000002 0.2  X5R X5R0402474M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
5 PDF 885012105005 RE 000000006800 680  nF 6.3 10 000000000002 0.2  X5R X5R0402684M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
6 PDF 885012105006 000000009999 µF 6.3 15 000000000000 0.05  X5R X5R0402105M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
7 PDF 885012105007 000000022000 2.2  µF 6.3 20 000000000000 0.02  X5R X5R0402225M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
8 PDF 885012105008 000000047000 4.7  µF 6.3 20 000000000000 0.01  X5R X5R0402475M6R3DFCT10000 Download_PSPICE_Capacitors (rev19b).zip 885050
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885012005001 000000000010 pF 10 000000000100 10  NP0 NP004021R0D010DFCT10000
2 PDF 885012005002 000000000015 1.5  pF 10 000000000100 10  NP0 NP004021R5D010DFCT10000
3 PDF 885012005003 000000000022 2.2  pF 10 000000000100 10  NP0 NP004022R2D010DFCT10000
4 PDF 885012005004 000000000033 3.3  pF 10 000000000100 10  NP0 NP004023R3D010DFCT10000
5 PDF 885012005005 000000000047 4.7  pF 10 000000000100 10  NP0 NP004024R7D010DFCT10000
6 PDF 885012005006 000000000068 6.8  pF 10 000000000100 10  NP0 NP004026R8D010DFCT10000
7 PDF 885012005007 RE 000000000100 10  pF 10 000000000100 10  NP0 NP00402100J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012005008 RE 000000000150 15  pF 10 000000000100 10  NP0 NP00402150J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012005009 RE 000000000220 22  pF 10 000000000100 10  NP0 NP00402220J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012005010 RE 000000000330 33  pF 10 000000000100 10  NP0 NP00402330J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012005011 RE 000000000470 47  pF 10 000000000100 10  NP0 NP00402470J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012005012 RE 000000000680 68  pF 10 000000000100 10  NP0 NP00402680J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012005013 RE 000000001000 100  pF 10 000000000100 10  NP0 NP00402101J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012005014 RE 000000001500 150  pF 10 000000000100 10  NP0 NP00402151J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012005015 RE 000000002200 220  pF 10 000000000100 10  NP0 NP00402221J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012005016 RE 000000003300 330  pF 10 000000000100 10  NP0 NP00402331J010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
17 PDF 885012005017 RE 000000004700 470  pF 10 000000000100 10  NP0 NP00402471J010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip 885050
18 PDF 885012005018 RE 000000010000 nF 10 000000000100 10  NP0 NP00402102J010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip 885050
19 PDF 885012105009 RE 000000680000 68  nF 10 5 000000000074 7.4  X5R X5R0402683M010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
20 PDF 885012105010 RE 000001000000 100  nF 10 5 000000000050 X5R X5R0402104M010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
21 PDF 885012105011 RE 000002200000 220  nF 10 5 000000000023 2.3  X5R X5R0402224M010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
41 PDF 885012105012 000010000000 µF 10 15 000000000000 0.05  X5R X5R0402105M010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip 885050
22 PDF 885012105013 RE 000022000000 2.2  µF 10 15 000000000000 0.02  X5R X5R0402225M010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip 885050
23 PDF 885012205001 RE 000000001000 100  pF 10 5 000000000100 10  X7R X7R0402101K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
24 PDF 885012205002 RE 000000002200 220  pF 10 5 000000000100 10  X7R X7R0402221K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
25 PDF 885012205003 RE 000000003300 330  pF 10 5 000000000100 10  X7R X7R0402331K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
26 PDF 885012205004 RE 000000004700 470  pF 10 5 000000000100 10  X7R X7R0402471K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
27 PDF 885012205005 RE 000000006800 680  pF 10 5 000000000100 10  X7R X7R0402681K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
28 PDF 885012205006 RE 000000010000 nF 10 5 000000000100 10  X7R X7R0402102K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
29 PDF 885012205007 RE 000000015000 1.5  nF 10 5 000000000100 10  X7R X7R0402152K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
30 PDF 885012205008 RE 000000022000 2.2  nF 10 5 000000000100 10  X7R X7R0402222K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
31 PDF 885012205009 RE 000000033000 3.3  nF 10 5 000000000100 10  X7R X7R0402332K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
32 PDF 885012205010 RE 000000047000 4.7  nF 10 5 000000000100 10  X7R X7R0402472K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
33 PDF 885012205011 RE 000000068000 6.8  nF 10 5 000000000100 10  X7R X7R0402682K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
34 PDF 885012205012 RE 000000100000 10  nF 10 5 000000000100 10  X7R X7R0402103K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
35 PDF 885012205013 RE 000000150000 15  nF 10 5 000000000100 10  X7R X7R0402153K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
36 PDF 885012205014 RE 000000220000 22  nF 10 5 000000000100 10  X7R X7R0402223K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
37 PDF 885012205015 RE 000000330000 33  nF 10 5 000000000100 10  X7R X7R0402333K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
38 PDF 885012205016 RE 000000470000 47  nF 10 5 000000000100 10  X7R X7R0402473K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
39 PDF 885012205017 RE 000000680000 68  nF 10 5 000000000074 7.4  X7R X7R0402683K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
40 PDF 885012205018 RE 000001000000 100  nF 10 5 000000000050 X7R X7R0402104K010DFCT10000 Download_PSPICE_Capacitors (rev19b).zip
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885012005019 000000000010 pF 16 000000000100 10  NP0 NP004021R0D016DFCT10000
2 PDF 885012005020 000000000015 1.5  pF 16 000000000100 10  NP0 NP004021R5D016DFCT10000
3 PDF 885012005021 000000000022 2.2  pF 16 000000000100 10  NP0 NP004022R2D016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012005022 RE 000000000033 3.3  pF 16 000000000100 10  NP0 NP004023R3D016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012005023 RE 000000000047 4.7  pF 16 000000000100 10  NP0 NP004024R7D016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012005024 RE 000000000068 6.8  pF 16 000000000100 10  NP0 NP004026R8D016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012005025 RE 000000000100 10  pF 16 000000000100 10  NP0 NP00402100J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012005026 RE 000000000150 15  pF 16 000000000100 10  NP0 NP00402150J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012005027 RE 000000000220 22  pF 16 000000000100 10  NP0 NP00402220J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012005028 RE 000000000330 33  pF 16 000000000100 10  NP0 NP00402330J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012005029 RE 000000000470 47  pF 16 000000000100 10  NP0 NP00402470J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012005030 RE 000000000680 68  pF 16 000000000100 10  NP0 NP00402680J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012005031 RE 000000001000 100  pF 16 000000000100 10  NP0 NP00402101J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012005032 RE 000000001500 150  pF 16 000000000100 10  NP0 NP00402151J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012005033 RE 000000002200 220  pF 16 000000000100 10  NP0 NP00402221J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012105014 RE 000000330000 33  nF 16 15 000000000100 10  X5R X5R0402333M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
17 PDF 885012105015 RE 000000470000 47  nF 16 15 000000000100 10  X5R X5R0402473M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
18 PDF 885012105016 RE 000001000000 100  nF 16 15 000000000050 X5R X5R0402104M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
19 PDF 885012105017 RE 000002200000 220  nF 16 15 000000000005 0.5  X5R X5R0402224M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
20 PDF 885012205019 RE 000000001000 100  pF 16 3.5 X7R X7R0402101K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012205020 RE 000000001500 150  pF 16 3.5 X7R X7R0402151K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012205021 RE 000000002200 220  pF 16 3.5 X7R X7R0402221K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012205022 RE 000000003300 330  pF 16 3.5 X7R X7R0402331K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012205023 RE 000000004700 470  pF 16 3.5 X7R X7R0402471K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012205024 RE 000000006800 680  pF 16 3.5 X7R X7R0402681K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012205025 RE 000000010000 nF 16 3.5 X7R X7R0402102K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012205026 RE 000000015000 1.5  nF 16 3.5 X7R X7R0402152K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012205027 RE 000000022000 2.2  nF 16 3.5 X7R X7R0402222K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012205028 RE 000000033000 3.3  nF 16 3.5 X7R X7R0402332K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012205029 RE 000000047000 4.7  nF 16 3.5 X7R X7R0402472K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012205030 RE 000000068000 6.8  nF 16 3.5 X7R X7R0402682K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012205031 RE 000000100000 10  nF 16 3.5 X7R X7R0402103K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 885012205032 RE 000000150000 15  nF 16 3.5 X7R X7R0402153K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
34 PDF 885012205033 RE 000000220000 22  nF 16 3.5 X7R X7R0402223K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
35 PDF 885012205034 RE 000000330000 33  nF 16 5 X7R X7R0402333K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
36 PDF 885012205035 RE 000000470000 47  nF 16 5 X7R X7R0402473K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
37 PDF 885012205036 RE 000000680000 68  nF 16 5 X7R X7R0402683K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
38 PDF 885012205037 RE 000001000000 100  nF 16 5 X7R X7R0402104K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885012005034 000000000010 pF 25 NP0 NP004021R0D025DFCT10000 885050
2 PDF 885012005035 000000000015 1.5  pF 25 NP0 NP004021R5D025DFCT10000 885050
3 PDF 885012005036 000000000022 2.2  pF 25 NP0 NP004022R2D025DFCT10000 885050
4 PDF 885012005037 000000000033 3.3  pF 25 NP0 NP004023R3D025DFCT10000 885050
5 PDF 885012005038 000000000047 4.7  pF 25 NP0 NP004024R7D025DFCT10000 885050
6 PDF 885012005039 000000000068 6.8  pF 25 NP0 NP004026R8D025DFCT10000 885050
7 PDF 885012005040 RE 000000000100 10  pF 25 NP0 NP00402100J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
8 PDF 885012005041 RE 000000000150 15  pF 25 NP0 NP00402150J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
9 PDF 885012005042 RE 000000000220 22  pF 25 NP0 NP00402220J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
10 PDF 885012005043 RE 000000000330 33  pF 25 NP0 NP00402330J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
11 PDF 885012005044 RE 000000000470 47  pF 25 NP0 NP00402470J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
12 PDF 885012005045 RE 000000000680 68  pF 25 NP0 NP00402680J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
13 PDF 885012005046 RE 000000001000 100  pF 25 NP0 NP00402101J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
14 PDF 885012005047 RE 000000001500 150  pF 25 000000000100 10  NP0 Class I NP00402151J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
15 PDF 885012005048 RE 000000002200 220  pF 25 NP0 NP00402221J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
16 PDF 885012105018 RE 000001000000 100  nF 25 10 X5R X5R0402104M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
17 PDF 885012205038 RE 000000001000 100  pF 25 3.5 X7R X7R0402101K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
18 PDF 885012205039 RE 000000001500 150  pF 25 3.5 X7R X7R0402151K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
19 PDF 885012205040 RE 000000002200 220  pF 25 3.5 X7R X7R0402221K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
20 PDF 885012205041 RE 000000003300 330  pF 25 3.5 X7R X7R0402331K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
21 PDF 885012205042 RE 000000004700 470  pF 25 3.5 X7R X7R0402471K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
22 PDF 885012205043 RE 000000006800 680  pF 25 3.5 X7R X7R0402681K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
23 PDF 885012205044 RE 000000010000 nF 25 3.5 X7R X7R0402102K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
24 PDF 885012205045 RE 000000015000 1.5  nF 25 3.5 X7R X7R0402152K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
25 PDF 885012205046 RE 000000022000 2.2  nF 25 3.5 X7R X7R0402222K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
26 PDF 885012205047 RE 000000033000 3.3  nF 25 3.5 X7R X7R0402332K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
27 PDF 885012205048 RE 000000047000 4.7  nF 25 3.5 X7R X7R0402472K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
28 PDF 885012205049 RE 000000068000 6.8  nF 25 3.5 X7R X7R0402682K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
29 PDF 885012205050 RE 000000100000 10  nF 25 3.5 X7R X7R0402103K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
30 PDF 885012205051 RE 000000150000 15  nF 25 3.5 X7R X7R0402153K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
31 PDF 885012205052 RE 000000220000 22  nF 25 3.5 X7R X7R0402223K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
32 PDF 885012205053 RE 000000330000 33  nF 25 3.5 X7R X7R0402333K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
33 PDF 885012205054 RE 000000470000 47  nF 25 3.5 X7R X7R0402473K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
35 PDF 885012205085 000001000000 100  nF 25 10 000000000050 X7R Class II X7R0402104K025DFCT10000
34 PDF 885012205085R 000001000000 100  nF 25 10 000000000050 X7R Class II X7R0402104K025DFCT20000
  SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
  1 PDF 885012005049 RE 000000000010 pF 50 NP0 NP004021R0D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  2 PDF 885012005050 RE 000000000015 1.5  pF 50 NP0 NP004021R5D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  3 PDF 885012005051 RE 000000000022 2.2  pF 50 NP0 NP004022R2D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  4 PDF 885012005052 RE 000000000033 3.3  pF 50 NP0 NP004023R3D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  5 PDF 885012005053 RE 000000000047 4.7  pF 50 NP0 NP004024R7D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  6 PDF 885012005054 RE 000000000068 6.8  pF 50 NP0 NP004026R8D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  7 PDF 885012005055 RE 000000000100 10  pF 50 NP0 NP00402100J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  8 PDF 885012005056 RE 000000000150 15  pF 50 NP0 NP00402150J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  9 PDF 885012005057 RE 000000000220 22  pF 50 NP0 NP00402220J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  10 PDF 885012005058 RE 000000000330 33  pF 50 NP0 NP00402330J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  11 PDF 885012005059 RE 000000000470 47  pF 50 NP0 NP00402470J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  12 PDF 885012005060 RE 000000000680 68  pF 50 NP0 NP00402680J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  13 PDF 885012005061 RE 000000001000 100  pF 50 NP0 NP00402101J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  14 PDF 885012005062 RE 000000001500 150  pF 50 NP0 NP00402151J050DFCT10000 Cadence_WE-WPCC (rev18a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  15 PDF 885012005063 RE 000000002200 220  pF 50 NP0 NP00402221J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  16 PDF 885012205055 RE 000000001000 100  pF 50 2.5 X7R X7R0402101K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  17 PDF 885012205056 RE 000000001500 150  pF 50 2.5 X7R X7R0402151K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  18 PDF 885012205057 RE 000000002200 220  pF 50 2.5 X7R X7R0402221K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  19 PDF 885012205058 RE 000000003300 330  pF 50 2.5 X7R X7R0402331K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  20 PDF 885012205059 RE 000000004700 470  pF 50 2.5 X7R X7R0402471K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  21 PDF 885012205060 RE 000000006800 680  pF 50 2.5 X7R X7R0402681K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  22 PDF 885012205061 RE 000000010000 nF 50 2.5 X7R X7R0402102K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  23 PDF 885012205062 RE 000000015000 1.5  nF 50 2.5 X7R X7R0402152K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  24 PDF 885012205063 RE 000000022000 2.2  nF 50 2.5 X7R X7R0402222K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  25 PDF 885012205064 RE 000000033000 3.3  nF 50 2.5 X7R X7R0402332K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  26 PDF 885012205065 RE 000000047000 4.7  nF 50 2.5 X7R X7R0402472K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  27 PDF 885012205066 RE 000000068000 6.8  nF 50 2.5 X7R X7R0402682K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  28 PDF 885012205067 RE 000000100000 10  nF 50 2.5 X7R X7R0402103K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885050
  29 PDF 885012205086 000001000000 100  nF 50 10 000000000010 X7R Class II X7R0402104K050DFCT10000
SPEC Order Code C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Samples
1 PDF 885012005074 000000000100 10  pF 100 000000000100 10  NP0 Class I NP00402100J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012005077 000000000330 33  pF 100 000000000100 10  NP0 Class I NP00402330J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012005078 000000000470 47  pF 100 000000000100 10  NP0 Class I NP00402470J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012005079 000000000680 68  pF 100 000000000100 10  NP0 Class I NP00402680J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012005080 000000001000 100  pF 100 000000000100 10  NP0 Class I NP00402101J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012005083 000000000022 2.2  pF 100 000000000100 10  NP0 Class I NP004022R2C100DFCT10000
7 PDF 885012005084 000000000047 4.7  pF 100 000000000100 10  NP0 Class I NP004024R7C100DFCT10000
8 PDF 885012005085 000000000082 8.2  pF 100 000000000100 10  NP0 Class I NP004028R2D100DFCT10000
9 PDF 885012205080 000000010000 nF 100 2.5 000000000100 10  X7R Class II X7R0402102K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012205084 000000047000 4.7  nF 100 2.5 000000000100 10  X7R Class II X7R0402472K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: MLCC, MLCCs, MLCC's, Ceramic Caps, Ceramic Capacitors, Chip Capacitors, Chip Caps, Ceramic Chip Capacitors, Ceramic Chip Caps, General Purpose Ceramic Capacitors, MLCC, MLCCs, Ceramic Cap, Ceramic Capacitor, Chip Capacitor, Chip Cap, Ceramic Chip Capacitor, Ceramic Chip Cap, General Purpose Ceramic Capacitor