WCAP-CSGP MLCCs 0603

General Purpose

  • Picture
  • Dimensions

Characteristics

General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 1 pF ‒ 10 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R and X5R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow and wave soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

  • 6.3 V(DC)
  • 10 V(DC)
  • 16 V(DC)
  • 25 V(DC)
  • 50 V(DC)
  • 100 V(DC)
show full screen
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012106001 RE 000000004700 470  nF ±20% 6.3 10 X5R 0.8 X5R0603474M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012106002 RE 000000006800 680  nF ±20% 6.3 10 X5R 0.8 X5R0603684M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012106003 RE 000000009999 µF ±20% 6.3 10 X5R 0.8 X5R0603105M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012106004 RE 000000022000 2.2  µF ±20% 6.3 10 X5R 0.8 X5R0603225M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012106005 000000047000 4.7  µF ±20% 6.3 10 X5R 0.8 X5R0603475M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012106006 000000099999 10  µF ±20% 6.3 15 X5R 0.8 X5R0603106M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
7 PDF 885012206001 RE 000000004700 470  nF ±10% 6.3 10 X7R 0.8 X7R0603474K6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012206002 RE 000000009999 µF ±10% 6.3 10 X7R 0.8 X7R0603105K6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012006001 RE 000000000047 4.7  pF ±0.5 10 NP0 0.8 NP006034R7D010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012006002 RE 000000000100 10  pF ±5% 10 NP0 0.8 NP00603100J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012006003 RE 000000000150 15  pF ±5% 10 NP0 0.8 NP00603150J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012006004 RE 000000000220 22  pF ±5% 10 NP0 0.8 NP00603220J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012006005 RE 000000000330 33  pF ±5% 10 NP0 0.8 NP00603330J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012006006 RE 000000000470 47  pF ±5% 10 NP0 0.8 NP00603470J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012006007 RE 000000000680 68  pF ±5% 10 NP0 0.8 NP00603680J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012006008 RE 000000001000 100  pF ±5% 10 NP0 0.8 NP00603101J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012006009 RE 000000001500 150  pF ±5% 10 NP0 0.8 NP00603151J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012006010 RE 000000002200 220  pF ±5% 10 NP0 0.8 NP00603221J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012006011 RE 000000003300 330  pF ±5% 10 NP0 0.8 NP00603331J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012006012 RE 000000004700 470  pF ±5% 10 NP0 0.8 NP00603471J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012006013 RE 000000006800 680  pF ±5% 10 NP0 0.8 NP00603681J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012006014 RE 000000010000 nF ±5% 10 NP0 0.8 NP00603102J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012006015 RE 000000022000 2.2  nF ±5% 10 NP0 0.8 NP00603222J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
16 PDF 885012006016 RE 000000033000 3.3  nF ±5% 10 NP0 0.8 NP00603332J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
17 PDF 885012106007 RE 000003300000 330  nF ±20% 10 10 X5R 0.8 X5R0603334M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
18 PDF 885012106008 RE 000004700000 470  nF ±20% 10 10 X5R 0.8 X5R0603474M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 885012106009 RE 000006800000 680  nF ±20% 10 10 X5R 0.8 X5R0603684M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 885012106010 RE 000010000000 µF ±20% 10 10 X5R 0.8 X5R0603105M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012106011 RE 000022000000 2.2  µF ±20% 10 10 X5R 0.8 X5R0603225M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012106012 000047000000 4.7  µF ±20% 10 10 X5R 0.8 X5R0603475M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
23 PDF 885012206003 RE 000000001000 100  pF ±10% 10 5 X7R 0.8 X7R0603101K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012206004 RE 000000002200 220  pF ±10% 10 5 X7R 0.8 X7R0603332K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012206005 RE 000000003300 330  pF ±10% 10 5 X7R 0.8 X7R0603331K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012206006 RE 000000004700 470  pF ±10% 10 5 X7R 0.8 X7R0603471K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012206007 RE 000000006800 680  pF ±10% 10 5 X7R 0.8 X7R0603681K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012206008 RE 000000010000 nF ±10% 10 5 X7R 0.8 X7R0603102K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012206009 RE 000000015000 1.5  nF ±10% 10 5 X7R 0.8 X7R0603152K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012206010 RE 000000022000 2.2  nF ±10% 10 5 X7R 0.8 X7R0603222K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012206011 RE 000000033000 3.3  nF ±10% 10 5 X7R 0.8 X7R0603332K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012206012 RE 000000047000 4.7  nF ±10% 10 5 X7R 0.8 X7R0603472K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 885012206013 RE 000000068000 6.8  nF ±10% 10 5 X7R 0.8 X7R0603682K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
34 PDF 885012206014 RE 000000100000 10  nF ±10% 10 5 X7R 0.8 X7R0603103K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
35 PDF 885012206015 RE 000000150000 15  nF ±10% 10 5 X7R 0.8 X7R0603153K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
36 PDF 885012206016 RE 000000220000 22  nF ±10% 10 5 X7R 0.8 X7R0603223K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
37 PDF 885012206017 RE 000000330000 33  nF ±10% 10 5 X7R 0.8 X7R0603333K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
38 PDF 885012206018 RE 000000470000 47  nF ±10% 10 5 X7R 0.8 X7R0603473K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
39 PDF 885012206019 RE 000000680000 68  nF ±10% 10 5 X7R 0.8 X7R0603683K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
40 PDF 885012206020 RE 000001000000 100  nF ±10% 10 5 X7R 0.8 X7R0603104K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
41 PDF 885012206021 RE 000001500000 150  nF ±10% 10 5 X7R 0.8 X7R0603154K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
42 PDF 885012206022 RE 000002200000 220  nF ±10% 10 5 X7R 0.8 X7R0603224K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
43 PDF 885012206023 RE 000003300000 330  nF ±10% 10 10 X7R 0.8 X7R0603334K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
44 PDF 885012206024 RE 000004700000 470  nF ±10% 10 10 X7R 0.8 X7R0603474K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
45 PDF 885012206025 RE 000006800000 680  nF ±10% 10 10 X7R 0.8 X7R0603684K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
46 PDF 885012206026 RE 000010000000 µF ±10% 10 10 X7R 0.8 X7R0603105K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
47 PDF 885012206027 000022000000 2.2  µF ±10% 10 10 X7R 0.8 X7R0603225K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012006017 RE 000000000100 10  pF ±5% 16 NP0 0.8 NP00603100J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012006018 RE 000000000150 15  pF ±5% 16 NP0 0.8 NP00603150J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012006019 RE 000000000220 22  pF ±5% 16 NP0 0.8 NP00603220J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012006020 RE 000000000330 33  pF ±5% 16 NP0 0.8 NP00603330J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012006021 RE 000000000470 47  pF ±5% 16 NP0 0.8 NP00603470J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012006022 RE 000000000680 68  pF ±5% 16 NP0 0.8 NP00603680J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012006023 RE 000000001000 100  pF ±5% 16 NP0 0.8 NP00603101J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012006024 RE 000000001500 150  pF ±5% 16 NP0 0.8 NP00603151J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012006025 RE 000000002200 220  pF ±5% 16 NP0 0.8 NP00603221J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012006026 RE 000000003300 330  pF ±5% 16 NP0 0.8 NP00603331J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012006027 RE 000000004700 470  pF ±5% 16 NP0 0.8 NP00603471J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012006028 RE 000000006800 680  pF ±5% 16 NP0 0.8 NP00603681J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012006029 RE 000000010000 nF ±5% 16 NP0 0.8 NP00603102J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012106013 RE 000002200000 220  nF ±20% 16 5 X5R 0.8 X5R0603224M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012106014 RE 000003300000 330  nF ±20% 16 5 X5R 0.8 X5R0603334M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012106015 RE 000004700000 470  nF ±20% 16 5 X5R 0.8 X5R0603474M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 885012106016 RE 000006800000 680  nF ±20% 16 10 X5R 0.8 X5R0603684M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 885012106017 RE 000010000000 µF ±20% 16 10 X5R 0.8 X5R0603105M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 885012106018 RE 000022000000 2.2  µF ±20% 16 10 X5R 0.8 X5R0603225M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
20 PDF 885012206028 RE 000000001000 100  pF ±10% 16 3.5 X7R 0.8 X7R0603101K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012206029 RE 000000001500 150  pF ±10% 16 3.5 X7R 0.8 X7R0603151K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012206030 RE 000000002200 220  pF ±10% 16 3.5 X7R 0.8 X7R0603221K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012206031 RE 000000003300 330  pF ±10% 16 3.5 X7R 0.8 X7R0603331K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012206032 RE 000000004700 470  pF ±10% 16 3.5 X7R 0.8 X7R0603471K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012206033 RE 000000006800 680  pF ±10% 16 3.5 X7R 0.8 X7R0603681K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012206034 RE 000000010000 nF ±10% 16 3.5 X7R 0.8 X7R0603102K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012206035 RE 000000015000 1.5  nF ±10% 16 3.5 X7R 0.8 X7R0603152K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012206036 RE 000000022000 2.2  nF ±10% 16 3.5 X7R 0.8 X7R0603222K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012206037 RE 000000033000 3.3  nF ±10% 16 3.5 X7R 0.8 X7R0603332K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012206038 RE 000000047000 4.7  nF ±10% 16 3.5 X7R 0.8 X7R0603472K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012206039 RE 000000068000 6.8  nF ±10% 16 3.5 X7R 0.8 X7R0603682K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012206040 RE 000000100000 10  nF ±10% 16 3.5 X7R 0.8 X7R0603103K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 9999003
33 PDF 885012206041 RE 000000150000 15  nF ±10% 16 3.5 X7R 0.8 X7R0603153K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
34 PDF 885012206042 RE 000000220000 22  nF ±10% 16 3.5 X7R 0.8 X7R0603223K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
35 PDF 885012206043 RE 000000330000 33  nF ±10% 16 3.5 X7R 0.8 X7R0603333K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
36 PDF 885012206044 RE 000000470000 47  nF ±10% 16 3.5 X7R 0.8 X7R0603473K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
37 PDF 885012206045 RE 000000680000 68  nF ±10% 16 3.5 X7R 0.8 X7R0603683K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
38 PDF 885012206046 RE 000001000000 100  nF ±10% 16 3.5 X7R 0.8 X7R0603104K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 9999003
39 PDF 885012206047 RE 000001500000 150  nF ±10% 16 5 X7R 0.8 X7R0603154K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
40 PDF 885012206048 RE 000002200000 220  nF ±10% 16 5 X7R 0.8 X7R0603224K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
41 PDF 885012206049 RE 000003300000 330  nF ±10% 16 5 X7R 0.8 X7R0603334K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
42 PDF 885012206050 RE 000004700000 470  nF ±10% 16 5 X7R 0.8 X7R0603474K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
43 PDF 885012206051 RE 000006800000 680  nF ±10% 16 10 X7R 0.8 X7R0603684K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 829993BAG
44 PDF 885012206052 RE 000010000000 µF ±10% 16 10 X7R 0.8 X7R0603105K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012006030 RE 000000000047 4.7  pF ±0.5 25 NP0 0.8 NP006034R7D025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012006031 RE 000000000068 6.8  pF ±0.5 25 NP0 0.8 NP006036R8D025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012006032 RE 000000000100 10  pF ±5% 25 NP0 0.8 NP00603100J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012006033 RE 000000000150 15  pF ±5% 25 NP0 0.8 NP00603150J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012006034 RE 000000000220 22  pF ±5% 25 NP0 0.8 NP00603220J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
6 PDF 885012006035 RE 000000000330 33  pF ±5% 25 NP0 0.8 NP00603330J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
7 PDF 885012006036 RE 000000000470 47  pF ±5% 25 NP0 0.8 NP00603470J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
8 PDF 885012006037 RE 000000000680 68  pF ±5% 25 NP0 0.8 NP00603680J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
9 PDF 885012006038 RE 000000001000 100  pF ±5% 25 NP0 0.8 NP00603101J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
10 PDF 885012006039 RE 000000001500 150  pF ±5% 25 NP0 0.8 NP00603151J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
11 PDF 885012006040 RE 000000002200 220  pF ±5% 25 NP0 0.8 NP00603221J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
12 PDF 885012006041 RE 000000003300 330  pF ±5% 25 NP0 0.8 NP00603331J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
13 PDF 885012006042 RE 000000004700 470  pF ±5% 25 NP0 0.8 NP00603471J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
14 PDF 885012006043 RE 000000006800 680  pF ±5% 25 NP0 0.8 NP00603681J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
15 PDF 885012006044 RE 000000010000 nF ±5% 25 NP0 0.8 NP00603102J0250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
16 PDF 885012106019 RE 000002200000 220  nF ±20% 25 3.5 X5R 0.8 X5R0603224M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
17 PDF 885012106020 RE 000004700000 470  nF ±20% 25 10 X5R 0.8 X5R0603474M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
18 PDF 885012106021 RE 000006800000 680  nF ±20% 25 10 X5R 0.8 X5R0603684M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
19 PDF 885012106022 RE 000010000000 µF ±20% 25 10 X5R 0.8 X5R0603105M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
20 PDF 885012206053 RE 000000001000 100  pF ±10% 25 3.5 X7R 0.8 X7R0603101K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012206054 RE 000000001500 150  pF ±10% 25 3.5 X7R 0.8 X7R0603151K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012206055 RE 000000002200 220  pF ±10% 25 3.5 X7R 0.8 X7R0603221K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012206056 RE 000000003300 330  pF ±10% 25 3.5 X7R 0.8 X7R0603331K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012206057 RE 000000004700 470  pF ±10% 25 3.5 X7R 0.8 X7R0603471K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012206058 RE 000000006800 680  pF ±10% 25 3.5 X7R 0.8 X7R0603681K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012206059 RE 000000010000 nF ±10% 25 3.5 X7R 0.8 X7R0603102K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012206060 RE 000000015000 1.5  nF ±10% 25 3.5 X7R 0.8 X7R0603152K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012206061 RE 000000022000 2.2  nF ±10% 25 3.5 X7R 0.8 X7R0603222K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012206062 RE 000000033000 3.3  nF ±10% 25 3.5 X7R 0.8 X7R0603332K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012206063 RE 000000047000 4.7  nF ±10% 25 3.5 X7R 0.8 X7R0603472K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012206064 RE 000000068000 6.8  nF ±10% 25 3.5 X7R 0.8 X7R0603682K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012206065 RE 000000100000 10  nF ±10% 25 3.5 X7R 0.8 X7R0603103K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
33 PDF 885012206066 RE 000000150000 15  nF ±10% 25 3.5 X7R 0.8 X7R0603153K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
34 PDF 885012206067 RE 000000220000 22  nF ±10% 25 3.5 X7R 0.8 X7R0603223K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
35 PDF 885012206068 RE 000000330000 33  nF ±10% 25 3.5 X7R 0.8 X7R0603333K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
36 PDF 885012206069 RE 000000470000 47  nF ±10% 25 3.5 X7R 0.8 X7R0603473K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
37 PDF 885012206070 RE 000000680000 68  nF ±10% 25 3.5 X7R 0.8 X7R0603683K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
38 PDF 885012206071 RE 000001000000 100  nF ±10% 25 3.5 000000000050 X7R Class II -55 °C up to +125 °C 0.8 X7R0603104K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
39 PDF 885012206072 RE 000001500000 150  nF ±10% 25 3.5 X7R 0.8 X7R0603154K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
40 PDF 885012206073 RE 000002200000 220  nF ±10% 25 3.5 X7R 0.8 X7R0603224K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
41 PDF 885012206074 RE 000003300000 330  nF ±10% 25 7 X7R 0.8 X7R0603334K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
42 PDF 885012206075 RE 000004700000 470  nF ±10% 25 10 X7R 0.8 X7R0603474K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
43 PDF 885012206076 000010000000 µF ±10% 25 10 X7R 0.8 X7R0603105K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012006045 000000000010 pF ±0.5 50 NP0 0.8 NP006031R0D050DFCT10000 885060
2 PDF 885012006046 000000000015 1.5  pF ±0.5 50 NP0 0.8 NP006031R5D050DFCT10000 885060
3 PDF 885012006047 000000000022 2.2  pF ±0.5 50 NP0 0.8 NP006032R2D050DFCT10000 885060
4 PDF 885012006048 RE 000000000033 3.3  pF ±0.5 50 NP0 0.8 NP006033R3D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
5 PDF 885012006049 RE 000000000047 4.7  pF ±0.5 50 NP0 0.8 NP006034R7D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
6 PDF 885012006050 RE 000000000068 6.8  pF ±0.5 50 NP0 0.8 NP006036R8D050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
7 PDF 885012006051 RE 000000000100 10  pF ±5% 50 NP0 0.8 NP00603100J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
8 PDF 885012006052 RE 000000000150 15  pF ±5% 50 NP0 0.8 NP00603150J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
9 PDF 885012006053 RE 000000000220 22  pF ±5% 50 NP0 0.8 NP00603220J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
10 PDF 885012006054 RE 000000000330 33  pF ±5% 50 NP0 0.8 NP00603330J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
11 PDF 885012006055 RE 000000000470 47  pF ±5% 50 NP0 0.8 NP00603470J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
12 PDF 885012006056 RE 000000000680 68  pF ±5% 50 NP0 0.8 NP00603680J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
13 PDF 885012006057 RE 000000001000 100  pF ±5% 50 NP0 0.8 NP00603101J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
14 PDF 885012006058 RE 000000001500 150  pF ±5% 50 NP0 0.8 NP00603151J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
15 PDF 885012006059 RE 000000002200 220  pF ±5% 50 NP0 0.8 NP00603221J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
16 PDF 885012006060 RE 000000003300 330  pF ±5% 50 NP0 0.8 NP00603331J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
17 PDF 885012006061 RE 000000004700 470  pF ±5% 50 NP0 0.8 NP00603471J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
18 PDF 885012006062 RE 000000006800 680  pF ±5% 50 NP0 0.8 NP00603681J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
19 PDF 885012006063 RE 000000010000 nF ±5% 50 NP0 0.8 NP00603102J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
20 PDF 885012206077 RE 000000001000 100  pF ±10% 50 2.5 X7R 0.8 X7R0603101K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
21 PDF 885012206078 RE 000000001500 150  pF ±10% 50 2.5 X7R 0.8 X7R0603151K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
22 PDF 885012206079 RE 000000002200 220  pF ±10% 50 2.5 X7R 0.8 X7R0603221K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
23 PDF 885012206080 RE 000000003300 330  pF ±10% 50 2.5 X7R 0.8 X7R0603331K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
24 PDF 885012206081 RE 000000004700 470  pF ±10% 50 2.5 X7R 0.8 X7R0603471K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
25 PDF 885012206082 RE 000000006800 680  pF ±10% 50 2.5 X7R 0.8 X7R0603681K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
26 PDF 885012206083 RE 000000010000 nF ±10% 50 2.5 X7R 0.8 X7R0603102K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
27 PDF 885012206084 RE 000000015000 1.5  nF ±10% 50 2.5 X7R 0.8 X7R0603152K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
28 PDF 885012206085 RE 000000022000 2.2  nF ±10% 50 2.5 X7R 0.8 X7R0603222K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
29 PDF 885012206086 RE 000000033000 3.3  nF ±10% 50 2.5 X7R 0.8 X7R0603332K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
30 PDF 885012206087 RE 000000047000 4.7  nF ±10% 50 2.5 X7R 0.8 X7R0603472K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
31 PDF 885012206088 RE 000000068000 6.8  nF ±10% 50 2.5 X7R 0.8 X7R0603682K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
32 PDF 885012206089 RE 000000100000 10  nF ±10% 50 2.5 X7R 0.8 X7R0603103K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
33 PDF 885012206090 RE 000000150000 15  nF ±10% 50 2.5 X7R 0.8 X7R0603153K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
34 PDF 885012206091 RE 000000220000 22  nF ±10% 50 2.5 X7R 0.8 X7R0603223K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
35 PDF 885012206092 RE 000000330000 33  nF ±10% 50 2.5 X7R 0.8 X7R0603333K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
36 PDF 885012206093 RE 000000470000 47  nF ±10% 50 3 X7R 0.8 X7R0603473K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
37 PDF 885012206094 RE 000000680000 68  nF ±10% 50 3 X7R 0.8 X7R0603683K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
38 PDF 885012206095 RE 000001000000 100  nF ±10% 50 3 X7R 0.8 X7R0603104K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885060
39 PDF 885012206121 000003300000 330  nF ±10% 50 10 000000000015 1.5  X7R Class II -55 °C up to +125 °C 0.8 X7R0603334k500DFCT10000
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
Qmin. DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012006073 RE 000000000100 10  pF ±5% 100 600 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603100J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
2 PDF 885012006074 RE 000000000150 15  pF ±5% 100 700 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603150J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012006076 RE 000000000330 33  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603330J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
4 PDF 885012006077 RE 000000000470 47  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603470J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
5 PDF 885012006078 RE 000000000680 68  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603680J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
6 PDF 885012006079 RE 000000001000 100  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603101J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
7 PDF 885012006080 RE 000000001500 150  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603151J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
8 PDF 885012006082 RE 000000003300 330  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603331J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
9 PDF 885012006083 RE 000000004700 470  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603471J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
10 PDF 885012006084 RE 000000006800 680  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603681J100DFCT10000 885090
11 PDF 885012006085 RE 000000010000 nF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP00603102J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
12 PDF 885012006086 000000000005 0.5  pF ±0.25pF 100 410 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006030R5C100DFCT10000
13 PDF 885012006087 000000000010 pF ±0.25pF 100 420 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006031R0C100DFCT10000 885090
14 PDF 885012006088 000000000015 1.5  pF ±0.25pF 100 430 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006031R5C100DFCT10000
15 PDF 885012006089 000000000022 2.2  pF ±0.25pF 100 444 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006032R2C100DFCT10000 885090
16 PDF 885012006090 000000000033 3.3  pF ±0.25pF 100 466 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006033R3C100DFCT10000 885090
17 PDF 885012006091 000000000047 4.7  pF ±0.25pF 100 494 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006034R7C100DFCT10000 885090
18 PDF 885012006092 000000000056 5.6  pF ±0.5pF 100 512 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006035R6D100DFCT10000 885090
19 PDF 885012006093 000000000082 8.2  pF ±0.5pF 100 564 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP006038R2D100DFCT10000 885090
20 PDF 885012206102 RE 000000001000 100  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603101K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
21 PDF 885012206103 RE 000000001500 150  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603151K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
22 PDF 885012206105 000000003300 330  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603331K100DFCT10000 885090
23 PDF 885012206106 RE 000000004700 470  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603471K100DFCT10000 885090
24 PDF 885012206107 RE 000000006800 680  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603681K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
25 PDF 885012206108 RE 000000010000 nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603102K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
26 PDF 885012206109 RE 000000015000 1.5  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603152K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
27 PDF 885012206111 RE 000000033000 3.3  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603332K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
28 PDF 885012206112 RE 000000047000 4.7  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603472K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
29 PDF 885012206113 RE 000000068000 6.8  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603682K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
30 PDF 885012206114 RE 000000100000 10  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603103K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
31 PDF 885012206118 RE 000000470000 47  nF ±10% 100 2.5 000000000021 2.1  X7R Class II -55 °C up to +125 °C 0.8 X7R0603473K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
32 PDF 885012206120 RE 000001000000 100  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R0603104K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: MLCC, MLCCs, MLCC's, Ceramic Caps, Ceramic Capacitors, Chip Capacitors, Chip Caps, Ceramic Chip Capacitors, Ceramic Chip Caps, General Purpose Ceramic Capacitors, MLCC, MLCCs, Ceramic Cap, Ceramic Capacitor, Chip Capacitor, Chip Cap, Ceramic Chip Capacitor, Ceramic Chip Cap, General Purpose Ceramic Capacitor