WCAP-CSGP MLCCs 1206

General Purpose

  • Picture
  • Dimensions

Characteristics

General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 1 pF ‒ 100 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R and X5R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

  • 6.3 V(DC)
  • 10 V(DC)
  • 16 V(DC)
  • 25 V(DC)
  • 50 V(DC)
  • 100 V(DC)
show full screen
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012108001 RE 000000000047 4.7  µF ±20% 6.3 10 X5R 1.6 X5R1206475M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012108002 RE 000000000100 10  µF ±20% 6.3 10 X5R 1.6 X5R1206106M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012108003 RE 000000000220 22  µF ±20% 6.3 10 X5R 1.6 X5R1206226M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012108004 000000000470 47  µF ±20% 6.3 15 X5R 1.6 X5R1206476M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012108005 000000001000 100  µF ±20% 6.3 15 X5R 1.6 X5R1206107M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
6 PDF 885012208001 RE 000000000022 2.2  µF ±10% 6.3 10 X7R 1.15 X7R1206225K6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012208002 RE 000000000047 4.7  µF ±10% 6.3 10 X7R 1.6 X7R1206475K6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012208003 RE 000000000100 10  µF ±10% 6.3 10 X7R 1.6 X7R1206106K6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012008001 RE 000000000100 10  pF ±5% 10 NP0 0.8 NP01206100J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012008002 RE 000000000220 22  pF ±5% 10 NP0 0.8 NP01206220J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012008003 RE 000000000470 47  pF ±5% 10 NP0 0.8 NP01206470J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012008004 RE 000000001000 100  pF ±5% 10 NP0 0.8 NP01206101J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012008005 RE 000000004700 470  pF ±5% 10 NP0 0.8 NP01206471J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012008006 RE 000000022000 2.2  nF ±5% 10 NP0 0.8 NP01206222J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012008007 RE 000000068000 6.8  nF ±5% 10 NP0 0.95 NP01206682J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012008008 RE 000000100000 10  nF ±5% 10 NP0 1.25 NP01206103J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012008009 RE 000000220000 22  nF 10 NP0 1.25 NP01206223J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012008010 RE 000000330000 33  nF 10 NP0 0.85 NP01206333J010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
11 PDF 885012108006 RE 000022000000 2.2  µF ±20% 10 10 X5R 1.15 X5R1206225M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012108007 RE 000033000000 3.3  µF ±20% 10 10 X5R 1.6 X5R1206335M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012108008 RE 000047000000 4.7  µF ±20% 10 10 X5R 1.6 X5R1206475M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012108009 RE 000068000000 6.8  µF ±20% 10 10 X5R 1.6 X5R1206685M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012108010 RE 000100000000 10  µF ±20% 10 10 X5R 1.6 X5R1206106M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012108011 RE 000220000000 22  µF ±20% 10 10 X5R 1.6 X5R1206226M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 885012108012 000470000000 47  µF ±20% 10 10 X5R 1.6 X5R1206476M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
18 PDF 885012208004 RE 000000003300 330  pF ±10% 10 5 X7R 0.8 X7R1206331K010DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 885012208005 RE 000000004700 470  pF ±10% 10 5 X7R 0.8 X7R1206471K010DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 885012208006 RE 000000010000 nF ±10% 10 5 X7R 0.8 X7R1206102K010DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012208007 RE 000000047000 4.7  nF ±10% 10 5 X7R 0.8 X7R1206472K010DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012208008 RE 000000100000 10  nF ±10% 10 5 X7R 0.8 X7R1206103K010DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012208009 RE 000001000000 100  nF ±10% 10 5 X7R 0.8 X7R1206104K010DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012208010 RE 000003300000 330  nF ±10% 10 5 X7R 0.95 X7R1206334K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012208011 RE 000004700000 470  nF ±10% 10 5 X7R 1.15 X7R1206474K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012208012 RE 000006800000 680  nF ±10% 10 5 X7R 1.15 X7R1206684K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012208013 RE 000010000000 µF ±10% 10 5 X7R 1.15 X7R1206105K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012208014 RE 000015000000 1.5  µF ±10% 10 5 X7R 1.15 X7R1206155K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012208015 RE 000022000000 2.2  µF ±10% 10 10 X7R 1.15 X7R1206225K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012208016 RE 000033000000 3.3  µF ±10% 10 10 X7R 1.6 X7R1206335K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012208017 RE 000047000000 4.7  µF ±10% 10 10 X7R 1.6 X7R1206475K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012208018 RE 000100000000 10  µF ±10% 10 10 X7R 1.6 X7R1206106K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 885012208019 000220000000 22  µF ±10% 10 10 X7R 1.6 X7R1206226K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012008011 RE 000000000220 22  pF ±5% 16 NP0 0.8 NP01206220J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012008012 RE 000000001000 100  pF ±5% 16 NP0 0.8 NP01206101J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012008013 RE 000000001500 150  pF ±5% 16 NP0 0.8 NP01206151J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012008014 RE 000000002200 220  pF ±5% 16 NP0 0.8 NP01206221J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012008015 RE 000000022000 2.2  nF ±5% 16 NP0 0.8 NP01206222J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012008016 RE 000000068000 6.8  nF ±5% 16 NP0 0.95 NP01206682J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012008017 RE 000000100000 10  nF ±5% 16 NP0 1.25 NP01206103J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012108013 RE 000015000000 1.5  µF ±20% 16 3.5 X5R 1.15 X5R1206155M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012108014 RE 000022000000 2.2  µF ±20% 16 5 X5R 1.15 X5R1206225M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012108015 RE 000033000000 3.3  µF ±20% 16 5 X5R 1.6 X5R1206335M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
11 PDF 885012108016 RE 000047000000 4.7  µF ±20% 16 10 X5R 1.6 X5R1206475M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012108017 RE 000100000000 10  µF ±20% 16 10 X5R 1.6 X5R1206106M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
13 PDF 885012108018 RE 000220000000 22  µF ±20% 16 10 X5R 1.6 X5R1206226M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
14 PDF 885012208020 RE 000000002200 220  pF ±10% 16 3.5 X7R 0.8 X7R1206221K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012208021 RE 000000004700 470  pF ±10% 16 3.5 X7R 0.8 X7R1206471K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012208022 RE 000000010000 nF ±10% 16 3.5 X7R 0.8 X7R1206102K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 885012208023 RE 000000022000 2.2  nF ±10% 16 3.5 X7R 0.8 X7R1206222K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 885012208024 RE 000000033000 3.3  nF ±10% 16 3.5 X7R 0.8 X7R1206332K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 885012208025 RE 000000000047 4.7  pF ±10% 16 3.5 X7R 0.8 X7R1206472K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 885012208026 RE 000000100000 10  nF ±10% 16 3.5 X7R 0.8 X7R1206103K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012208027 RE 000000220000 22  nF ±10% 16 3.5 X7R 0.8 X7R1206223K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012208028 RE 000000330000 33  nF ±10% 16 3.5 X7R 0.8 X7R1206333K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012208029 RE 000000470000 47  nF ±10% 16 3.5 X7R 0.8 X7R1206473K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012208030 RE 000001000000 100  nF ±10% 16 3.5 X7R 0.8 X7R1206104K016DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012208031 RE 000001500000 150  nF ±10% 16 3.5 X7R 0.95 X7R1206154K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012208032 RE 000002200000 220  nF ±10% 16 3.5 X7R 0.95 X7R1206224K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012208033 RE 000003300000 330  nF ±10% 16 3.5 X7R 0.95 X7R1206334K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012208034 RE 000004700000 470  nF ±10% 16 3.5 X7R 1.15 X7R1206474K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012208035 RE 000006800000 680  nF ±10% 16 3.5 X7R 1.15 X7R1206684K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012208036 RE 000010000000 µF ±10% 16 3.5 X7R 1.15 X7R1206105K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012208037 RE 000015000000 1.5  µF ±10% 16 3.5 X7R 1.15 X7R1206155K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012208038 RE 000022000000 2.2  µF ±10% 16 5 X7R 1.15 X7R1206225K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 885012208039 RE 000033000000 3.3  µF ±10% 16 5 X7R 1.6 X7R1206335K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
34 PDF 885012208040 RE 000047000000 4.7  µF ±10% 16 10 X7R 1.6 X7R1206475K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
35 PDF 885012208041 000100000000 10  µF ±10% 16 10 X7R 1.6 X7R1206106K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012008018 000000000022 2.2  pF ±0.5 25 NP0 0.8 NP012062R2D025DFCT10000
2 PDF 885012008019 RE 000000000100 10  pF ±5% 25 NP0 0.8 NP01206100J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012008020 RE 000000000330 33  pF ±5% 25 NP0 0.8 NP01206330J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012008021 RE 000000000470 47  pF ±5% 25 NP0 0.8 NP01206470J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012008022 RE 000000000680 68  pF ±5% 25 NP0 0.8 NP01206680J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012008023 RE 000000001000 100  pF ±5% 25 NP0 0.8 NP01206101J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012008024 RE 000000003300 330  pF ±5% 25 NP0 0.8 NP01206331J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012008025 RE 000000004700 470  pF ±5% 25 NP0 0.8 NP01206471J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012008026 RE 000000010000 nF ±5% 25 NP0 0.8 NP01206102J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012008027 RE 000000022000 2.2  nF ±5% 25 NP0 0.8 NP01206222J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012008028 RE 000000047000 4.7  nF ±5% 25 NP0 0.8 NP01206472J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012008029 RE 000000068000 6.8  nF ±5% 25 NP0 0.95 NP01206682J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012008030 RE 000000100000 10  nF ±5% 25 NP0 1.25 NP01206103J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012108019 RE 000022000000 2.2  µF ±20% 25 3.5 X5R 1.6 X5R1206225M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
15 PDF 885012108020 RE 000047000000 4.7  µF ±20% 25 7 X5R 1.6 X5R1206475M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
16 PDF 885012108021 RE 000100000000 10  µF ±20% 25 10 X5R 1.6 X5R1206106M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
17 PDF 885012208042 RE 000000002200 220  pF ±10% 25 3.5 X7R 0.8 X7R1206221K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 885012208043 RE 000000003300 330  pF ±10% 25 3.5 X7R 0.8 X7R1206331K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 885012208044 RE 000000004700 470  pF ±10% 25 3.5 X7R 0.8 X7R1206471K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 885012208045 RE 000000006800 680  pF ±10% 25 3.5 X7R 0.8 X7R1206681K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012208046 RE 000000010000 nF ±10% 25 3.5 X7R 0.8 X7R1206102K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012208047 RE 000000015000 1.5  nF ±10% 25 3.5 X7R 0.8 X7R1206152K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012208048 RE 000000022000 2.2  nF ±10% 25 3.5 X7R 0.8 X7R1206222K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012208049 RE 000000033000 3.3  nF ±10% 25 3.5 X7R 0.8 X7R1206332K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012208050 RE 000000047000 4.7  nF ±10% 25 3.5 X7R 0.8 X7R1206472K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012208051 RE 000000068000 6.8  nF ±10% 25 3.5 X7R 0.8 X7R1206682K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012208052 RE 000000100000 10  nF ±10% 25 3.5 X7R 0.8 X7R1206103K025DFCT1000
28 PDF 885012208053 RE 000000150000 15  nF ±10% 25 3.5 X7R 0.8 X7R1206153K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012208054 RE 000000220000 22  nF ±10% 25 3.5 X7R 0.8 X7R1206223K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012208055 RE 000000330000 33  nF ±10% 25 3.5 X7R 0.8 X7R1206333K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012208056 RE 000000470000 47  nF ±10% 25 3.5 X7R 0.8 X7R1206473K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012208057 RE 000000680000 68  nF ±10% 25 3.5 X7R 0.8 X7R1206683K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 885012208058 RE 000001000000 100  nF ±10% 25 3.5 X7R 0.8 X7R1206104K025DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
34 PDF 885012208059 RE 000001500000 150  nF ±10% 25 3.5 X7R 0.95 X7R1206154K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
35 PDF 885012208060 RE 000002200000 220  nF ±10% 25 3.5 X7R 0.95 X7R1206224K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
36 PDF 885012208061 RE 000003300000 330  nF ±10% 25 3.5 X7R 0.95 X7R1206334K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
37 PDF 885012208062 RE 000004700000 470  nF ±10% 25 3.5 X7R 1.15 X7R1206474K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
38 PDF 885012208063 RE 000006800000 680  nF ±10% 25 3.5 X7R 1.15 X7R1206684K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
39 PDF 885012208064 RE 000010000000 µF ±10% 25 3.5 X7R 1.15 X7R1206105K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
40 PDF 885012208065 RE 000015000000 1.5  µF ±10% 25 3.5 X7R 1.6 X7R1206155K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
41 PDF 885012208066 RE 000022000000 2.2  µF ±10% 25 3.5 X7R 1.6 X7R1206225K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
42 PDF 885012208067 RE 000033000000 3.3  µF ±10% 25 3.5 X7R 1.6 X7R1206335K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
43 PDF 885012208068 RE 000047000000 4.7  µF ±10% 25 7 X7R 1.6 X7R1206475K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
44 PDF 885012208069 000100000000 10  µF ±10% 25 10 X7R 1.6 X7R1206106K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012008031 000000000010 pF ±0.5 50 NP0 0.8 NP012061R0D050DFCT10000
2 PDF 885012008032 000000000015 1.5  pF ±0.5 50 NP0 0.8 NP012061R5D050DFCT10000
3 PDF 885012008033 000000000022 2.2  pF ±0.5 50 NP0 0.8 NP012062R2D050DFCT10000
4 PDF 885012008034 000000000033 3.3  pF ±0.5 50 NP0 0.8 NP012063R3D050DFCT10000
5 PDF 885012008035 000000000047 4.7  pF ±0.5 50 NP0 0.8 NP012064R7D050DFCT10000
6 PDF 885012008036 000000000068 6.8  pF ±0.5 50 NP0 0.8 NP012066R8D050DFCT10000
7 PDF 885012008037 RE 000000000100 10  pF ±5% 50 NP0 0.8 NP01206100J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012008038 RE 000000000150 15  pF ±5% 50 NP0 0.8 NP01206150J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012008039 RE 000000000220 22  pF ±5% 50 NP0 0.8 NP01206220J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012008040 RE 000000000330 33  pF ±5% 50 NP0 0.8 NP01206330J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012008041 RE 000000000470 47  pF ±5% 50 NP0 0.8 NP01206470J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012008042 RE 000000000680 68  pF ±5% 50 NP0 0.8 NP01206680J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012008043 RE 000000001000 100  pF ±5% 50 NP0 0.8 NP01206101J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012008044 RE 000000001500 150  pF ±5% 50 NP0 0.8 NP01206151J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012008045 RE 000000002200 220  pF ±5% 50 NP0 0.8 NP01206221J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012008046 RE 000000003300 330  pF ±5% 50 NP0 0.8 NP01206331J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 885012008047 RE 000000004700 470  pF ±5% 50 NP0 0.8 NP01206471J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 885012008048 RE 000000006800 680  pF ±5% 50 NP0 0.8 NP01206681J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 885012008049 RE 000000010000 nF ±5% 50 NP0 0.8 NP01206102J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
20 PDF 885012008050 RE 000000015000 1.5  nF ±5% 50 NP0 0.8 NP01206152J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
21 PDF 885012008051 RE 000000022000 2.2  nF ±5% 50 NP0 0.8 NP01206222J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
22 PDF 885012008052 RE 000000033000 3.3  nF ±5% 50 NP0 0.8 NP01206332J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
23 PDF 885012008053 RE 000000047000 4.7  nF ±5% 50 NP0 0.8 NP01206472J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
24 PDF 885012008054 RE 000000068000 6.8  nF ±5% 50 NP0 0.95 NP01206682J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
25 PDF 885012008055 RE 000000100000 10  nF ±5% 50 NP0 1.25 NP01206103J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
26 PDF 885012108022 000100000000 10  µF 50 10 000000000000 0.005  X5R Class II -55 °C up to +125 °C 1.6 X5R1206106K050DFCT10000
27 PDF 885012208070 RE 000000001500 150  pF ±10% 50 2.5 X7R 0.8 X7R1206151K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012208071 RE 000000002200 220  pF ±10% 50 2.5 X7R 0.8 X7R1206221K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012208072 RE 000000003300 330  pF ±10% 50 2.5 X7R 0.8 X7R1206331K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012208073 RE 000000004700 470  pF ±10% 50 2.5 X7R 0.8 X7R1206471K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012208074 RE 000000006800 680  pF ±10% 50 2.5 X7R 0.8 X7R1206681K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012208075 RE 000000010000 nF ±10% 50 2.5 X7R 0.8 X7R1206102K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 885012208076 RE 000000015000 1.5  nF ±10% 50 2.5 X7R 0.8 X7R1206152K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
34 PDF 885012208077 RE 000000022000 2.2  nF ±10% 50 2.5 X7R 0.8 X7R1206222K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
35 PDF 885012208078 RE 000000033000 3.3  nF ±10% 50 2.5 X7R 0.8 X7R1206332K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
36 PDF 885012208079 RE 000000047000 4.7  nF ±10% 50 2.5 X7R 0.8 X7R1206472K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
37 PDF 885012208080 RE 000000068000 6.8  nF ±10% 50 2.5 X7R 0.8 X7R1206682K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
38 PDF 885012208081 RE 000000100000 10  nF ±10% 50 2.5 X7R 0.8 X7R1206103K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
39 PDF 885012208082 RE 000000150000 15  nF ±10% 50 2.5 X7R 0.8 X7R1206153K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
40 PDF 885012208083 RE 000000220000 22  nF ±10% 50 2.5 X7R 0.8 X7R1206223K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
41 PDF 885012208084 RE 000000330000 33  nF ±10% 50 2.5 X7R 0.8 X7R1206333K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
42 PDF 885012208085 RE 000000470000 47  nF ±10% 50 2.5 X7R 0.8 X7R1206473K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
43 PDF 885012208086 RE 000000680000 68  nF ±10% 50 2.5 X7R 0.8 X7R1206683K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
44 PDF 885012208087 RE 000001000000 100  nF ±10% 50 2.5 X7R 0.8 X7R1206104K050DFCT1000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
45 PDF 885012208088 RE 000001500000 150  nF ±10% 50 2.5 X7R 0.95 X7R1206154K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
46 PDF 885012208089 RE 000002200000 220  nF ±10% 50 2.5 X7R 0.95 X7R1206224K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
47 PDF 885012208090 RE 000003300000 330  nF ±10% 50 2.5 X7R 1.25 X7R1206334K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
48 PDF 885012208091 RE 000004700000 470  nF ±10% 50 3 X7R 1.6 X7R1206474K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
49 PDF 885012208092 RE 000006800000 680  nF ±10% 50 3 X7R 1.6 X7R1206684K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
50 PDF 885012208093 RE 000010000000 µF ±10% 50 3 X7R 1.6 X7R1206105K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
51 PDF 885012208094 000047000000 4.7  µF ±10% 50 10 X7R 1.6 X7R1206475K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
Qmin. DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012008061 RE 000000000100 10  pF ±5% 100 600 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206100J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012008062 RE 000000000150 15  pF ±5% 100 700 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206150J100DFCT10000
3 PDF 885012008065 RE 000000000470 47  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206470J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012008067 RE 000000001000 100  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206101J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012008068 RE 000000001500 150  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206151J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012008070 RE 000000003300 330  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206331J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012008071 RE 000000004700 470  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206471J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012008072 000000006800 680  pF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206681J100DFCT10000
9 PDF 885012008073 RE 000000010000 nF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206102J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012008074 RE 000000015000 1.5  nF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206152J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012008076 RE 000000033000 3.3  nF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.8 NP01206332J100DFCT10000
12 PDF 885012008078 RE 000000068000 6.8  nF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 0.95 NP01206682J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012008079 RE 000000100000 10  nF ±5% 100 1000 000000000100 10  NP0 Class I -55 °C up to +125 °C 1.25 NP01206103J100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012208101 RE 000000001500 150  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206151K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012208103 RE 000000003300 330  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206331K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012208104 RE 000000004700 470  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206471K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 885012208105 RE 000000006800 680  pF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206681K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 885012208106 RE 000000010000 nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206102K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
19 PDF 885012208107 RE 000000015000 1.5  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206152K100DFCT10000
20 PDF 885012208109 RE 000000033000 3.3  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206332K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012208110 RE 000000047000 4.7  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206472K100DFCT10000
22 PDF 885012208111 RE 000000068000 6.8  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206682K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012208112 RE 000000100000 10  nF ±10% 100 2.5 000000000100 10  X7R Class II -55 °C up to +125 °C 0.8 X7R1206103K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
24 PDF 885012208113 RE 000000150000 15  nF ±10% 100 2.5 000000000067 6.7  X7R Class II -55 °C up to +125 °C 0.8 X7R1206153K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
25 PDF 885012208115 RE 000000330000 33  nF ±10% 100 2.5 000000000030 X7R Class II -55 °C up to +125 °C 0.8 X7R1206333K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
26 PDF 885012208116 RE 000000470000 47  nF ±10% 100 2.5 000000000021 2.1  X7R Class II -55 °C up to +125 °C 0.8 X7R1206473K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
27 PDF 885012208117 RE 000000680000 68  nF ±10% 100 2.5 000000000015 1.5  X7R Class II -55 °C up to +125 °C 0.8 X7R1206683K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
28 PDF 885012208118 RE 000001000000 100  nF ±10% 100 2.5 000000000010 X7R Class II -55 °C up to +125 °C 1.25 X7R1206104K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
29 PDF 885012208119 RE 000001500000 150  nF ±10% 100 2.5 000000000007 0.7  X7R Class II -55 °C up to +125 °C 1.6 X7R1206154K100DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885090
30 PDF 885012208124 000022000000 2.2  µF ±10% 100 5 000000000000 0.05  X7R Class II -55 °C up to +125 °C 1.6 X7R1206225K100DFCT10000

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: MLCC, MLCCs, MLCC's, Ceramic Caps, Ceramic Capacitors, Chip Capacitors, Chip Caps, Ceramic Chip Capacitors, Ceramic Chip Caps, General Purpose Ceramic Capacitors, MLCC, MLCCs, Ceramic Cap, Ceramic Capacitor, Chip Capacitor, Chip Cap, Ceramic Chip Capacitor, Ceramic Chip Cap, General Purpose Ceramic Capacitor