WCAP-CSGP MLCCs 1210

General Purpose

  • Picture
  • Dimensions

Characteristics

General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
  • Capacitance range: 22 pF ‒ 100 µF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R and X5R
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature:
    -55 °C up to + 125 °C for NP0 and X7R
    -55 °C up to + 85 °C for X5R
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Products

  • 6.3 V(DC)
  • 10 V(DC)
  • 16 V(DC)
  • 25 V(DC)
  • 50 V(DC)
  • 100 V(DC)
show full screen
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012109001 RE 000000000100 10  µF ±20% 6.3 10 X5R 2 X5R1210106M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012109002 RE 000000000220 22  µF ±20% 6.3 10 X5R 2.5 X5R1210226M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012109003 RE 000000000470 47  µF ±20% 6.3 10 X5R 2.5 X5R1210476M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012109004 000000001000 100  µF ±20% 6.3 15 X5R 2.5 X5R1210107M6R3DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012109005 RE 000000000100 10  µF ±20% 10 5 X5R 2 X5R1210106M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012109006 000000000220 22  µF ±20% 10 10 X5R 2.5 X5R1210226M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012109007 000000000470 47  µF ±20% 10 10 X5R 2.5 X5R1210476M010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012209001 RE 000000000000 47  nF ±10% 10 5 X7R 0.95 X7R1210473K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012209002 RE 000000000002 220  nF ±10% 10 5 X7R 0.95 X7R1210224K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012209003 RE 000000000010 µF ±10% 10 5 X7R 1.25 X7R1210105K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012209004 RE 000000000047 4.7  µF ±10% 10 5 X7R 2 X7R1210475K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012209005 RE 000000000100 10  µF ±10% 10 5 X7R 2 X7R1210106K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012209006 000000000220 22  µF ±10% 10 10 X7R 2.5 X7R1210226K010DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012009001 RE 000000000150 15  nF ±5% 16 NP0 0.95 NP01210153J016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012109008 RE 000000047000 4.7  µF ±20% 16 5 X5R 2 X5R1210475M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
3 PDF 885012109009 RE 000000099999 10  µF ±20% 16 5 X5R 2 X5R1210106M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
4 PDF 885012109010 000000219999 22  µF ±20% 16 10 X5R 2.5 X5R1210226M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
5 PDF 885012109011 000000469999 47  µF ±20% 16 10 X5R 2.5 X5R1210476M016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
6 PDF 885012209007 RE 000000001500 150  nF ±10% 16 3.5 X7R 0.95 X7R1210154K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012209008 RE 000000002200 220  nF ±10% 16 3.5 X7R 0.95 X7R1210224K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012209009 RE 000000004700 470  nF ±10% 16 3.5 X7R 0.95 X7R1210474K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012209010 RE 000000006800 680  nF ±10% 16 3.5 X7R 1.25 X7R1210684K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012209011 RE 000000009999 µF ±10% 16 3.5 X7R 1.25 X7R1210105K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012209012 RE 000000022000 2.2  µF ±10% 16 3.5 X7R 2 X7R1210225K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012209013 RE 000000047000 4.7  µF ±10% 16 5 X7R 2 X7R1210475K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012209014 RE 000000099999 10  µF ±10% 16 5 X7R 2 X7R1210106K016DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012009002 RE 000000000010 nF ±5% 25 NP0 0.95 NP01210102J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012009003 RE 000000000022 2.2  nF ±5% 25 NP0 0.95 NP01210222J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012009004 RE 000000000047 4.7  nF ±5% 25 NP0 0.95 NP01210472J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012009005 RE 000000000068 6.8  nF ±5% 25 NP0 0.95 NP01210682J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012009006 RE 000000000150 15  nF ±5% 25 NP0 1.25 NP01210153J025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012109012 RE 000000047000 4.7  µF ±20% 25 3.5 X5R 2 X5R1210475M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
7 PDF 885012109013 RE 000000099999 10  µF ±20% 25 5 X5R 2 X5R1210106M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
8 PDF 885012109014 000000219999 22  µF ±20% 25 10 X5R 2.5 X5R1210226M025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
9 PDF 885012209015 RE 000000000010 nF ±10% 25 3.5 X7R 0.95 X7R1210102K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012209016 RE 000000000022 2.2  nF ±10% 25 3.5 X7R 0.95 X7R1210222K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012209017 RE 000000000100 10  nF ±10% 25 3.5 X7R 0.95 X7R1210103K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885012209018 RE 000000000220 22  nF ±10% 25 3.5 X7R 0.95 X7R1210223K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885012209019 RE 000000001000 100  nF ±10% 25 3.5 X7R 0.95 X7R1210104K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885012209020 RE 000000002200 220  nF ±10% 25 3.5 X7R 0.95 X7R1210224K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885012209021 RE 000000003300 330  nF ±10% 25 3.5 X7R 0.95 X7R1210334K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885012209022 RE 000000004700 470  nF ±10% 25 3.5 X7R 0.95 X7R1210474K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 885012209023 RE 000000006800 680  nF ±10% 25 3.5 X7R 1.25 X7R1210684K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 885012209024 RE 000000009999 µF ±10% 25 3.5 X7R 1.25 X7R1210105K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 885012209025 RE 000000022000 2.2  µF 25 3.5 X7R 1.6 X7R1210225K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 885012209026 RE 000000032999 3.3  µF 25 3.5 X7R 1.6 X7R1210335K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012209027 RE 000000047000 4.7  µF ±10% 25 3.5 X7R 2 X7R1210475K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012209028 000000099999 10  µF ±10% 25 5 X7R 2 X7R1210106K025DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012009007 RE 000000000220 22  pF ±5% 50 NP0 0.95 NP01210220J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885012009008 RE 000000000330 33  pF ±5% 50 NP0 0.95 NP01210330J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885012009009 RE 000000000470 47  pF ±5% 50 NP0 0.95 NP01210470J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 885012009010 RE 000000000680 68  pF ±5% 50 NP0 0.95 NP01210680J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885012009011 RE 000000001000 100  pF ±5% 50 NP0 0.95 NP01210101J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 885012009012 RE 000000001500 150  pF ±5% 50 NP0 0.95 NP01210151J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
7 PDF 885012009013 RE 000000002200 220  pF ±5% 50 NP0 0.95 NP01210221J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885012009014 RE 000000003300 330  pF ±5% 50 NP0 0.95 NP01210331J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885012009015 RE 000000004700 470  pF ±5% 50 NP0 0.95 NP01210471J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885012009016 RE 000000006800 680  pF ±5% 50 NP0 0.95 NP01210681J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885012009017 RE 000000010000 nF ±5% 50 NP0 0.95 NP01210102J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
12 PDF 885012009018 RE 000000015000 1.5  nF ±5% 50 NP0 0.95 NP01210152J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
13 PDF 885012009019 RE 000000022000 2.2  nF ±5% 50 NP0 0.95 NP01210222J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
14 PDF 885012009020 RE 000000033000 3.3  nF ±5% 50 NP0 0.95 NP01210332J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
15 PDF 885012009021 RE 000000047000 4.7  nF ±5% 50 NP0 0.95 NP01210472J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
16 PDF 885012009022 RE 000000068000 6.8  nF ±5% 50 NP0 0.95 NP01210682J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
17 PDF 885012009023 RE 000000100000 10  nF ±5% 50 NP0 0.95 NP01210103J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
18 PDF 885012009024 RE 000000150000 15  nF ±5% 50 NP0 1.25 NP01210153J050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
19 PDF 885012209029 RE 000000010000 nF ±10% 50 2.5 X7R 0.95 X7R1210102K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 885012209030 RE 000000015000 1.5  nF ±10% 50 2.5 X7R 0.95 X7R1210152K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 885012209031 RE 000000022000 2.2  nF ±10% 50 2.5 X7R 0.95 X7R1210222K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885012209032 RE 000000033000 3.3  nF ±10% 50 2.5 X7R 0.95 X7R1210332K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 885012209033 RE 000000047000 4.7  nF ±10% 50 2.5 X7R 0.95 X7R1210472K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 885012209034 RE 000000068000 6.8  nF ±10% 50 2.5 X7R 0.95 X7R1210682K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 885012209035 RE 000000100000 10  nF ±10% 50 2.5 X7R 0.95 X7R1210103K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 885012209036 RE 000000150000 15  nF ±10% 50 2.5 X7R 0.95 X7R1210153K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
27 PDF 885012209037 RE 000000220000 22  nF ±10% 50 2.5 X7R 0.95 X7R1210223K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 885012209038 RE 000000330000 33  nF ±10% 50 2.5 X7R 0.95 X7R1210333K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
29 PDF 885012209039 RE 000000470000 47  nF ±10% 50 2.5 X7R 0.95 X7R1210473K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 885012209040 RE 000000680000 68  nF ±10% 50 2.5 X7R 0.95 X7R1210683K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
31 PDF 885012209041 RE 000001000000 100  nF ±10% 50 2.5 X7R 0.95 X7R1210104K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 885012209042 RE 000001500000 150  nF ±10% 50 2.5 X7R 0.95 X7R1210154K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
33 PDF 885012209043 RE 000002200000 220  nF ±10% 50 2.5 X7R 0.95 X7R1210224K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
34 PDF 885012209044 RE 000003300000 330  nF ±10% 50 2.5 X7R 1.25 X7R1210334K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
35 PDF 885012209045 RE 000004700000 470  nF ±10% 50 2.5 X7R 1.25 X7R1210474K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
36 PDF 885012209046 RE 000006800000 680  nF ±10% 50 2.5 X7R 1.25 X7R1210684K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
37 PDF 885012209047 RE 000010000000 µF ±10% 50 2.5 X7R 1.25 X7R1210105K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
38 PDF 885012209048 000047000000 4.7  µF ±10% 50 5 X7R 2.5 X7R1210475K050DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885080
39 PDF 885012209073 000100000000 10  µF ±10% 50 10 000000000000 0.005  X7R Class II -55 °C up to +125 °C 2.5 X7R1210106K050DFCT10000
SPEC Order Code C Tol. C VR
(V (DC))
DF
(%)
RISO Ceramic Type Operating Temperature H
(mm)
Technical Reference Samples
2 PDF 885012209069 000000000010 µF ±10% 100 2.5 000000000001 0.1  X7R Class II 2 X7R1210105K100DFCT10000
1 PDF 885012209071 000000000022 2.2  µF ±10% 100 2.5 000000000000 0.05  X7R Class II -55 °C up to +125 °C 2.5 X7R1210225K100DFCT10000

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: MLCC, MLCCs, MLCC's, Ceramic Caps, Ceramic Capacitors, Chip Capacitors, Chip Caps, Ceramic Chip Capacitors, Ceramic Chip Caps, General Purpose Ceramic Capacitors, MLCC, MLCCs, Ceramic Cap, Ceramic Capacitor, Chip Capacitor, Chip Cap, Ceramic Chip Capacitor, Ceramic Chip Cap, General Purpose Ceramic Capacitor,