WCAP-CSGP MLCCs 1812

General Purpose

  • Picture
  • Dimensions

Characteristics

General purpose product series
  • High performance ceramic
  • High electrical precision and stability ceramic especially for NP0
  • Minimal aging especially for NP0
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X7R (Class II)
  • Capacitance range: 10 pF ‒ 2.2 μF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R
  • Voltage range (UR): 16 ‒ 50 V(DC)
  • Operating temperature: -55 °C up to + 125 °C
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Temperature compensation (NP0)
  • Coupling
  • Decoupling
  • Bypass
  • Smoothing
  • Filtering
  • Resonant circuit

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

  • 16 V(DC)
  • 25 V(DC)
  • 50 V(DC)
show full screen
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Samples
1 PDF 885012010001 RE 000000000010 nF ±5% 16 NP0 1.25 NP01812102J016DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
2 PDF 885012010002 RE 000000000220 22  nF ±5% 16 NP0 1.25 NP01812223J016DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
3 PDF 885012210001 RE 000000000100 10  nF ±10% 16 3.5 X7R 1.25 X7R1812103K016DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
4 PDF 885012210002 RE 000000000470 47  nF ±10% 16 3.5 X7R 1.25 X7R1812473K016DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
5 PDF 885012210003 RE 000000006800 680  nF ±10% 16 3.5 X7R 1.25 X7R1812684K016DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
6 PDF 885012210004 RE 000000009999 µF ±10% 16 3.5 X7R 1.25 X7R1812105K016DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Samples
1 PDF 885012010003 RE 000000000100 10  nF ±5% 25 NP0 1.25 NP01812103J025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
2 PDF 885012010004 RE 000000000330 33  nF ±5% 25 NP0 1.25 NP01812333J025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
3 PDF 885012210005 RE 000000000047 4.7  nF ±10% 25 3.5 X7R 1.25 X7R1812472K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
4 PDF 885012210006 RE 000000000100 10  nF ±10% 25 3.5 X7R 1.25 X7R1812103K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
5 PDF 885012210007 RE 000000000470 47  nF ±10% 25 3.5 X7R 1.25 X7R1812473K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
6 PDF 885012210008 RE 000000001000 100  nF ±10% 25 3.5 X7R 1.25 X7R1812104K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
7 PDF 885012210009 RE 000000003300 330  nF ±10% 25 3.5 X7R 1.25 X7R1812334K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
8 PDF 885012210010 RE 000000004700 470  nF ±10% 25 3.5 X7R 1.25 X7R1812474K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
9 PDF 885012210011 RE 000000006800 680  nF ±10% 25 3.5 X7R 1.25 X7R1812684K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
10 PDF 885012210012 RE 000000009999 µF ±10% 25 3.5 X7R 1.25 X7R1812105K025DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
SPEC Order Code Simu-
lation
C Tol. C VR
(V (DC))
DF
(%)
Ceramic Type H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 885012010005 RE 000000001000 100  pF ±5% 50 NP0 1.25 NP01812101J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
2 PDF 885012010006 RE 000000002200 220  pF ±5% 50 NP0 1.25 NP01812221J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
3 PDF 885012010007 RE 000000004700 470  pF ±5% 50 NP0 1.25 NP01812471J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
4 PDF 885012010008 RE 000000010000 nF ±5% 50 NP0 1.25 NP01812102J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
5 PDF 885012010009 RE 000000015000 1.5  nF ±5% 50 NP0 1.25 NP01812152J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
6 PDF 885012010010 RE 000000033000 3.3  nF ±5% 50 NP0 1.25 NP01812332J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
7 PDF 885012010011 RE 000000047000 4.7  nF ±5% 50 NP0 1.25 NP01812472J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
8 PDF 885012010012 RE 000000068000 6.8  nF ±5% 50 NP0 1.25 NP01812682J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
9 PDF 885012010013 RE 000000100000 10  nF ±5% 50 NP0 1.25 NP01812103J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
10 PDF 885012010014 RE 000000150000 15  nF ±5% 50 NP0 1.25 NP01812153J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
11 PDF 885012010015 RE 000000220000 22  nF ±5% 50 NP0 1.25 NP01812223J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
12 PDF 885012010016 RE 000000330000 33  nF ±5% 50 NP0 1.25 NP01812333J050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
13 PDF 885012210013 RE 000000010000 nF ±10% 50 2.5 X7R 1.25 X7R1812102K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
14 PDF 885012210014 RE 000000015000 1.5  nF ±10% 50 2.5 X7R 1.25 X7R1812152K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
15 PDF 885012210015 RE 000000022000 2.2  nF ±10% 50 2.5 X7R 1.25 X7R1812222K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
16 PDF 885012210016 RE 000000033000 3.3  nF ±10% 50 2.5 X7R 1.25 X7R1812332K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
17 PDF 885012210017 RE 000000047000 4.7  nF ±10% 50 2.5 X7R 1.25 X7R1812472K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
18 PDF 885012210018 RE 000000068000 6.8  nF ±10% 50 2.5 X7R 1.25 X7R1812682K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
19 PDF 885012210019 RE 000000100000 10  nF ±10% 50 2.5 X7R 1.25 X7R1812103K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
20 PDF 885012210020 RE 000000150000 15  nF ±10% 50 2.5 X7R 1.25 X7R1812153K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
21 PDF 885012210021 RE 000000220000 22  nF ±10% 50 2.5 X7R 1.25 X7R1812223K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
22 PDF 885012210022 RE 000000330000 33  nF ±10% 50 2.5 X7R 1.25 X7R1812333K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
23 PDF 885012210023 RE 000000470000 47  nF ±10% 50 2.5 X7R 1.25 X7R1812473K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
24 PDF 885012210024 RE 000000680000 68  nF ±10% 50 2.5 X7R 1.25 X7R1812683K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip
25 PDF 885012210025 RE 000001000000 100  nF ±10% 50 2.5 X7R 1.25 X7R1812104K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
26 PDF 885012210026 RE 000001500000 150  nF ±10% 50 2.5 X7R 1.25 X7R1812154K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
27 PDF 885012210027 RE 000002200000 220  nF ±10% 50 2.5 X7R 1.25 X7R1812224K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
28 PDF 885012210028 RE 000003300000 330  nF ±10% 50 2.5 X7R 1.25 X7R1812334K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
29 PDF 885012210029 RE 000004700000 470  nF ±10% 50 2.5 X7R 1.25 X7R1812474K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
30 PDF 885012210030 RE 000006800000 680  nF ±10% 50 2.5 X7R 2 X7R1812684K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
31 PDF 885012210031 RE 000010000000 µF ±10% 50 2.5 X7R 2 X7R1812105K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080
32 PDF 885012210032 RE 000022000000 2.2  µF ±10% 50 2.5 X7R 2.5 X7R1812225K050DFCT10000 Altium_WCAP-CSGP (rev19a).IntLibLTSpice_WCAP-CSGP (rev19a).zipPSpice_WCAP-CSGP (rev19a).zip 885080

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: MLCC, MLCCs, MLCC's, Ceramic Caps, Ceramic Capacitors, Chip Capacitors, Chip Caps, Ceramic Chip Capacitors, Ceramic Chip Caps, General Purpose Ceramic Capacitors, MLCC, MLCCs, Ceramic Cap, Ceramic Capacitor, Chip Capacitor, Chip Cap, Ceramic Chip Capacitor, Ceramic Chip Cap, General Purpose Ceramic Capacitor