WCAP-CSMH MLCCs

Mid and High Voltage

  • Picture
  • Dimensions

Characteristics

Product series for mid and high voltage up to 3 kV(DC)
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X7R (Class II)
  • Capacitance range: 10 pF ‒ 470 nF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 % for NP0
    ±15 % for X7R
  • Voltage range (UR): 200 V(DC) ‒ 3 kV(DC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 0603 / 0805 / 1206 / 1210 / 1808 / 1812
  • Termination: Cu/Ni/Sn
  • Recommended soldering: Reflow soldering
  • Wave soldering only valid for 0603, 0805; thickness < 0.85 mm

Applications

  • Ports protection against EFT and surge
  • Blocking
  • High voltage coupling
  • Snubber

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trail! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Request a FREE 90-Day Trial!

Products

  • 0603
  • 0805
  • 1206
  • 1210
  • 1808
  • 1812
show full screen
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885342006001 000000000100 10  pF 250 000000000100 10  NP0 Class I NP00603100J250DFCT10000 885341
2 PDF 885342006002 000000000330 33  pF 250 000000000100 10  NP0 Class I NP00603330J250DFCT10000
3 PDF 885342006003 000000001000 100  pF 250 000000000100 10  NP0 Class I NP00603101J250DFCT10000 885341
4 PDF 885342006004 000000002200 220  pF 250 000000000100 10  NP0 Class I NP00603221J250DFCT10000
5 PDF 885342006005 000000004700 470  pF 250 000000000100 10  NP0 Class I NP00603471J250DFCT10000 885341
6 PDF 885342206001 000000001000 100  pF 250 2.5 000000000100 10  X7R Class II X7R0603101K250DFCT10000 885341
7 PDF 885342206002 000000003300 330  pF 250 2.5 000000000100 10  X7R Class II X7R0603331K250DFCT10000
8 PDF 885342206003 000000010000 nF 250 2.5 000000000100 10  X7R Class II X7R0603102K250DFCT10000 885341
9 PDF 885342206004 000000015000 1.5  nF 250 2.5 000000000100 10  X7R Class II X7R0603152K250DFCT10000
10 PDF 885342206005 000000033000 3.3  nF 250 2.5 000000000100 10  X7R Class II X7R0603332K250DFCT10000
11 PDF 885342206006 RE 000000100000 10  nF 250 2.5 000000000100 10  X7R Class II X7R0603103K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885342007001 RE 000000002200 220  pF 200 000000000100 10  NP0 Class I NP00805221J200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 885342007002 RE 000000003300 330  pF 200 000000000100 10  NP0 Class I NP00805331J200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885342007003 RE 000000010000 nF 200 000000000100 10  NP0 Class I NP00805102J200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
4 PDF 885342007004 RE 000000000150 15  pF 250 000000000100 10  NP0 Class I NP00805150J250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 885342007005 RE 000000022000 2.2  nF 250 000000000100 10  NP0 Class I NP00805222J250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
6 PDF 885342007006 RE 000000000470 47  pF 500 000000000100 10  NP0 Class I NP00805470J500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
7 PDF 885342207001 RE 000000001000 100  pF 200 2.5 000000000100 10  X7R Class II X7R0805101K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 885342207002 RE 000000004700 470  pF 200 2.5 000000000100 10  X7R Class II X7R0805471K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
9 PDF 885342207003 RE 000000010000 nF 200 2.5 000000000100 10  X7R Class II X7R0805102K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 885342207004 RE 000000047000 4.7  nF 200 2.5 000000000100 10  X7R Class II X7R0805472K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 885342207005 RE 000000100000 10  nF 200 2.5 000000000100 10  X7R Class II X7R0805103K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 885342207006 RE 000000220000 22  nF 200 2.5 000000000045 4.545  X7R Class II X7R0805223K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885342207007 RE 000000004700 470  pF 250 2.5 000000000100 10  X7R Class II X7R0805471K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885342207008 RE 000000010000 nF 250 2.5 000000000100 10  X7R Class II X7R0805102K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885342207009 RE 000000047000 4.7  nF 250 2.5 000000000100 10  X7R Class II X7R0805472K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
16 PDF 885342207010 RE 000000100000 10  nF 250 2.5 000000000100 10  X7R Class II X7R0805103K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
17 PDF 885342207011 RE 000000220000 22  nF 250 2.5 000000000045 4.545  X7R Class II X7R0805223K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
18 PDF 885342207012 RE 000000004700 470  pF 500 2.5 000000000100 10  X7R Class II X7R0805471K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
19 PDF 885342207013 RE 000000010000 nF 500 2.5 000000000100 10  X7R Class II X7R0805102K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
20 PDF 885342207014 RE 000000100000 10  nF 500 2.5 000000000100 10  X7R Class II X7R0805103K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
21 PDF 885342207015 RE 000000001000 100  pF 1000 2.5 000000000100 10  X7R Class II X7R0805101KA00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
22 PDF 885342207016 RE 000000022000 2.2  nF 1000 2.5 000000000100 10  X7R Class II X7R0805222KA00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885342008001 RE 000000000470 47  pF 500 000000000100 10  NP0 Class I NP01206470J500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
2 PDF 885342008002 RE 000000002200 220  pF 500 000000000100 10  NP0 Class I NP01206221J500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 885342008003 RE 000000010000 nF 500 000000000100 10  NP0 Class I NP01206102J500DFCT10000
4 PDF 885342008004 RE 000000001000 100  pF 630 000000000100 10  NP0 Class I NP01206101J630DFCT10000 885341
5 PDF 885342008005 RE 000000010000 nF 630 000000000100 10  NP0 Class I NP01206102J630DFCT10000
6 PDF 885342008006 000000015000 1.5  nF 630 000000000100 10  NP0 Class I NP01206152J630DFCT10000
7 PDF 885342008007 RE 000000022000 2.2  nF 630 000000000100 10  NP0 Class I NP01206222J630DFCT10000 885341
8 PDF 885342008008 RE 000000000220 22  pF 1000 000000000100 10  NP0 Class I NP01206220JA00DFCT10000 885342
9 PDF 885342008009 RE 000000001000 100  pF 1000 000000000100 10  NP0 Class I NP01206101JA00DFCT10000 885342
10 PDF 885342008010 RE 000000000680 68  pF 2000 000000000100 10  NP0 Class I NP01206680JB00DFCT10000 885342
11 PDF 885342008011 RE 000000001000 100  pF 2000 000000000100 10  NP0 Class I NP01206101JB00DFCT10000 885342
12 PDF 885342208001 RE 000000220000 22  nF 200 2.5 000000000045 4.545  X7R Class II X7R1206223K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
13 PDF 885342208002 RE 000001000000 100  nF 200 2.5 000000000010 X7R Class II X7R1206104K200DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 885342208003 RE 000000100000 10  nF 250 2.5 000000000100 10  X7R Class II X7R1206103K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
15 PDF 885342208004 RE 000001000000 100000  pF 250 2.5 000000000010 X7R Class II X7R1206104K250DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 885342208005 RE 000000004700 470  pF 500 2.5 000000000100 10  X7R Class II X7R1206471K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
17 PDF 885342208006 RE 000000010000 nF 500 2.5 000000000100 10  X7R Class II X7R1206102K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 885342208007 RE 000000022000 2.2  nF 500 2.5 000000000100 10  X7R Class II X7R1206222K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
19 PDF 885342208008 RE 000000047000 4.7  nF 500 2.5 000000000100 10  X7R Class II X7R1206472K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
20 PDF 885342208009 RE 000000100000 10  nF 500 2.5 000000000100 10  X7R Class II X7R1206103K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
21 PDF 885342208010 RE 000000220000 22  nF 500 2.5 000000000045 4.545  X7R Class II X7R1206223K500DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 885342208011 RE 000000010000 nF 630 2.5 000000000100 10  X7R Class II X7R1206102K630DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
23 PDF 885342208012 RE 000000100000 10  nF 630 2.5 000000000100 10  X7R Class II X7R1206103K630DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
24 PDF 885342208013 RE 000000150000 15  nF 630 2.5 000000000066 6.667  X7R Class II X7R1206153K630DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
25 PDF 885342208014 RE 000000220000 22  nF 630 2.5 000000000045 4.545  X7R Class II X7R1206223K630DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
26 PDF 885342208015 RE 000000330000 33  nF 630 2.5 000000000030 3.03  X7R Class II X7R1206333K630DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
27 PDF 885342208016 RE 000000001500 150  pF 1000 2.5 000000000100 10  X7R Class II X7R1206151KA00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
28 PDF 885342208017 RE 000000004700 470  pF 1000 2.5 000000000100 10  X7R Class II X7R1206471KA00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
29 PDF 885342208018 000000010000 nF 1000 2.5 000000000100 10  X7R Class II X7R1206102KA00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
30 PDF 885342208019 RE 000000022000 2.2  nF 1000 2.5 000000000100 10  X7R Class II X7R1206222KA00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
31 PDF 885342208020 RE 000000047000 4.7  nF 1000 2.5 000000000100 10  X7R Class II X7R1206472KA00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
32 PDF 885342208021 000000100000 10  nF 1000 2.5 000000000100 10  X7R Class II X7R1206103KA00DFCT10000 885342
33 PDF 885342208022 RE 000000001000 100  pF 2000 2.5 000000000100 10  X7R Class II X7R1206101KB00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
34 PDF 885342208023 RE 000000004700 470  pF 2000 2.5 000000000100 10  X7R Class II X7R1206471KB00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
35 PDF 885342208024 000000010000 nF 2000 2.5 000000000100 10  X7R Class II X7R1206102KB00DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885342
SPEC Order Code Simu-
lation
C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Files Design Kit Samples
1 PDF 885342009001 000000000047 4.7  nF 200 000000000100 10  NP0 Class I NP01210472J200DFCT10000
2 PDF 885342009002 000000000000 22  pF 1000 000000000100 10  NP0 Class I NP01210220JA00DFCT10000 885342
3 PDF 885342009003 000000000010 nF 1000 000000000100 10  NP0 Class I NP01210102JA00DFCT10000 885342
4 PDF 885342009004 000000000000 10  pF 2000 000000000100 10  NP0 Class I NP01210100JB00DFCT10000 885342
5 PDF 885342009005 000000000002 220  pF 2000 000000000100 10  NP0 Class I NP01210221JB00DFCT10000 885342
6 PDF 885342209001 RE 000000000150 15  nF 200 2.5 000000000066 6.667  X7R Class II X7R1210153K200DFCT10000
7 PDF 885342209002 000000001000 100  nF 200 2.5 000000000010 X7R Class II X7R1210104K200DFCT10000
8 PDF 885342209003 000000002200 220  nF 250 2.5 000000000004 0.455  X7R Class II X7R1210224K250DFCT10000 885341
9 PDF 885342209004 RE 000000000330 33  nF 630 2.5 000000000030 3.03  X7R Class II X7R1210333K630DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
10 PDF 885342209005 RE 000000000680 68  nF 630 2.5 000000000014 1.471  X7R Class II X7R1210683K630DFCT10000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 885341
11 PDF 885342209006 000000000010 nF 1000 2.5 000000000100 10  X7R Class II X7R1210102KA00DFCT10000 885342
12 PDF 885342209007 RE 000000000220 22  nF 1000 2.5 000000000045 4.55  X7R Class II X7R1210223KA00DFCT10000 885342
13 PDF 885342209008 000000000002 220  pF 2000 2.5 000000000100 10  X7R Class II X7R1210221KB00DFCT10000 885342
14 PDF 885342209009 000000000010 nF 2000 2.5 000000000100 10  X7R Class II X7R1210102KB00DFCT10000 885342
SPEC Order Code C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Design Kit Samples
1 PDF 885342010001 000000000100 10  pF 3000 000000000100 10  NP0 Class I NP01808100JC00DFCT10000 885342
2 PDF 885342010002 000000000680 68  pF 3000 000000000100 10  NP0 Class I NP01808680JC00DFCT10000 885342
3 PDF 885342010003 000000001000 100  pF 3000 000000000100 10  NP0 Class I NP01808101JC00DFCT10000 885342
7 PDF 885342210001 000000010000 nF 2000 2.5 000000000100 10  X7R Class II X7R1808102KB00DFCT10000 885342
4 PDF 885342210002 000000022000 2.2  nF 2000 2.5 000000000100 10  X7R Class II X7R1808222KB00DFCT10000 885342
5 PDF 885342210003 000000004700 470  pF 3000 2.5 000000000100 10  X7R Class II X7R1808471KC00DFCT10000 885342
6 PDF 885342210004 000000010000 nF 3000 2.5 000000000100 10  X7R Class II X7R1808102KC00DFCT10000 885342
SPEC Order Code C VR
(V (DC))
DF
(%)
RISO Ceramic Type Technical Reference Design Kit Samples
1 PDF 885342011001 000000000010 nF 500 000000000100 10  NP0 Class I NP01812102J500DFCT10000
2 PDF 885342011002 000000000001 100  pF 1000 000000000100 10  NP0 Class I NP01812101JA00DFCT10000 885342
3 PDF 885342011003 000000000015 1.5  nF 1000 000000000100 10  NP0 Class I NP01812152JA00DFCT10000 885342
4 PDF 885342211001 000000000047 4.7  nF 200 2.5 000000000100 10  X7R Class II X7R1812472K200DFCT10000 885341
5 PDF 885342211002 000000001000 100  nF 200 2.5 000000000010 X7R Class II X7R1812104K200DFCT10000 885341
6 PDF 885342211003 000000004700 470  nF 250 2.5 000000000002 0.213  X7R Class II X7R1812474K250DFCT10000 885341
7 PDF 885342211004 000000000100 10  nF 500 2.5 000000000100 10  X7R Class II X7R1812103K500DFCT10000 885341
8 PDF 885342211005 000000001000 100  nF 500 2.5 000000000010 X7R Class II X7R1812104K500DFCT10000 885341
9 PDF 885342211006 000000001000 100  nF 630 2.5 000000000010 X7R Class II X7R1812104K630DFCT10000 885341
10 PDF 885342211007 000000000022 2.2  nF 2000 2.5 000000000100 10  X7R Class II X7R1812222KB00DFCT10000 885342
11 PDF 885342211008 000000000047 4.7  nF 2000 2.5 000000000100 10  X7R Class II X7R1812472KB00DFCT10000 885342
12 PDF 885342211009 000000000010 nF 3000 2.5 000000000100 10  X7R Class II X7R1812102KC00DFCT10000 885342
13 PDF 885342211010 000000000022 2.2  nF 3000 2.5 000000000100 10  X7R Class II X7R1812222KC00DFCT10000 885342

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: MLCC, MLCCs, MLCC, MLCCs, MLCC's, Ceramic Caps, Ceramic Capacitors, Chip Capacitors, Chip Caps, Ceramic Chip Capacitors, Ceramic Chip Caps, Mid and High Voltage Ceramic Capacitors, Mid and High Voltage Ceramic Caps, Ceramic Cap, Ceramic Capacitor, Chip Capacitor, Chip Cap, Ceramic Chip Capacitor, Ceramic Chip Cap, Mid and High Voltage Ceramic Capacitor, Mid and High Voltage Ceramic Cap