WCAP-CSSA MLCCs

Safety Capacitors

  • Picture
  • Dimensions

Characteristics

Product series for interference suppression
  • High capacitance stability
  • Certificates: TÜV, cULus
  • Safety class: X1/Y2, X2
  • Mounting style: SMT-Chip
  • Ceramic: NP0 (Class I), X7R (Class II)
  • Capacitance range: 33 pF ‒ 4.7 nF
  • Temperature Coefficient:
    ±30 ppm/°C; ±0.54 %/°C for NP0
    ±15 % for X7R
  • Voltage range (UR): 250 V(AC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 1808 / 1812 / 2211 / 2220
  • Termination: Ag/Ni/Sn
  • Recommended soldering: Reflow soldering

Applications

  • Interference suppression
  • Filter in power supplies

Happy with MLCC Downsizing? Check our menu.

Würth Elektronik offers a large portfolio of MLCC sizes up to 2220.

All Information here

Products

  • 1808
  • 1812
  • 2211
  • 2220
show full screen
SPEC Order Code Simu-
lation
C Tol. C VR
(V (AC))
VIMP
(V (DC))
DF
(%)
RISO Operating Temperature Ceramic Type H
(mm)
Safety Class Technical Reference Files Design Kit Samples
1 PDF 885352010007 RE 000000000330 33  pF ±5% 250 5000 0.1 000000001000 100  -55 °C up to +125 °C NP0 1.4 X1 / Y2 NP01808330JE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
2 PDF 885352210013 RE 000000010000 nF ±10% 250 5000 2.5 000000000100 10  -55 °C up to +125 °C X7R 2 X1 / Y2 X7R1808102KE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
3 PDF 885362010009 RE 000000000330 33  pF ±5% 250 2500 0.1 000000001000 100  NP0 1.4 X2 NP01808330JB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
4 PDF 885362010011 RE 000000000470 47  pF ±5% 250 2500 0.1 000000001000 100  NP0 1.6 X2 NP01808470JB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
5 PDF 885362010017 RE 000000001000 100  pF ±5% 250 2500 0.1 000000001000 100  NP0 2 X2 NP01808101JB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
6 PDF 885362210009 RE 000000004700 470  pF ±10% 250 2500 2.5 000000000100 10  X7R 1.6 X2 X7R1808471KB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
7 PDF 885362210013 RE 000000006800 680  pF ±10% 250 2500 2.5 000000000100 10  X7R 1.6 X2 X7R1808681KB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
8 PDF 885362210017 RE 000000010000 nF ±10% 250 2500 2.5 000000000100 10  -55 °C up to +125 °C Class II 2 X2 X7R1808102KB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
SPEC Order Code C Tol. C VR
(V (AC))
VIMP
(V (DC))
DF
(%)
RISO Operating Temperature Ceramic Type H
(mm)
Safety Class Technical Reference Files Design Kit Samples
1 PDF 885352211001 000000004700 470  pF ±10% 250 5000 2.5 000000000100 10  -55 °C up to +125 °C X7R 1.6 X1 / Y2 X7R1812471KE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
2 PDF 885352211002 000000006800 680  pF ±10% 250 5000 2.5 000000000100 10  -55 °C up to +125 °C X7R 2 X1 / Y2 X7R1812681KE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 744998
3 PDF 885352211003 000000010000 nF ±10% 250 5000 2.5 000000000100 10  -55 °C up to +125 °C X7R 2.5 X1 / Y2 X7R1812102KE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 744998
4 PDF 885362211011 000000010000 nF ±10% 250 2500 2.5 000000000100 10  X7R 1.6 X2 X7R1812102KB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
5 PDF 885362211015 000000022000 2.2  nF ±10% 250 2500 2.5 000000000100 10  X7R 2.5 X2 X7R1812222KB50IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 885300
SPEC Order Code Simu-
lation
C Tol. C VR
(V (AC))
VIMP
(V (DC))
DF
(%)
RISO Operating Temperature Ceramic Type H
(mm)
Safety Class Technical Reference Files Design Kit Samples
1 PDF 885352213011 RE 000000000010 nF ±10% 250 5000 2.5 000000000100 10  -55 °C up to +125 °C X7R 2.5 X1 / Y2 X7R2211102KE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 744998
2 PDF 885352213015 RE 000000000022 2.2  nF ±10% 250 5000 2.5 000000000100 10  -55 °C up to +125 °C X7R 2.5 X1 / Y2 X7R2211222KE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zipLTSpice_WCAP-CSSA (rev19a).zipPSpice_WCAP-CSSA (rev19a).zip 744998
SPEC Order Code C Tol. C VR
(V (AC))
DF
(%)
RISO Operating Temperature Ceramic Type H
(mm)
Safety Class Technical Reference Files Samples
1 PDF 885352214001 000000000047 4.7  nF ±10% 250 2.5 000000000100 10  -55 °C up to +125 °C X7R 2.5 X1 / Y2 X7R2220472KE00IFCT10000 Altium_WCAP-CSSA (rev19a).IntLibDownloads_CADENCE_WCAP-CSSA (rev19a).zipCadstar_WCAP-CSSA (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: MLCC, MLCCs