WCAP-CSST MLCCs

EXTENDED

Soft Termination

  • Picture
  • Dimensions

Characteristics

Product series with high absorbtion of mechanical stress
  • Mounting style: SMT-Chip
  • Capacitance range: 220 pF - 2.2 µF
  • Temperature Coefficient: ± 15 %
  • Voltage range (UR): 16 V(DC) - 2 kV(DC)
  • Operating temperature: -55 °C up to + 125 °C
  • Sizes: 0603 / 0805 / 1206 / 1210
  • Termination: Ag-Polymer/Ni/Sn
  • Recommended soldering: Reflow soldering
  • Wave soldering (only valid for the thickness ≤0.85 mm)

Applications

  • Application with high mechanical stress
  • Power supply
  • Lighting

Products

  • 0603
  • 0805
  • 1206
  • 1210
show full screen
SPEC Order Code C Tol. C VR
(V (DC))
DF
(%)
RISO L
(mm)
W
(mm)
H
(mm)
Ceramic Type Samples
1 PDF 885382206001 000000002200 220  pF ±10% 50 2.5 000000000100 10  1.6 0.8 0.8 X7R Class II
2 PDF 885382206002 000000100000 10  nF ±10% 50 2.5 000000000100 10  1.6 0.8 0.8 X7R Class II
3 PDF 885382206003 000000220000 22  nF ±10% 50 2.5 000000000100 10  1.6 0.8 0.8 X7R Class II
4 PDF 885382206004 000001000000 100  nF ±10% 50 3 000000000050 1.6 0.8 0.8 X7R Class II
5 PDF 885382206005 000000010000 nF ±10% 200 2.5 000000000100 10  1.6 0.8 0.8 X7R Class II
SPEC Order Code C Tol. C VR
(V (DC))
DF
(%)
RISO L
(mm)
W
(mm)
H
(mm)
Ceramic Type Samples
1 PDF 885382207001 000000000010 µF ±10% 16 5 000000000005 0.5  2 1.25 1.25 X7R Class II
2 PDF 885382207002 000000000003 330  nF ±10% 25 3.5 000000000015 1.5  2 1.25 1.25 X7R Class II
3 PDF 885382207003 000000000010 µF ±10% 25 5 000000000005 0.5  2 1.25 1.25 X7R Class II
4 PDF 885382207004 000000000000 nF ±10% 50 2.5 000000000100 10  2 1.25 1.25 X7R Class II
5 PDF 885382207005 000000000000 2.2  nF ±10% 50 2.5 000000000100 10  2 1.25 1.25 X7R Class II
6 PDF 885382207006 000000000000 10  nF ±10% 50 2.5 000000000100 10  2 1.25 1.25 X7R Class II
7 PDF 885382207007 000000000001 100  nF ±10% 50 2.5 000000000050 2 1.25 1.25 X7R Class II
8 PDF 885382207008 000000000002 220  nF ±10% 50 3 000000000023 2.3  2 1.25 1.25 X7R Class II
9 PDF 885382207009 000000000000 10  nF ±10% 100 2.5 000000000100 10  2 1.25 1.25 X7R Class II
10 PDF 885382207010 000000000000 270  pF ±10% 500 2.5 000000000100 10  2 1.25 1.25 X7R Class II
11 PDF 885382207011 000000000000 nF ±10% 100 2.5 000000000100 10  2 1.25 1.25 X7R Class II
SPEC Order Code C Tol. C VR
(V (DC))
DF
(%)
RISO L
(mm)
W
(mm)
H
(mm)
Ceramic Type Samples
1 PDF 885382208001 000000000022 2.2  µF ±10% 25 3.5 000000000002 0.2  3.2 1.6 1.6 X7R Class II
2 PDF 885382208002 000000000000 10  nF ±10% 50 2.5 000000000100 10  3.2 1.6 1.25 X7R Class II
3 PDF 885382208003 000000000001 100  nF ±10% 50 2.5 000000000050 3.2 1.6 1.25 X7R Class II
4 PDF 885382208004 000000000004 470  nF ±10% 50 3 000000000010 3.2 1.6 1.6 X7R Class II
5 PDF 885382208005 000000000010 µF ±10% 50 3 000000000005 0.5  3.2 1.6 1.6 X7R Class II
6 PDF 885382208006 000000000001 100  nF ±10% 100 2.5 000000000010 3.2 1.6 1.25 X7R Class II
7 PDF 885382208007 000000000001 100  nF ±10% 250 2.5 000000000010 3.2 1.6 1.6 X7R Class II
8 PDF 885382208008 000000000000 270  pF ±10% 500 2.5 000000000100 10  3.2 1.6 1.25 X7R Class II
9 PDF 885382208009 000000000000 10  nF ±10% 500 2.5 000000000100 10  3.2 1.6 1.25 X7R Class II
10 PDF 885382208010 000000000000 22  nF ±10% 500 2.5 000000000045 4.5  3.2 1.6 1.6 X7R Class II
11 PDF 885382208011 000000000000 33  nF ±10% 500 2.5 000000000030 3.2 1.6 1.6 X7R Class II
12 PDF 885382208012 000000000000 4.7  nF ±10% 1000 2.5 000000000100 10  3.2 1.6 1.25 X7R Class II
13 PDF 885382208013 000000000000 470  pF ±10% 2000 2.5 000000000100 10  3.2 1.6 1.25 X7R Class II
14 PDF 885382208014 000000000000 680  pF ±10% 2000 2.5 000000000100 10  3.2 1.6 1.25 X7R Class II
SPEC Order Code C Tol. C VR
(V (DC))
DF
(%)
RISO L
(mm)
W
(mm)
H
(mm)
Ceramic Type Samples
1 PDF 885382209001 000000000330 33  nF ±10% 500 2.5 000000000030 3.2 2.5 1.6 X7R Class II
2 PDF 885382209002 000000022000 2.2  µF ±10% 100 5 000000000000 0.05  3.2 2.5 2.5 X7R Class II
Tags: MLCC, MLCCs, MLCC's, Ceramic Caps, Ceramic Capacitors, Chip Capacitors, Chip Caps, Ceramic Chip Capacitors, Ceramic Chip Caps, ST-Caps, Flex-Caps, Flexi-Caps, Softtermination Caps, Softtermination Capacitors, Flex-Capacitors, Bendproof capacitors, Bend-Proof-capacitors, Bend proof capacitors, bendresistant capacitors ,bend-resistant-capacitors, bend resistant capacitors, flexible caps, flexible Capacitors, MLCC, MLCCs, Ceramic Cap, Ceramic Capacitor, Chip Capacitor, Chip Cap, Ceramic Chip Capacitor, Ceramic Chip Cap, ST-Cap, Flex-Cap, Flexi-Cap, Softtermination Cap, Softtermination Capacitor, Flex-Capacitor, Bendproof capacitor, Bend-Proof-capacitor, Bend proof capacitor, bendresistant capacitor , bend-resistant-capacitor, bend resistant capacitor, flexible caps, flexible Capacitor