WCAP-FTBE Film Capacitors

Boxed Type Metallized Polyester

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +85 °C
  • Self-healing properties
  • High voltage and volumetric capacity possible
  • Mounting style: Boxed THT
  • Dielectric: Polyester
  • Capacitance range: 10 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 100 V(DC) ‒ 1 kV(DC)
  • Operating temperature: -40 °C up to + 85 °C
  • Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Filtering
  • Smoothing
  • e.g. Monitor, electrical ballast

Products

  • 7.5 mm
  • 10 mm
  • 15 mm
  • 22.5 mm
  • 27.5 mm
  • 37.5 mm
show full screen
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273422002CS RE 000000002200 220  nF 250 000000090000 9000  1 1.4 2.4 38 -40 °C up to +85 °C 10.5 6 12 MPSP075224K250DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
2 PDF 890283422001CS RE 000000000680 68  nF 400 000000090000 9000  1 1.4 2.3 44 -40 °C up to +85 °C 10.5 5 11 MPSP075683K400DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
3 PDF 890283422005CS RE 000000001500 150  nF 400 000000090000 9000  1 1.4 2.3 46 -40 °C up to +85 °C 10.5 6 12 MPSP075154K400DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
4 PDF 890303422005CS RE 000000000470 47  nF 630 000000090000 9000  1 1.4 2.2 100 -40 °C up to +85 °C 10.5 6 12 MPSP075473K630DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
5 PDF 890493422002CS RE 000000000100 10  nF 1000 000000090000 9000  1 1.4 2.2 160 -40 °C up to +85 °C 10.5 6 12 MPSP075103KA00DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273423002CS RE 000000002200 220  nF 250 000000090000 9000  1 1.4 3.1 23 -40 °C up to +85 °C 13 5 11 MPSP010224K250DCPP55004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
2 PDF 890283423001CS RE 000000001000 100  nF 400 000000090000 9000  1 1.4 2.4 34 -40 °C up to +85 °C 13 5 11 MPSP010104K400DCPP55004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
3 PDF 890303423005CS RE 000000000680 68  nF 630 000000090000 9000  1 1.4 2.3 52 -40 °C up to +85 °C 13 5.5 11 MPSP010683K630DCPP55004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
4 PDF 890493423001CS RE 000000000150 15  nF 1000 000000090000 9000  1 1.4 2.2 83 -40 °C up to +85 °C 13 5 11 MPSP010153KA00DCPP55004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890263425004CS RE 000000000022 2.2  µF 100 000000030000 3000  Ω x F 1 1.6 5 9 -40 °C up to +85 °C 18 8.5 15 MPSP015225K100DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
2 PDF 890273425001CS RE 000000000003 330  nF 250 000000000000 9000  1 1.5 4 8 -40 °C up to +85 °C 18 5 11 MPSP015334K250DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
3 PDF 890273425007CS RE 000000000010 µF 250 000000030000 3000  Ω x F 1 1.5 4.3 11 -40 °C up to +85 °C 18 7 13 MPSP015105K250DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
4 PDF 890283425002CS RE 000000000002 220  nF 400 000000000000 9000  1 1.5 3.6 12 -40 °C up to +85 °C 18 5 11 MPSP015224K400DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
5 PDF 890283425008CS RE 000000000006 680  nF 400 000000030000 3000  Ω x F 1 1.5 3.8 18 -40 °C up to +85 °C 18 8.5 15 MPSP015684K400DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
6 PDF 890283425012CS 000000000015 1.5  µF 400 000000000000 2000  1 1.5 4 20 -40 °C up to +105 °C 18 12 21 MPSP015155K400DCPP35004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zip
7 PDF 890303425004CS RE 000000000001 100  nF 630 000000000000 9000  1 1.4 3.2 28 -40 °C up to +85 °C 18 6 12 MPSP015104K630DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
8 PDF 890493425001CS RE 000000000000 22  nF 1000 000000000000 9000  1 1.4 2.5 27 -40 °C up to +85 °C 18 5 11 MPSP015223KA00DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
9 PDF 890493425009CS RE 000000000001 100  nF 1000 000000000000 9000  1 1.4 2.5 44 -40 °C up to +85 °C 18 8.5 15 MPSP015104KA00DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890263426001CS RE 000000000022 2.2  µF 100 000000030000 3000  Ω x F 1 2 10 5 -40 °C up to +85 °C 26 6 15 MPSP225225K100DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
2 PDF 890263426003CS RE 000000000033 3.3  µF 100 000000030000 3000  Ω x F 1 2.1 10 5 -40 °C up to +85 °C 26 7 16.5 MPSP225335K100DCPP35004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
3 PDF 890283426004CS 000000000004 470  nF 400 000000030000 3000  Ω x F 1 1.6 4.6 11 -40 °C up to +85 °C 26 6 15 MPSP225474K400DCPP45004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zip
4 PDF 890283426008CS RE 000000000010 µF 400 000000030000 3000  Ω x F 1 1.6 4.8 13 -40 °C up to +85 °C 26 9 18 MPSP225105K400DCPP35004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
5 PDF 890303426008CS RE 000000000004 470  nF 630 000000030000 3000  Ω x F 1 1.5 4 20 -40 °C up to +85 °C 26 9 18 MPSP225474K630DCPP35004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
6 PDF 890493426011CS RE 000000000002 220  nF 1000 000000000000 9000  1 1.5 3.6 27 -40 °C up to +85 °C 26 9 18 MPSP225224KA00DCPP35004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273427005CS RE 000000000047 4.7  µF 250 000000030000 3000  Ω x F 1 2.2 11 6 -40 °C up to +85 °C 31 11 20 MPSP275475K250DCPP35004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
2 PDF 890283427007CS RE 000000000033 3.3  µF 400 000000030000 3000  Ω x F 1 2 9 11 -40 °C up to +85 °C 31 15 24.5 MPSP275335K400DCPP25004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
3 PDF 890303427009CS RE 000000000015 1.5  µF 630 000000030000 3000  Ω x F 1 1.6 5.2 17 -40 °C up to +85 °C 31 15 24.5 MPSP275155K630DCPP25004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
4 PDF 890493427007CS RE 000000000004 470  nF 1000 000000030000 3000  Ω x F 1 1.5 4.3 22 -40 °C up to +85 °C 31 11 20 MPSP275474KA00DCPP35004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890283428007CS RE 000000000068 6.8  µF 400 000000030000 3000  Ω x F 1 2.3 13 9 -40 °C up to +85 °C 42 20.5 34 MPSP375685K400DCPP25004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip 890020
2 PDF 890303428008CS RE 000000000033 3.3  µF 630 000000030000 3000  Ω x F 1 2.1 11 12 -40 °C up to +85 °C 42 17 30 MPSP375335K630DCPP25004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip
3 PDF 890493428013CS RE 000000000047 4.7  µF 1000 000000030000 3000  Ω x F 1 2 10 16 -40 °C up to +85 °C 42 31 43 MPSP375475KA00DCPP25004 Altium_WCAP-FTBE (rev19a).IntLibDownloads_CADENCE_WCAP-FTBE (rev19a).zipCadstar_WCAP-FTBE (rev19a).zipLTSpice_WCAP-FTBE (rev19a).zipPSpice_WCAP-FTBE (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Filmcapacitors, Film-Capacitors, Film Capacitors, Film-Cap, Film-Caps, Filmcap, Film Cap, Film Caps, Filmcaps, Foilcapacitors, Foil-Capacitors, Foil Capacitors, Foil-Cap, Foil-Caps, Foilcap, Foil Cap, Foil Caps, Foilcaps, Safety Capacitor, Safety Capacitors, Safety Caps, Safety Cap, Safety-Caps, Safety-Cap, Safety-Capacitors, X2-Capacitors, X-Capacitors, X2-Capacitor, X-Capacitor, MKT-Caps, MKT-Capacitors