WCAP-FTBP Film Capacitors

Boxed Type Metallized Polypropylene

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +105 °C
  • Self-healing properties
  • Stable frequency and temperature behavior
  • No voltage derating
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Capacitance range: 33 nF ‒ 6.8 µF
  • Capacitance tolerance: ±5 %
  • Voltage range (UR): 160 ‒ 630 V(DC)
  • Operating temperature: -40 °C up to + 105 °C
  • Pitch: 7.5 / 10.0 / 15.0 / 22.5 / 27.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Stable demanding applications
  • Filtering
  • Smoothing
  • e.g. Monitor, electrical ballast

Products

  • 7.5 mm
  • 10 mm
  • 15 mm
  • 22.5 mm
  • 27.5 mm
show full screen
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273322005CS RE 000000001500 150  nF 250 000000300000 30000  0.1 0.1 0.26 340 -40 °C up to +105 °C 10.5 5 11 MPPP075154J250DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
2 PDF 890283322006CS RE 000000000680 68  nF 400 000000300000 30000  0.1 0.1 0.15 610 -40 °C up to +105 °C 10.5 6 12 MPPP075683J400DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
3 PDF 890303322005CS RE 000000000330 33  nF 630 000000300000 30000  0.1 0.1 0.15 700 -40 °C up to +105 °C 10.5 5 11 MPPP075333J630DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
4 PDF 890443322001CS RE 000000001000 100  nF 160 000000300000 30000  0.1 0.1 0.26 300 -40 °C up to +105 °C 10.5 5 11 MPPP075104J160DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273323004CS RE 000000002200 220  nF 250 000000300000 30000  0.1 0.1 0.4 250 -40 °C up to +105 °C 13 6 12 MPPP010224J250DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
2 PDF 890283323001CS RE 000000000470 47  nF 400 000000300000 30000  0.1 0.1 0.31 340 -40 °C up to +105 °C 13 5 11 MPPP010473J400DCPP55004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
3 PDF 890283323005CS RE 000000001000 100  nF 400 000000300000 30000  0.1 0.1 0.35 300 -40 °C up to +105 °C 13 5.5 11 MPPP010104J400DCPP55004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
4 PDF 890303323004CS RE 000000000470 47  nF 630 000000300000 30000  0.1 10 0.29 430 -40 °C up to +105 °C 13 5.5 11 MPPP010473J630DCPP55004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
5 PDF 890443323004CS RE 000000003300 330  nF 160 000000300000 30000  0.1 0.15 0.54 180 -40 °C up to +105 °C 13 6 12 MPPP010334J160DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273325005CS RE 000000004700 470  nF 250 000000100000 10000  Ω x F 0.1 0.28 1.5 59 -40 °C up to +105 °C 18 5 11 MPPP015474J250DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
2 PDF 890273325009CS RE 000000009999 µF 250 000000100000 10000  Ω x F 0.1 0.28 1.5 85 -40 °C up to +105 °C 18 7 13 MPPP015105J250DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
3 PDF 890283325002CS RE 000000001000 100  nF 400 000000000000 30000  0.1 0.15 0.8 120 -40 °C up to +105 °C 18 5 11 MPPP015104J400DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
4 PDF 890283325008CS RE 000000003300 330  nF 400 000000000000 30000  0.1 0.15 0.92 140 -40 °C up to +105 °C 18 7 13 MPPP015334J400DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
5 PDF 890303325004CS RE 000000000680 68  nF 630 000000000000 30000  0.1 0.15 0.57 240 -40 °C up to +105 °C 18 6 12 MPPP015683J630DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
6 PDF 890303325008CS RE 000000001500 150  nF 630 000000000000 30000  0.1 0.15 0.68 200 -40 °C up to +105 °C 18 7 13 MPPP015154J630DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
7 PDF 890303325010CS RE 000000002200 220  nF 630 000000000000 30000  0.1 0.15 0.68 220 -40 °C up to +105 °C 18 8 14 MPPP015224J630DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
8 PDF 890443325010CS RE 000000022000 2.2  µF 160 000000100000 10000  Ω x F 0.1 0.28 1.6 98 -40 °C up to +105 °C 18 10 16.5 MPPP015225J160DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273326003CS RE 000000006800 680  nF 250 000000100000 10000  Ω x F 0.1 0.36 3.1 60 -40 °C up to +105 °C 26 6 15 MPPP225684J250DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
2 PDF 890273326007CS RE 000000014999 1.5  µF 250 000000100000 10000  Ω x F 0.1 0.4 3.4 61 -40 °C up to +105 °C 26 7 16.5 MPPP225155J250DCPP35004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
3 PDF 890283326003CS RE 000000003300 330  nF 400 000000000000 30000  0.1 0.3 1.9 97 -40 °C up to +105 °C 26 6 15 MPPP225334J400DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
4 PDF 890283326009CS RE 000000009999 µF 400 000000100000 10000  Ω x F 0.1 0.32 2.2 95 -40 °C up to +105 °C 26 8.5 17 MPPP225105J400DCPP35004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
5 PDF 890303326003CS RE 000000001500 150  nF 630 000000000000 30000  0.1 0.26 1.3 120 -40 °C up to +105 °C 26 6 15 MPPP225154J630DCPP45004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
6 PDF 890303326009CS RE 000000004700 470  nF 630 000000100000 10000  Ω x F 0.1 0.28 1.5 130 -40 °C up to +105 °C 26 9 18 MPPP225474J630DCPP35004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
7 PDF 890443326007CS 000000032999 3.3  µF 160 000000100000 10000  Ω x F 0.1 0.44 3.9 57 -40 °C up to +105 °C 26 9 18 MPPP225335J160DCPP35004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (DC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Technical Reference Files Design Kit Samples
1 PDF 890273327007CS RE 000000000047 4.7  µF 250 000000100000 10000  Ω x F 0.1 0.57 4.6 64 -40 °C up to +105 °C 31 14 23.5 MPPP275475J250DCPP35004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
2 PDF 890283327004CS RE 000000000010 µF 400 000000100000 10000  Ω x F 0.1 0.39 3.3 90 -40 °C up to +105 °C 31 10 19 MPPP275105J400DCPP35004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
3 PDF 890283327008CS RE 000000000022 2.2  µF 400 000000100000 10000  Ω x F 0.1 0.4 3.4 98 -40 °C up to +105 °C 31 15 24.5 MPPP275225J400DCPP25004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
4 PDF 890283327010CS RE 000000000033 3.3  µF 400 000000100000 10000  Ω x F 0.1 0.4 3.4 100 -40 °C up to +105 °C 31 18 26 MPPP275335J400DCPP25004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip
5 PDF 890303327008CS RE 000000000015 1.5  µF 630 000000100000 10000  Ω x F 0.1 0.34 2.3 130 -40 °C up to +105 °C 31 16 25.5 MPPP275155J630DCPP25004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010
6 PDF 890443327007CS RE 000000000068 6.8  µF 160 000000100000 10000  Ω x F 0.1 0.75 5.9 46 -40 °C up to +105 °C 31 13 22 MPPP275685J160DCPP35004 Alitum_WCAP-FTBP (rev19a).IntLibDownloads_CADENCE_WCAP-FTBP (rev19a).zipCadstar_WCAP-FTBP (rev19a).zipLTSpice_WCAP-FTBP (rev19a).zipPSpice_WCAP-FTBP (rev19a).zip 890010

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Filmcapacitors, Film-Capacitors, Film Capacitors, Film-Cap, Film-Caps, Filmcap, Film Cap, Film Caps, Filmcaps, Foilcapacitors, Foil-Capacitors, Foil Capacitors, Foil-Cap, Foil-Caps, Foilcap, Foil Cap, Foil Caps, Foilcaps, MKP-Caps, MKP-Capacitors