WCAP-FTX2 Film Capacitors

X2-Capacitors

  • Picture
  • Dimensions

Characteristics

Product series for interference suppression
  • Self-healing properties
  • Certificates: ENEC 10 by VDE, cULus, CQC
  • Safety class: X2
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Capacitance range: 5.6 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 275 V(AC)
  • Operating temperature: -40 °C up to + 105 °C
  • Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Safety applications
  • Filter
  • Interference suppression
  • e.g. EMI filter for power supplies

Products

  • 7.5 mm
  • 10 mm
  • 12.5 mm
  • 15 mm
  • 22.5 mm
  • 27.5 mm
  • 37.5 mm
show full screen
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890324022007 RE 000000000150 15  nF 275 000000300000 30000  0.1 0.1 0.5 500 MX2P075153K275ASPB15000 890324022007 (rev1).stp890324022007 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 744998
2 PDF 890324022007CS RE 000000000150 15  nF 275 000000300000 30000  0.1 0.1 0.5 500 MX2P075153K275ACPP55004 890324022007CS (rev1).stp890324022007CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
3 PDF 890324022017 RE 000000000680 68  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P075683K275ASPB15000 890324022017 (rev1).stp890324022017 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
4 PDF 890324022017CS RE 000000000680 68  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P075683K275ACPP45004 890324022017CS (rev1).stp890324022017CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890324023002 RE 000000000056 5.6  nF 275 000000300000 30000  0.1 0.1 0.5 600 MX2P010562K275ASPB15000 890324023002 (rev1).stp890324023002 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
2 PDF 890324023002CS RE 000000000056 5.6  nF 275 000000300000 30000  0.1 0.1 0.5 600 MX2P010562K275ACPP55004 890324023002CS (rev1).stp890324023002CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
3 PDF 890324023003 RE 000000000068 6.8  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010682K275ASPB15000 890324023003 (rev1).stp890324023003 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
4 PDF 890324023003CS RE 000000000068 6.8  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010682K275ACPP55004 890324023003CS (rev1).stp890324023003CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
5 PDF 890324023004 RE 000000000082 8.2  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010822K275ASPB15000 890324023004 (rev1).stp890324023004 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
6 PDF 890324023004CS RE 000000000082 8.2  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010822K275ACPP55004 890324023004CS (rev1).stp890324023004CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
7 PDF 890324023006 RE 000000000100 10  nF 275 000000300000 30000  0.1 0.1 0.5 500 MX2P010103K275ASPB16000 890324023006 (rev1).stp890324023006 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 744998
8 PDF 890324023006CS RE 000000000100 10  nF 275 000000300000 30000  0.1 0.1 0.5 500 MX2P010103K275ACPP56004 890324023006CS (rev1).stp890324023006CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
9 PDF 890324023007 RE 000000000120 12  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010123K275ASPB15000 890324023007 (rev1).stp890324023007 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
10 PDF 890324023007CS RE 000000000120 12  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010123K275ACPP55004 890324023007CS (rev1).stp890324023007CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
11 PDF 890324023008 RE 000000000150 15  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010153K275ASPB15000 890324023008 (rev1).stp890324023008 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
12 PDF 890324023008CS RE 000000000150 15  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010153K275ACPP55004 890324023008CS (rev1).stp890324023008CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
13 PDF 890324023010 RE 000000000180 18  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010183K275ASPB15000 890324023010 (rev1).stp890324023010 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
14 PDF 890324023010CS RE 000000000180 18  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010183K275ACPP55004 890324023010CS (rev1).stp890324023010CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
15 PDF 890324023011 RE 000000000220 22  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010223K275ASPB15000 890324023011 (rev1).stp890324023011 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
16 PDF 890324023011CS RE 000000000220 22  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010223K275ACPP55004 890324023011CS (rev1).stp890324023011CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
17 PDF 890324023015 RE 000000000470 47  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010473K275ASPB15000 890324023015 (rev1).stp890324023015 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
18 PDF 890324023015CS RE 000000000470 47  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010473K275ACPP55004 890324023015CS (rev1).stp890324023015CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
19 PDF 890324023017 RE 000000000560 56  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010563K275ASPB15000 890324023017 (rev1).stp890324023017 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
20 PDF 890324023017CS RE 000000000560 56  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010563K275ACPP55004 890324023017CS (rev1).stp890324023017CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
21 PDF 890324023019 RE 000000000680 68  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010683K275ASPB16000 890324023019 (rev1).stp890324023019 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
22 PDF 890324023019CS RE 000000000680 68  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010683K275ACPP46004 890324023019CS (rev1).stp890324023019CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
23 PDF 890324023021 RE 000000000820 82  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010823K275ASPB16000 890324023021 (rev1).stp890324023021 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
24 PDF 890324023021CS RE 000000000820 82  nF 275 000000300000 30000  0.1 0.1 0.5 400 MX2P010823K275ACPP46004 890324023021CS (rev1).stp890324023021CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
25 PDF 890324023023 RE 000000001000 100  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010104K275ASPB16000 890324023023 (rev1).stp890324023023 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
26 PDF 890324023023CS RE 000000001000 100  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P010104K275ACPP46004 890324023023CS (rev1).stp890324023023CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
27 PDF 890324023024 RE 000000001200 120  nF 275 000000300000 30000  0.1 0.2 2 400 MX2P010124K275ASPB15000 890324023024 (rev1).stp890324023024 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
28 PDF 890324023024CS RE 000000001200 120  nF 275 000000300000 30000  0.1 0.2 2 400 MX2P010124K275ACPP45004 890324023024CS (rev1).stp890324023024CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
29 PDF 890324023025 RE 000000001500 150  nF 275 000000300000 30000  0.1 0.2 2 300 MX2P010154K275ASPB15000 890324023025 (rev1).stp890324023025 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 744998
30 PDF 890324023025CS RE 000000001500 150  nF 275 000000300000 30000  0.1 0.2 2 300 MX2P010154K275ACPP45004 890324023025CS (rev1).stp890324023025CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
31 PDF 890324023028 RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 300 MX2P010224K275ASPB16000 890324023028 (rev1).stp890324023028 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
32 PDF 890324023028CS RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 300 MX2P010224K275ACPP46004 890324023028CS (rev1).stp890324023028CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890324024001 RE 000000001500 150  nF 275 000000300000 30000  0.1 0.2 2 210 MX2P125154K275ASPB15000 890324024001 (rev1).stp890324024001 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
2 PDF 890324024001CS RE 000000001500 150  nF 275 000000300000 30000  0.1 0.2 2 210 MX2P125154K275ACPP55004 890324024001CS (rev1).stp890324024001CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
3 PDF 890324024002 RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 240 MX2P125224K275ASPB15000 890324024002 (rev1).stp890324024002 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
4 PDF 890324024002CS RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 240 MX2P125224K275ACPP45004 890324024002CS (rev1).stp890324024002CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
5 PDF 890324024003 RE 000000003300 330  nF 275 000000300000 30000  0.1 0.2 2 260 MX2P125334K275ASPB15000 890324024003 (rev1).stp890324024003 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
6 PDF 890324024003CS RE 000000003300 330  nF 275 000000300000 30000  0.1 0.2 2 260 MX2P125334K275ACPP45004 890324024003CS (rev1).stp890324024003CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
7 PDF 890324024005 RE 000000004700 470  nF 275 000000100000 10000  Ω x F 0.1 0.2 2 280 MX2P125474K275ASPB15000 890324024005 (rev1).stp890324024005 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
8 PDF 890324024005CS RE 000000004700 470  nF 275 000000100000 10000  Ω x F 0.1 0.2 2 280 MX2P125474K275ACPP45004 890324024005CS (rev1).stp890324024005CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890324025004 RE 000000000270 27  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015273K275ASPB15000 890324025004 (rev1).stp890324025004 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
2 PDF 890324025004CS RE 000000000270 27  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015273K275ACPP45004 890324025004CS (rev1).stp890324025004CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
3 PDF 890324025006 RE 000000000330 33  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015333K275ASPB16000 890324025006 (rev1).stp890324025006 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
4 PDF 890324025006CS RE 000000000330 33  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015333K275ACPP46004 890324025006CS (rev1).stp890324025006CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
5 PDF 890324025007 RE 000000000390 39  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015393K275ASPB15000 890324025007 (rev1).stp890324025007 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
6 PDF 890324025007CS RE 000000000390 39  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015393K275ACPP45004 890324025007CS (rev1).stp890324025007CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
7 PDF 890324025009 RE 000000000470 47  nF 275 000000300000 30000  0.1 0.1 0.5 220 MX2P015473K275ASPB16000 890324025009 (rev1).stp890324025009 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
8 PDF 890324025009CS RE 000000000470 47  nF 275 000000300000 30000  0.1 0.1 0.5 220 MX2P015473K275ACPP46004 890324025009CS (rev1).stp890324025009CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
9 PDF 890324025011 RE 000000000560 56  nF 275 000000300000 30000  0.1 0.1 0.5 250 MX2P015563K275ASPB16000 890324025011 (rev1).stp890324025011 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
10 PDF 890324025011CS RE 000000000560 56  nF 275 000000300000 30000  0.1 0.1 0.5 250 MX2P015563K275ACPP46004 890324025011CS (rev1).stp890324025011CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
11 PDF 890324025013 RE 000000000680 68  nF 275 000000300000 30000  0.1 0.1 0.5 270 MX2P015683K275ASPB16000 890324025013 (rev1).stp890324025013 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
12 PDF 890324025013CS RE 000000000680 68  nF 275 000000300000 30000  0.1 0.1 0.5 270 MX2P015683K275ACPP46004 890324025013CS (rev1).stp890324025013CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
13 PDF 890324025015 RE 000000000820 82  nF 275 000000300000 30000  0.1 0.1 0.5 290 MX2P015823K275ASPB16000 890324025015 (rev1).stp890324025015 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
14 PDF 890324025015CS RE 000000000820 82  nF 275 000000300000 30000  0.1 0.1 0.5 290 MX2P015823K275ACPP46004 890324025015CS (rev1).stp890324025015CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
15 PDF 890324025017 RE 000000001000 100  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015104K275ASPB16000 890324025017 (rev1).stp890324025017 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
16 PDF 890324025017CS RE 000000001000 100  nF 275 000000300000 30000  0.1 0.1 0.5 300 MX2P015104K275ACPP46004 890324025017CS (rev1).stp890324025017CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
17 PDF 890324025020 RE 000000001200 120  nF 275 000000300000 30000  0.1 0.2 2 300 MX2P015124K275ASPB16000 890324025020 (rev1).stp890324025020 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
18 PDF 890324025020CS RE 000000001200 120  nF 275 000000300000 30000  0.1 0.2 2 300 MX2P015124K275ACPP46004 890324025020CS (rev1).stp890324025020CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
19 PDF 890324025022 RE 000000001500 150  nF 275 000000300000 30000  0.1 0.2 2 210 MX2P015154K275ASPB16000 890324025022 (rev1).stp890324025022 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
20 PDF 890324025022CS RE 000000001500 150  nF 275 000000300000 30000  0.1 0.2 2 210 MX2P015154K275ACPP46004 890324025022CS (rev1).stp890324025022CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
21 PDF 890324025025 RE 000000001800 180  nF 275 000000300000 30000  0.1 0.2 2 230 MX2P015184K275ASPB15000 890324025025 (rev1).stp890324025025 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
22 PDF 890324025025CS RE 000000001800 180  nF 275 000000300000 30000  0.1 0.2 2 230 MX2P015184K275ACPP45004 890324025025CS (rev1).stp890324025025CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
23 PDF 890324025027 RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 180 MX2P015224K275ASPB15000 890324025027 (rev1).stp890324025027 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
24 PDF 890324025027CS RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 180 MX2P015224K275ACPP45004 890324025027CS (rev1).stp890324025027CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
25 PDF 890324025031 RE 000000002700 270  nF 275 000000300000 30000  0.1 0.2 2 250 MX2P015274K275ASPB15000 890324025031 (rev1).stp890324025031 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
26 PDF 890324025031CS RE 000000002700 270  nF 275 000000300000 30000  0.1 0.2 2 250 MX2P015274K275ACPP45004 890324025031CS (rev1).stp890324025031CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
27 PDF 890324025034 RE 000000003300 330  nF 275 000000300000 30000  0.1 0.2 2 260 MX2P015334K275ASPB16000 890324025034 (rev1).stp890324025034 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
28 PDF 890324025034CS RE 000000003300 330  nF 275 000000300000 30000  0.1 0.2 2 260 MX2P015334K275ACPP46004 890324025034CS (rev1).stp890324025034CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
29 PDF 890324025039 RE 000000004700 470  nF 275 000000100000 10000  Ω x F 0.1 0.2 2 220 MX2P015474K275ASPB16000 890324025039 (rev1).stp890324025039 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
30 PDF 890324025039CS RE 000000004700 470  nF 275 000000100000 10000  Ω x F 0.1 0.2 2 220 MX2P015474K275ACPP46004 890324025039CS (rev1).stp890324025039CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
31 PDF 890324025043 RE 000000005600 560  nF 275 000000100000 10000  Ω x F 0.1 0.7 220 MX2P015564K275ASPB15000 890324025043 (rev1).stp890324025043 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
32 PDF 890324025043CS RE 000000005600 560  nF 275 000000100000 10000  Ω x F 0.1 0.7 220 MX2P015564K275ACPP45004 890324025043CS (rev1).stp890324025043CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
33 PDF 890324025045 RE 000000006800 680  nF 275 000000100000 10000  Ω x F 0.1 0.2 230 MX2P015684K275ASPB15000 890324025045 (rev1).stp890324025045 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
34 PDF 890324025045CS RE 000000006800 680  nF 275 000000100000 10000  Ω x F 0.1 0.7 230 MX2P015684K275ACPP45004 890324025045CS (rev1).stp890324025045CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890324026003 RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 160 MX2P225224K275ASPB46000 890324026003 (rev1).stp890324026003 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
2 PDF 890324026003CS RE 000000002200 220  nF 275 000000300000 30000  0.1 0.2 2 160 MX2P225224K275ACPP46004 890324026003CS (rev1).stp890324026003CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
15 PDF 890324026007CS 000000003300 330  nF 275 000000000000 30000  0.1 0.2 2 140 MX2P225334K275ACPP45004
16 PDF 890324026014 275 0.1 MX2P225474K275ASPB45000 890324026014 (rev1).stp890324026014 (rev1).igs
17 PDF 890324026014CS 000000000004 0.47  nF 275 000000100000 10000  Ω x F 0.1 0.2 2 150 MX2P225474K275ACPP45004
3 PDF 890324026018 000000005600 560  nF 275 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225564K275ASPB46000 890324026018 (rev1).stp890324026018 (rev1).igsCadence_WCAP-FTX2 (rev15a).zip 890324
4 PDF 890324026018CS 000000005600 560  nF 275 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225564K275ACPP36004 890324026018CS (rev1).stp890324026018CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
5 PDF 890324026020 RE 000000006800 680  nF 275 000000100000 10000  Ω x F 0.1 0.7 130 MX2P225684K275ASPB45000 890324026020 (rev1).stp890324026020 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
6 PDF 890324026020CS RE 000000006800 680  nF 275 000000100000 10000  Ω x F 0.1 0.7 130 MX2P225684K275ACPP45004 890324026020CS (rev1).stp890324026020CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
7 PDF 890324026024 RE 000000008200 820  nF 275 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225824K275ASPB46000 890324026024 (rev1).stp890324026024 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
8 PDF 890324026024CS RE 000000008200 820  nF 275 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225824K275ACPP36004 890324026024CS (rev1).stp890324026024CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
9 PDF 890324026027 RE 000000009999 µF 275 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225105K275ASPB46000 890324026027 (rev1).stp890324026027 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
10 PDF 890324026027CS RE 000000009999 µF 275 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225105K275ACPP36004 890324026027CS (rev1).stp890324026027CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
11 PDF 890324026030 RE 000000014999 1.5  µF 275 000000100000 10000  Ω x F 0.1 0.7 140 MX2P225155K275ASPB45000 890324026030 (rev1).stp890324026030 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
12 PDF 890324026030CS RE 000000014999 1.5  µF 275 000000100000 10000  Ω x F 0.1 0.7 140 MX2P225155K275ACPP35004 890324026030CS (rev1).stp890324026030CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
13 PDF 890324026034 RE 000000022000 2.2  µF 275 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225225K275ASPB46000 890324026034 (rev1).stp890324026034 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
14 PDF 890324026034CS RE 000000022000 2.2  µF 275 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225225K275ACPP26004 890324026034CS (rev1).stp890324026034CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890324027006 RE 000000006800 680  nF 275 000000100000 10000  Ω x F 0.1 0.7 170 MX2P275684K275ASPB56000 890324027006 (rev1).stp890324027006 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
2 PDF 890324027006CS RE 000000006800 680  nF 275 000000100000 10000  Ω x F 0.1 0.7 170 MX2P275684K275ACPP36004 890324027006CS (rev1).stp890324027006CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
3 PDF 890324027012 RE 000000011999 1.2  µF 275 000000100000 10000  Ω x F 0.1 0.7 130 MX2P275125K275ASPB56000 890324027012 (rev1).stp890324027012 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
4 PDF 890324027012CS RE 000000011999 1.2  µF 275 000000100000 10000  Ω x F 0.1 0.7 130 MX2P275125K275ACPP36004 890324027012CS (rev1).stp890324027012CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
5 PDF 890324027025 RE 000000032999 3.3  µF 275 000000100000 10000  Ω x F 0.1 0.7 130 MX2P275335K275ASPB55000 890324027025 (rev1).stp890324027025 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
6 PDF 890324027025CS RE 000000032999 3.3  µF 275 000000100000 10000  Ω x F 0.1 0.7 130 MX2P275335K275ACPP25004 890324027025CS (rev1).stp890324027025CS (rev1).igsCadence_WCAP-FTX2 (rev15a).zip
7 PDF 890324027030 275 0.1 MX2P275475K275ASPB56000 890324027030 (rev1).stp890324027030 (rev1).igs
8 PDF 890324027030CS 000000047000 4.7  µF 275 000000100000 10000  Ω x F 0.1 0.7 140 MX2P275475K275ACPP26004
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890324028008 RE 000000000068 6.8  µF 275 000000100000 10000  Ω x F 0.1 0.7 110 MX2P375685K275ASPB65000 890324028008 (rev1).stp890324028008 (rev1).igsCadence_WCAP-FTX2 (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip 890324
2 PDF 890324028008CS RE 000000000068 6.8  µF 275 000000100000 10000  Ω x F 0.1 0.7 110 MX2P375685K275ACPP25004 890324028008CS (rev1).stpCadence_WCAP-FTX2 (rev15a).zip

Design Kits

Articles from this family can be found in the following Design Kits: