WCAP-FTXX Film Capacitors

X2-Capacitors

  • Picture
  • Dimensions

Characteristics

Product series for interference suppression
  • Self-healing properties
  • Certificates: ENEC 10 by VDE, cULus, CQC
  • Safety class: X2
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Capacitance range: 5.6 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 310 V(AC)
  • Operating temperature: -40 °C up to + 105 °C
  • Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Safety applications
  • Filtering
  • Interference suppression
  • e.g. EMI filter for power supplies

Products

  • 7.5 mm
  • 10 mm
  • 12.5 mm
  • 15 mm
  • 22.5 mm
  • 27.5 mm
  • 37.5 mm
show full screen
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334022007 RE 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 500 MX2P075153K275ASPB15000 890334022007 (rev1).stp890334022007 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
2 PDF 890334022007CS 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 500 MXXP075153K310ACPP55004 890334022007CS (rev1).stp890334022007CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
3 PDF 890334022017 RE 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P075683K275ASPB15000 890334022017 (rev1).stp890334022017 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
4 PDF 890334022017CS 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP075683K310ACPP45004 890334022017CS (rev1).stp890334022017CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334023002 RE 000000000056 5.6  nF 310 000000300000 30000  0.1 0.1 0.5 600 MX2P010562K275ASPB15000 890334023002 (rev1).stp890334023002 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
2 PDF 890334023002CS 000000000056 5.6  nF 310 000000300000 30000  0.1 0.1 0.5 600 MXXP010562K310ACPP55004 890334023002CS (rev1).stp890334023002CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
3 PDF 890334023003 RE 000000000068 6.8  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010682K275ASPB15000 890334023003 (rev1).stp890334023003 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
4 PDF 890334023003CS 000000000068 6.8  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010682K310ACPP55004 890334023003CS (rev1).stp890334023003CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
5 PDF 890334023004 RE 000000000082 8.2  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010822K275ASPB15000 890334023004 (rev1).stp890334023004 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
6 PDF 890334023004CS 000000000082 8.2  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010822K310ACPP55004 890334023004CS (rev1).stp890334023004CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
7 PDF 890334023006 RE 000000000100 10  nF 310 000000300000 30000  0.1 0.1 0.5 500 MX2P010103K275ASPB16000 890334023006 (rev1).stp890334023006 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
8 PDF 890334023006CS 000000000100 10  nF 310 000000300000 30000  0.1 0.1 0.5 500 MXXP010103K310ACPP56004 890334023006CS (rev1).stp890334023006CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
9 PDF 890334023007 RE 000000000120 12  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010123K275ASPB15000 890334023007 (rev1).stp890334023007 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
10 PDF 890334023007CS 000000000120 12  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010123K310ACPP55004 890334023007CS (rev1).stp890334023007CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
11 PDF 890334023008 RE 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010153K275ASPB15000 890334023008 (rev1).stp890334023008 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
12 PDF 890334023008CS 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010153K310ACPP55004 890334023008CS (rev1).stp890334023008CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
13 PDF 890334023010 RE 000000000180 18  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010183K275ASPB15000 890334023010 (rev1).stp890334023010 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
14 PDF 890334023010CS 000000000180 18  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010183K310ACPP55004 890334023010CS (rev1).stp890334023010CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
15 PDF 890334023011 RE 000000000220 22  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010223K275ASPB15000 890334023011 (rev1).stp890334023011 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
16 PDF 890334023011CS 000000000220 22  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010223K310ACPP55004 890334023011CS (rev1).stp890334023011CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
17 PDF 890334023015 RE 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010473K275ASPB15000 890334023015 (rev1).stp890334023015 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
18 PDF 890334023015CS 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010473K310ACPP55004 890334023015CS (rev1).stp890334023015CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
19 PDF 890334023017 RE 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010563K275ASPB15000 890334023017 (rev1).stp890334023017 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
20 PDF 890334023017CS 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010563K310ACPP55004 890334023017CS (rev1).stp890334023017CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
21 PDF 890334023019 RE 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010683K275ASPB16000 890334023019 (rev1).stp890334023019 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
22 PDF 890334023019CS 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010683K310ACPP46004 890334023019CS (rev1).stp890334023019CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
23 PDF 890334023021 RE 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010823K275ASPB16000 890334023021 (rev1).stp890334023021 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
24 PDF 890334023021CS 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010823K310ACPP46004 890334023021CS (rev1).stp890334023021CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
25 PDF 890334023023 RE 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010104K275ASPB16000 890334023023 (rev1).stp890334023023 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
26 PDF 890334023023CS 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010104K310ACPP46004 890334023023CS (rev1).stp890334023023CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
27 PDF 890334023024 RE 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 400 MX2P010124K275ASPB15000 890334023024 (rev1).stp890334023024 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
28 PDF 890334023024CS 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 400 MXXP010124K310ACPP45004 890334023024CS (rev1).stp890334023024CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
29 PDF 890334023025 RE 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 300 MX2P010154K275ASPB15000 890334023025 (rev1).stp890334023025 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
30 PDF 890334023025CS 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 300 MXXP010154K310ACPP45004 890334023025CS (rev1).stp890334023025CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
31 PDF 890334023028 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 300 MX2P010224K275ASPB16000 890334023028 (rev1).stp890334023028 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
32 PDF 890334023028CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 300 MXXP010224K310ACPP46004 890334023028CS (rev1).stp890334023028CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334024001 RE 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MX2P125154K275ASPB15000 890334024001 (rev1).stp890334024001 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
2 PDF 890334024001CS 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MXXP125154K310ACPP55004 890334024001CS (rev1).stp890334024001CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
3 PDF 890334024002 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 240 MX2P125224K275ASPB15000 890334024002 (rev1).stp890334024002 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
4 PDF 890334024002CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 240 MXXP125224K310ACPP45004 890334024002CS (rev1).stp890334024002CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
5 PDF 890334024003 RE 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MX2P125334K275ASPB15000 890334024003 (rev1).stp890334024003 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
6 PDF 890334024003CS 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MXXP125334K310ACPP45004 890334024003CS (rev1).stp890334024003CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
7 PDF 890334024005 RE 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 280 MX2P125474K275ASPB15000 890334024005 (rev1).stp890334024005 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
8 PDF 890334024005CS 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 280 MXXP125474K310ACPP45004 890334024005CS (rev1).stp890334024005CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334025004 RE 000000000270 27  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015273K275ASPB15000 890334025004 (rev1).stp890334025004 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
2 PDF 890334025004CS 000000000270 27  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015273K310ACPP45004 890334025004CS (rev1).stp890334025004CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
3 PDF 890334025006 RE 000000000330 33  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015333K275ASPB16000 890334025006 (rev1).stp890334025006 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
4 PDF 890334025006CS 000000000330 33  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015333K310ACPP46004 890334025006CS (rev1).stp890334025006CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
5 PDF 890334025007 RE 000000000390 39  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015393K275ASPB15000 890334025007 (rev1).stp890334025007 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
6 PDF 890334025007CS 000000000390 39  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015393K310ACPP45004 890334025007CS (rev1).stp890334025007CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
7 PDF 890334025009 RE 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 220 MX2P015473K275ASPB16000 890334025009 (rev1).stp890334025009 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
8 PDF 890334025009CS 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 220 MXXP015473K310ACPP46004 890334025009CS (rev1).stp890334025009CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
9 PDF 890334025011 RE 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 250 MX2P015563K275ASPB16000 890334025011 (rev1).stp890334025011 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
10 PDF 890334025011CS 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 250 MXXP015563K310ACPP46004 890334025011CS (rev1).stp890334025011CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
11 PDF 890334025013 RE 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 270 MX2P015683K275ASPB16000 890334025013 (rev1).stp890334025013 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
12 PDF 890334025013CS 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 270 MXXP015683K310ACPP46004 890334025013CS (rev1).stp890334025013CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
13 PDF 890334025015 RE 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 290 MX2P015823K275ASPB16000 890334025015 (rev1).stp890334025015 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
14 PDF 890334025015CS 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 290 MXXP015823K310ACPP46004 890334025015CS (rev1).stp890334025015CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
15 PDF 890334025017 RE 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015104K275ASPB16000 890334025017 (rev1).stp890334025017 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
16 PDF 890334025017CS 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015104K310ACPP46004 890334025017CS (rev1).stp890334025017CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
17 PDF 890334025020 RE 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 300 MX2P015124K275ASPB16000 890334025020 (rev1).stp890334025020 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
18 PDF 890334025020CS 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 300 MXXP015124K310ACPP46004 890334025020CS (rev1).stp890334025020CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
19 PDF 890334025022 RE 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MX2P015154K275ASPB16000 890334025022 (rev1).stp890334025022 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
20 PDF 890334025022CS 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MXXP015154K310ACPP46004 890334025022CS (rev1).stp890334025022CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
21 PDF 890334025025 RE 000000001800 180  nF 310 000000300000 30000  0.1 0.2 2 230 MX2P015184K275ASPB15000 890334025025 (rev1).stp890334025025 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
22 PDF 890334025025CS 000000001800 180  nF 310 000000300000 30000  0.1 0.2 2 230 MXXP015184K310ACPP45004 890334025025CS (rev1).stp890334025025CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
23 PDF 890334025027 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 180 MX2P015224K275ASPB15000 890334025027 (rev1).stp890334025027 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
24 PDF 890334025027CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 180 MXXP015224K310ACPP45004 890334025027CS (rev1).stp890334025027CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
25 PDF 890334025031 RE 000000002700 270  nF 310 000000300000 30000  0.1 0.2 2 250 MX2P015274K275ASPB15000 890334025031 (rev1).stp890334025031 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
26 PDF 890334025031CS 000000002700 270  nF 310 000000300000 30000  0.1 0.2 2 250 MXXP015274K310ACPP45004 890334025031CS (rev1).stp890334025031CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
27 PDF 890334025034 RE 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MX2P015334K275ASPB16000 890334025034 (rev1).stp890334025034 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
28 PDF 890334025034CS 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MXXP015334K310ACPP46004 890334025034CS (rev1).stp890334025034CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
29 PDF 890334025039 RE 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 220 MX2P015474K275ASPB16000 890334025039 (rev1).stp890334025039 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
30 PDF 890334025039CS 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 220 MXXP015474K310ACPP46004 890334025039CS (rev1).stp890334025039CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
31 PDF 890334025043 RE 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 220 MX2P015564K275ASPB15000 890334025043 (rev1).stp890334025043 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
32 PDF 890334025043CS 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 220 MXXP015564K310ACPP45004 890334025043CS (rev1).stp890334025043CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
33 PDF 890334025045 RE 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 230 MX2P015684K275ASPB15000 890334025045 (rev1).stp890334025045 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
34 PDF 890334025045CS 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 230 MXXP015684K310ACPP45004 890334025045CS (rev1).stp890334025045CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334026003 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 160 MX2P225224K275ASPB46000 890334026003 (rev1).stp890334026003 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
2 PDF 890334026003CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 160 MXXP225224K310ACPP46004 890334026003CS (rev1).stp890334026003CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
15 PDF 890334026007 000000003300 0.33  µF 310 000000300000 30000  0.1 0.2 2 140 MX2P225334K275ASPB45000 890334026007 (rev1).stp890334026007 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
16 PDF 890334026007CS 000000003300 330  nF 310 000000000000 30000  0.1 0.2 2 140 MXXP225334K310ACPP45004 Altium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
17 PDF 890334026014 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 150 MX2P225474K275ASPB45000 890334026014 (rev1).stp890334026014 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
18 PDF 890334026014CS 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 150 MXXP225474K310ACPP45004 Altium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
3 PDF 890334026018 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225564K275ASPB46000 890334026018 (rev1).stp890334026018 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
4 PDF 890334026018CS 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MXXP225564K310ACPP36004 890334026018CS (rev1).stp890334026018CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
5 PDF 890334026020 RE 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 130 MX2P225684K275ASPB45000 890334026020 (rev1).stp890334026020 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
6 PDF 890334026020CS 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 130 MXXP225684K310ACPP45004 890334026020CS (rev1).stp890334026020CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
7 PDF 890334026024 RE 000000008200 820  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225824K275ASPB46000 890334026024 (rev1).stp890334026024 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
8 PDF 890334026024CS 000000008200 820  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MXXP225824K310ACPP36004 890334026024CS (rev1).stp890334026024CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
9 PDF 890334026027 RE 000000009999 µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225105K275ASPB46000 890334026027 (rev1).stp890334026027 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
10 PDF 890334026027CS 000000009999 µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MXXP225105K310ACPP36004 890334026027CS (rev1).stp890334026027CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
11 PDF 890334026030 RE 000000014999 1.5  µF 310 000000100000 10000  Ω x F 0.1 0.7 140 MX2P225155K275ASPB45000 890334026030 (rev1).stp890334026030 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
12 PDF 890334026030CS 000000014999 1.5  µF 310 000000100000 10000  Ω x F 0.1 0.7 140 MXXP225155K310ACPP35004 890334026030CS (rev1).stp890334026030CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
13 PDF 890334026034 RE 000000022000 2.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225225K275ASPB46000 890334026034 (rev1).stp890334026034 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
14 PDF 890334026034CS 000000022000 2.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MXXP225225K310ACPP26004 890334026034CS (rev1).stp890334026034CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334027006 RE 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 170 MX2P275684K275ASPB56000 890334027006 (rev1).stp890334027006 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
2 PDF 890334027006CS 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 170 MXXP275684K310ACPP36004 890334027006CS (rev1).stp890334027006CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
3 PDF 890334027009 000000009999 µF 310 000000100000 10000  Ω x F 0.1 0.7 100 MX2P275105K275ASPB55000 890334027009 (rev1).stp890334027009 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
4 PDF 890334027012 RE 000000011999 1.2  µF 310 000000000000 10000  0.1 0.7 130 MX2P275125K275ASPB56000 890334027012 (rev1).stp890334027012 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
5 PDF 890334027012CS 000000011999 1.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 130 MXXP275125K310ACPP36004 890334027012CS (rev1).stp890334027012CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
8 PDF 890334027021CS 000000022000 2.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 110 MXXP275225K310ACPP35004 Altium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zip
6 PDF 890334027025 RE 000000032999 3.3  µF 310 000000000000 10000  0.1 0.7 130 MX2P275335K275ASPB55000 890334027025 (rev1).stp890334027025 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
7 PDF 890334027025CS 000000032999 3.3  µF 310 000000100000 10000  Ω x F 0.1 0.7 130 MXXP275335K310ACPP25004 890334027025CS (rev1).stp890334027025CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334028008 RE 000000000068 6.8  µF 310 000000100000 10000  Ω x F 0.1 0.7 110 MX2P375685K275ASPB65000 890334028008 (rev1).stp890334028008 (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip 890334
2 PDF 890334028008CS 000000000068 6.8  µF 310 000000100000 10000  Ω x F 0.1 0.7 110 MXXP375685K310ACPP25004 890334028008CS (rev1).stp890334028008CS (rev1).igsAltium_WCAP-FTXX (rev19a).IntLibCadStar_WCAP-FTXX (rev19a).zipLTSpice_WCAP-FTXX (rev19a).zipPSpice_WCAP-FTXX (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Filmcapacitors, Film-Capacitors, Film Capacitors, Film-Cap, Film-Caps, Filmcap, Film Cap, Film Caps, Filmcaps, Foilcapacitors, Foil-Capacitors, Foil Capacitors, Foil-Cap, Foil-Caps, Foilcap, Foil Cap, Foil Caps, Foilcaps, Safety Capacitor, Safety Capacitors, Safety Caps, Safety Cap, Safety-Caps, Safety-Cap, Safety-Capacitors, X2-Capacitors, X-Capacitors, X2-Capacitor, X-Capacitor, MKT-Caps, MKT-Capacitors, Filmcapacitor, Film-Capacitor, Film Capacitor, Foilcapacitor, Foil-Capacitor, Foil Capacitor, MKT-Cap, MKT-Capacitor