WCAP-FTXX Film Capacitors

X2-Capacitors

  • Picture
  • Dimensions

Characteristics

Product series for interference suppression
  • Self-healing properties
  • Certificates: ENEC 10 by VDE, cULus, CQC
  • Safety class: X2
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Capacitance range: 5.6 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 310 V(AC)
  • Operating temperature: -40 °C up to + 105 °C
  • Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Safety applications
  • Filtering
  • Interference suppression
  • e.g. EMI filter for power supplies

Products

  • 7.5 mm
  • 10 mm
  • 12.5 mm
  • 15 mm
  • 22.5 mm
  • 27.5 mm
  • 37.5 mm
show full screen
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334022007 RE 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 500 MX2P075153K275ASPB15000 890334022007 (rev1).stp890334022007 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
2 PDF 890334022007CS 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 500 MXXP075153K310ACPP55004 890334022007CS (rev1).stp890334022007CS (rev1).igs
3 PDF 890334022017 RE 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P075683K275ASPB15000 890334022017 (rev1).stp890334022017 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
4 PDF 890334022017CS 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP075683K310ACPP45004 890334022017CS (rev1).stp890334022017CS (rev1).igs
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334023002 RE 000000000056 5.6  nF 310 000000300000 30000  0.1 0.1 0.5 600 MX2P010562K275ASPB15000 890334023002 (rev1).stp890334023002 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 890334023002CS 000000000056 5.6  nF 310 000000300000 30000  0.1 0.1 0.5 600 MXXP010562K310ACPP55004 890334023002CS (rev1).stp890334023002CS (rev1).igs
3 PDF 890334023003 RE 000000000068 6.8  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010682K275ASPB15000 890334023003 (rev1).stp890334023003 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 890334023003CS 000000000068 6.8  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010682K310ACPP55004 890334023003CS (rev1).stp890334023003CS (rev1).igs
5 PDF 890334023004 RE 000000000082 8.2  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010822K275ASPB15000 890334023004 (rev1).stp890334023004 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 890334023004CS 000000000082 8.2  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010822K310ACPP55004 890334023004CS (rev1).stp890334023004CS (rev1).igs
7 PDF 890334023006 RE 000000000100 10  nF 310 000000300000 30000  0.1 0.1 0.5 500 MX2P010103K275ASPB16000 890334023006 (rev1).stp890334023006 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
8 PDF 890334023006CS 000000000100 10  nF 310 000000300000 30000  0.1 0.1 0.5 500 MXXP010103K310ACPP56004 890334023006CS (rev1).stp890334023006CS (rev1).igs
9 PDF 890334023007 RE 000000000120 12  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010123K275ASPB15000 890334023007 (rev1).stp890334023007 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 890334023007CS 000000000120 12  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010123K310ACPP55004 890334023007CS (rev1).stp890334023007CS (rev1).igs
11 PDF 890334023008 RE 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010153K275ASPB15000 890334023008 (rev1).stp890334023008 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 890334023008CS 000000000150 15  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010153K310ACPP55004 890334023008CS (rev1).stp890334023008CS (rev1).igs
13 PDF 890334023010 RE 000000000180 18  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010183K275ASPB15000 890334023010 (rev1).stp890334023010 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 890334023010CS 000000000180 18  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010183K310ACPP55004 890334023010CS (rev1).stp890334023010CS (rev1).igs
15 PDF 890334023011 RE 000000000220 22  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010223K275ASPB15000 890334023011 (rev1).stp890334023011 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
16 PDF 890334023011CS 000000000220 22  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010223K310ACPP55004 890334023011CS (rev1).stp890334023011CS (rev1).igs
17 PDF 890334023015 RE 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010473K275ASPB15000 890334023015 (rev1).stp890334023015 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
18 PDF 890334023015CS 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010473K310ACPP55004 890334023015CS (rev1).stp890334023015CS (rev1).igs
19 PDF 890334023017 RE 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010563K275ASPB15000 890334023017 (rev1).stp890334023017 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 890334023017CS 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010563K310ACPP55004 890334023017CS (rev1).stp890334023017CS (rev1).igs
21 PDF 890334023019 RE 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010683K275ASPB16000 890334023019 (rev1).stp890334023019 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 890334023019CS 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010683K310ACPP46004 890334023019CS (rev1).stp890334023019CS (rev1).igs
23 PDF 890334023021 RE 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 400 MX2P010823K275ASPB16000 890334023021 (rev1).stp890334023021 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 890334023021CS 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 400 MXXP010823K310ACPP46004 890334023021CS (rev1).stp890334023021CS (rev1).igs
25 PDF 890334023023 RE 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P010104K275ASPB16000 890334023023 (rev1).stp890334023023 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 890334023023CS 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP010104K310ACPP46004 890334023023CS (rev1).stp890334023023CS (rev1).igs
27 PDF 890334023024 RE 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 400 MX2P010124K275ASPB15000 890334023024 (rev1).stp890334023024 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 890334023024CS 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 400 MXXP010124K310ACPP45004 890334023024CS (rev1).stp890334023024CS (rev1).igs
29 PDF 890334023025 RE 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 300 MX2P010154K275ASPB15000 890334023025 (rev1).stp890334023025 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
30 PDF 890334023025CS 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 300 MXXP010154K310ACPP45004 890334023025CS (rev1).stp890334023025CS (rev1).igs
31 PDF 890334023028 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 300 MX2P010224K275ASPB16000 890334023028 (rev1).stp890334023028 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 890334023028CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 300 MXXP010224K310ACPP46004 890334023028CS (rev1).stp890334023028CS (rev1).igs
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334024001 RE 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MX2P125154K275ASPB15000 890334024001 (rev1).stp890334024001 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 890334024001CS 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MXXP125154K310ACPP55004 890334024001CS (rev1).stp890334024001CS (rev1).igs
3 PDF 890334024002 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 240 MX2P125224K275ASPB15000 890334024002 (rev1).stp890334024002 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
4 PDF 890334024002CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 240 MXXP125224K310ACPP45004 890334024002CS (rev1).stp890334024002CS (rev1).igs
5 PDF 890334024003 RE 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MX2P125334K275ASPB15000 890334024003 (rev1).stp890334024003 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 890334024003CS 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MXXP125334K310ACPP45004 890334024003CS (rev1).stp890334024003CS (rev1).igs
7 PDF 890334024005 RE 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 280 MX2P125474K275ASPB15000 890334024005 (rev1).stp890334024005 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
8 PDF 890334024005CS 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 280 MXXP125474K310ACPP45004 890334024005CS (rev1).stp890334024005CS (rev1).igs
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334025004 RE 000000000270 27  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015273K275ASPB15000 890334025004 (rev1).stp890334025004 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 890334025004CS 000000000270 27  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015273K310ACPP45004 890334025004CS (rev1).stp890334025004CS (rev1).igs
3 PDF 890334025006 RE 000000000330 33  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015333K275ASPB16000 890334025006 (rev1).stp890334025006 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
4 PDF 890334025006CS 000000000330 33  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015333K310ACPP46004 890334025006CS (rev1).stp890334025006CS (rev1).igs
5 PDF 890334025007 RE 000000000390 39  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015393K275ASPB15000 890334025007 (rev1).stp890334025007 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 890334025007CS 000000000390 39  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015393K310ACPP45004 890334025007CS (rev1).stp890334025007CS (rev1).igs
7 PDF 890334025009 RE 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 220 MX2P015473K275ASPB16000 890334025009 (rev1).stp890334025009 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 890334025009CS 000000000470 47  nF 310 000000300000 30000  0.1 0.1 0.5 220 MXXP015473K310ACPP46004 890334025009CS (rev1).stp890334025009CS (rev1).igs
9 PDF 890334025011 RE 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 250 MX2P015563K275ASPB16000 890334025011 (rev1).stp890334025011 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 890334025011CS 000000000560 56  nF 310 000000300000 30000  0.1 0.1 0.5 250 MXXP015563K310ACPP46004 890334025011CS (rev1).stp890334025011CS (rev1).igs
11 PDF 890334025013 RE 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 270 MX2P015683K275ASPB16000 890334025013 (rev1).stp890334025013 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 890334025013CS 000000000680 68  nF 310 000000300000 30000  0.1 0.1 0.5 270 MXXP015683K310ACPP46004 890334025013CS (rev1).stp890334025013CS (rev1).igs
13 PDF 890334025015 RE 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 290 MX2P015823K275ASPB16000 890334025015 (rev1).stp890334025015 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 890334025015CS 000000000820 82  nF 310 000000300000 30000  0.1 0.1 0.5 290 MXXP015823K310ACPP46004 890334025015CS (rev1).stp890334025015CS (rev1).igs
15 PDF 890334025017 RE 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MX2P015104K275ASPB16000 890334025017 (rev1).stp890334025017 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
16 PDF 890334025017CS 000000001000 100  nF 310 000000300000 30000  0.1 0.1 0.5 300 MXXP015104K310ACPP46004 890334025017CS (rev1).stp890334025017CS (rev1).igs
17 PDF 890334025020 RE 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 300 MX2P015124K275ASPB16000 890334025020 (rev1).stp890334025020 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
18 PDF 890334025020CS 000000001200 120  nF 310 000000300000 30000  0.1 0.2 2 300 MXXP015124K310ACPP46004 890334025020CS (rev1).stp890334025020CS (rev1).igs
19 PDF 890334025022 RE 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MX2P015154K275ASPB16000 890334025022 (rev1).stp890334025022 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 890334025022CS 000000001500 150  nF 310 000000300000 30000  0.1 0.2 2 210 MXXP015154K310ACPP46004 890334025022CS (rev1).stp890334025022CS (rev1).igs
21 PDF 890334025025 RE 000000001800 180  nF 310 000000300000 30000  0.1 0.2 2 230 MX2P015184K275ASPB15000 890334025025 (rev1).stp890334025025 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 890334025025CS 000000001800 180  nF 310 000000300000 30000  0.1 0.2 2 230 MXXP015184K310ACPP45004 890334025025CS (rev1).stp890334025025CS (rev1).igs
23 PDF 890334025027 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 180 MX2P015224K275ASPB15000 890334025027 (rev1).stp890334025027 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 890334025027CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 180 MXXP015224K310ACPP45004 890334025027CS (rev1).stp890334025027CS (rev1).igs
25 PDF 890334025031 RE 000000002700 270  nF 310 000000300000 30000  0.1 0.2 2 250 MX2P015274K275ASPB15000 890334025031 (rev1).stp890334025031 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
26 PDF 890334025031CS 000000002700 270  nF 310 000000300000 30000  0.1 0.2 2 250 MXXP015274K310ACPP45004 890334025031CS (rev1).stp890334025031CS (rev1).igs
27 PDF 890334025034 RE 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MX2P015334K275ASPB16000 890334025034 (rev1).stp890334025034 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
28 PDF 890334025034CS 000000003300 330  nF 310 000000300000 30000  0.1 0.2 2 260 MXXP015334K310ACPP46004 890334025034CS (rev1).stp890334025034CS (rev1).igs
29 PDF 890334025039 RE 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 220 MX2P015474K275ASPB16000 890334025039 (rev1).stp890334025039 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
30 PDF 890334025039CS 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 220 MXXP015474K310ACPP46004 890334025039CS (rev1).stp890334025039CS (rev1).igs
31 PDF 890334025043 RE 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 220 MX2P015564K275ASPB15000 890334025043 (rev1).stp890334025043 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
32 PDF 890334025043CS 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 220 MXXP015564K310ACPP45004 890334025043CS (rev1).stp890334025043CS (rev1).igs
33 PDF 890334025045 RE 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 230 MX2P015684K275ASPB15000 890334025045 (rev1).stp890334025045 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
34 PDF 890334025045CS 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 230 MXXP015684K310ACPP45004 890334025045CS (rev1).stp890334025045CS (rev1).igs
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334026003 RE 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 160 MX2P225224K275ASPB46000 890334026003 (rev1).stp890334026003 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 890334026003CS 000000002200 220  nF 310 000000300000 30000  0.1 0.2 2 160 MXXP225224K310ACPP46004 890334026003CS (rev1).stp890334026003CS (rev1).igs
15 PDF 890334026007 000000003300 0.33  µF 310 000000300000 30000  0.1 0.2 2 140 MX2P225334K275ASPB45000 890334026007 (rev1).stp890334026007 (rev1).igs
16 PDF 890334026007CS 000000003300 330  nF 310 000000000000 30000  0.1 0.2 2 140 MXXP225334K310ACPP45004
17 PDF 890334026014 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 150 MX2P225474K275ASPB45000 890334026014 (rev1).stp890334026014 (rev1).igs
18 PDF 890334026014CS 000000004700 470  nF 310 000000100000 10000  Ω x F 0.1 0.2 2 150 MXXP225474K310ACPP45004
3 PDF 890334026018 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225564K275ASPB46000 890334026018 (rev1).stp890334026018 (rev1).igs 890334
4 PDF 890334026018CS 000000005600 560  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MXXP225564K310ACPP36004 890334026018CS (rev1).stp890334026018CS (rev1).igs
5 PDF 890334026020 RE 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 130 MX2P225684K275ASPB45000 890334026020 (rev1).stp890334026020 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 890334026020CS 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 130 MXXP225684K310ACPP45004 890334026020CS (rev1).stp890334026020CS (rev1).igs
7 PDF 890334026024 RE 000000008200 820  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MX2P225824K275ASPB46000 890334026024 (rev1).stp890334026024 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 890334026024CS 000000008200 820  nF 310 000000100000 10000  Ω x F 0.1 0.7 160 MXXP225824K310ACPP36004 890334026024CS (rev1).stp890334026024CS (rev1).igs
9 PDF 890334026027 RE 000000009999 µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225105K275ASPB46000 890334026027 (rev1).stp890334026027 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
10 PDF 890334026027CS 000000009999 µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MXXP225105K310ACPP36004 890334026027CS (rev1).stp890334026027CS (rev1).igs
11 PDF 890334026030 RE 000000014999 1.5  µF 310 000000100000 10000  Ω x F 0.1 0.7 140 MX2P225155K275ASPB45000 890334026030 (rev1).stp890334026030 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
12 PDF 890334026030CS 000000014999 1.5  µF 310 000000100000 10000  Ω x F 0.1 0.7 140 MXXP225155K310ACPP35004 890334026030CS (rev1).stp890334026030CS (rev1).igs
13 PDF 890334026034 RE 000000022000 2.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MX2P225225K275ASPB46000 890334026034 (rev1).stp890334026034 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
14 PDF 890334026034CS 000000022000 2.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 170 MXXP225225K310ACPP26004 890334026034CS (rev1).stp890334026034CS (rev1).igs
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334027006 RE 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 170 MX2P275684K275ASPB56000 890334027006 (rev1).stp890334027006 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
2 PDF 890334027006CS 000000006800 680  nF 310 000000100000 10000  Ω x F 0.1 0.7 170 MXXP275684K310ACPP36004 890334027006CS (rev1).stp890334027006CS (rev1).igs
3 PDF 890334027009 000000009999 µF 310 000000100000 10000  Ω x F 0.1 0.7 100 MX2P275105K275ASPB55000 890334027009 (rev1).stp890334027009 (rev1).igs
4 PDF 890334027012 RE 000000011999 1.2  µF 310 000000000000 10000  0.1 0.7 130 MX2P275125K275ASPB56000 890334027012 (rev1).stp890334027012 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 890334027012CS 000000011999 1.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 130 MXXP275125K310ACPP36004 890334027012CS (rev1).stp890334027012CS (rev1).igs
8 PDF 890334027021CS 000000022000 2.2  µF 310 000000100000 10000  Ω x F 0.1 0.7 110 MXXP275225K310ACPP35004
6 PDF 890334027025 RE 000000032999 3.3  µF 310 000000000000 10000  0.1 0.7 130 MX2P275335K275ASPB55000 890334027025 (rev1).stp890334027025 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
7 PDF 890334027025CS 000000032999 3.3  µF 310 000000100000 10000  Ω x F 0.1 0.7 130 MXXP275335K310ACPP25004 890334027025CS (rev1).stp890334027025CS (rev1).igs
SPEC Order Code Simu-
lation
C VR
(V (AC))
RISO DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
dV/dt
(V/µs)
Technical Reference Files Design Kit Samples
1 PDF 890334028008 RE 000000000068 6.8  µF 310 000000100000 10000  Ω x F 0.1 0.7 110 MX2P375685K275ASPB65000 890334028008 (rev1).stp890334028008 (rev1).igsDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 890334
2 PDF 890334028008CS 000000000068 6.8  µF 310 000000100000 10000  Ω x F 0.1 0.7 110 MXXP375685K310ACPP25004 890334028008CS (rev1).stp890334028008CS (rev1).igs

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: Filmcapacitors, Film-Capacitors, Film Capacitors, Film-Cap, Film-Caps, Filmcap, Film Cap, Film Caps, Filmcaps, Foilcapacitors, Foil-Capacitors, Foil Capacitors, Foil-Cap, Foil-Caps, Foilcap, Foil Cap, Foil Caps, Foilcaps, Safety Capacitor, Safety Capacitors, Safety Caps, Safety Cap, Safety-Caps, Safety-Cap, Safety-Capacitors, X2-Capacitors, X-Capacitors, X2-Capacitor, X-Capacitor, MKT-Caps, MKT-Capacitors, Filmcapacitor, Film-Capacitor, Film Capacitor, Foilcapacitor, Foil-Capacitor, Foil Capacitor, MKT-Cap, MKT-Capacitor