WCAP-PHET Aluminum Polymer Capacitors

NEW

High Temperature +125 °C

  • Picture
  • Dimensions

Characteristics

High operating temperature product series
  • High ripple current capability
  • Low profile
  • Mounting style: H-Chip SMT
  • Capacitance range: 15 µF ‒ 100 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 10 ‒ 25 V(DC)
  • Operating temperature: -55 °C up to +125 °C
  • Endurance: 2000h @ +125 °C
  • Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
  • Recommended soldering: Reflow soldering

Applications

  • High operating temperature applications
  • Noise suppression
  • Input and output capacitor for DC/DC converter
  • e.g. USB charger, smart meter, power bank

Products

  SPEC Order Code Simu-
lation
C VR
(V (DC))
IRIPPLE
(mA)
DF
(%)
RESR
(mΩ)
ILeak
(µA)
Endurance
(h)
L
(mm)
W
(mm)
H
(mm)
Samples
WCAP-PHET Aluminum Polymer Capacitors 1 PDF 875135219001 RE 000000000470 47  µF 10 3200 10 40 141 1000 7.3 4.3 1.9
WCAP-PHET Aluminum Polymer Capacitors 2 PDF 875135219003 RE 000000001000 100  µF 10 3200 10 40 300 1000 7.3 4.3 1.9
WCAP-PHET Aluminum Polymer Capacitors 3 PDF 875135319002 RE 000000000220 22  µF 16 3200 10 40 105.6 1000 7.3 4.3 1.9
WCAP-PHET Aluminum Polymer Capacitors 4 PDF 875135319004 000000000470 47  µF 16 3200 10 40 225.6 1000 7.3 4.3 1.9
WCAP-PHET Aluminum Polymer Capacitors 5 PDF 875135519001 RE 000000000150 15  µF 25 3200 10 40 112.5 1000 7.3 4.3 1.9
WCAP-PHET Aluminum Polymer Capacitors 6 PDF 875135519002 RE 000000000220 22  µF 25 3200 10 40 165 1000 7.3 4.3 1.9
Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, SMT H-Chip Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitors, Polymer Cap, SMT H-Chip Polymer-Capacitor, Aluminum-Polymer-Capacitor, Aluminum Polymer Capacitor, Aluminum Polymer Capacitors, Aluminum-Polymer-Capacitors