WCAP-PHGP Aluminum Polymer Capacitors

NEW

General Purpose

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +105 °C
  • High ripple current capability
  • Low profile
  • Mounting style: H-Chip SMT
  • Capacitance range: 15 µF ‒ 560 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 2 ‒ 35 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
  • Recommended soldering: Reflow soldering

Applications

  • Noise suppression
  • Input and output capacitor for DC/DC converter
  • USB Charger, Smart Meter, Power Bank

Products

  SPEC Order Code Simu-
lation
C VR
(V (DC))
IRIPPLE
(mA)
DF
(%)
RESR
(mΩ)
ILeak
(µA)
Endurance
(h)
L
(mm)
W
(mm)
H
(mm)
Samples
WCAP-PHGP Aluminum Polymer Capacitors 1 PDF 875015019003 RE 000000001800 180  µF 4 5600 6 12 72 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 2 PDF 875015019004 RE 000000002200 220  µF 4 5600 6 12 88 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 3 PDF 875015019005 RE 000000003300 330  µF 4 5100 6 15 132 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 4 PDF 875015119003 RE 000000001000 100  µF 6.3 5100 6 15 63 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 5 PDF 875015119004 RE 000000001500 150  µF 6.3 5100 6 15 94.5 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 6 PDF 875015119005 RE 000000001800 180  µF 6.3 5100 6 12 113.4 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 7 PDF 875015119006 RE 000000002200 220  µF 6.3 5100 6 15 138.6 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 8 PDF 875015319003 RE 000000000220 22  µF 16 3200 6 40 105.6 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 9 PDF 875015319004 000000000470 47  µF 16 3200 6 40 225.6 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 10 PDF 875015519003 RE 000000000220 22  µF 25 3200 6 40 165 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 11 PDF 875015519004 RE 000000000330 33  µF 25 3200 6 40 247.5 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 12 PDF 875015619003 RE 000000000150 15  µF 35 3200 6 40 157.5 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 13 PDF 875015619004 RE 000000000220 22  µF 35 3200 6 40 231 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 14 PDF 875016219004 RE 000000003300 330  µF 2 5600 6 12 66 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 15 PDF 875016219005 RE 000000003900 390  µF 2 5100 6 15 78 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 16 PDF 875016219006 RE 000000004700 470  µF 2 5100 6 15 94 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 17 PDF 875016219007 RE 000000005600 560  µF 2 5100 6 15 112 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 18 PDF 875016319002 RE 000000003300 330  µF 2.5 5100 6 15 82.5 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 19 PDF 875016319003 RE 000000003900 390  µF 2.5 5100 6 15 97.5 2000 7.3 4.3 1.9
WCAP-PHGP Aluminum Polymer Capacitors 20 PDF 875016319004 RE 000000004700 470  µF 2.5 5100 6 15 117.5 2000 7.3 4.3 1.9
Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, SMT H-Chip Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitors, Polymer Cap, SMT H-Chip Polymer-Capacitor, Aluminum-Polymer-Capacitor, Aluminum Polymer Capacitor, Aluminum Polymer Capacitors, Aluminum-Polymer-Capacitors