WCAP-PHGP Aluminum Polymer Capacitors

NEW

General Purpose

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +105 °C
  • High ripple current capability
  • Low profile
  • Mounting style: H-Chip SMT
  • Capacitance range: 100 µF - 560 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 2 V(DC) - 6.3 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
  • Recommended soldering: Reflow soldering

Applications

  • Noise suppression
  • Input and output capacitor for DC/DC converter
  • USB Charger, Smart Meter, Power Bank

Products

  SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
L
(mm)
W
(mm)
Technical Reference Files Samples
WCAP-PHGP Aluminum Polymer Capacitors 1 PDF 875015019003 RE 000000001800 180  µF 4 72 6 5600 12 7.3 4.3 PSE2917121M004DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 2 PDF 875015019004 RE 000000002200 220  µF 4 88 6 5600 12 7.3 4.3 PSE2917221M004DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 3 PDF 875015019005 RE 000000003300 330  µF 4 132 6 5100 15 7.3 4.3 PSE2917331M004DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 4 PDF 875015119003 RE 000000001000 100  µF 6.3 63 6 5100 15 7.3 4.3 PSE2917101M6R3DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 5 PDF 875015119004 RE 000000001500 150  µF 6.3 94.5 6 5600 12 7.3 4.3 PSE2917151M6R3DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 6 PDF 875015119005 RE 000000001800 180  µF 6.3 113.4 6 5100 15 7.3 4.3 PSE2917181M6R3DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 7 PDF 875015119006 RE 000000002200 220  µF 6.3 138.6 6 5100 15 7.3 4.3 PSE2917221M6R3DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 8 PDF 875016219004 RE 000000003300 330  µF 2 66 6 5600 12 7.3 4.3 PSE2917331M002DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 9 PDF 875016219005 RE 000000003900 390  µF 2 78 6 5100 15 7.3 4.3 PSE2917391M002DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 10 PDF 875016219006 RE 000000004700 470  µF 2 94 6 5100 15 7.3 4.3 PSE2917471M002DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 11 PDF 875016219007 RE 000000005600 560  µF 2 112 6 5100 15 7.3 4.3 PSE2917561M002DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 12 PDF 875016319002 RE 000000003300 330  µF 2.5 82.5 6 5100 15 7.3 4.3 PSE2917331M2R5DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 13 PDF 875016319003 RE 000000003900 390  µF 2.5 97.5 6 5100 15 7.3 4.3 PSE2917391M2R5DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip
WCAP-PHGP Aluminum Polymer Capacitors 14 PDF 875016319004 RE 000000004700 470  µF 2.5 117.5 6 5100 15 7.3 4.3 PSE2917471M2R5DHCT1HT19 Altium_WCAP-PHGP (rev19a).IntLibDownloads_CADENCE_WCAP-PHGP (rev19a).zipCadstar_WCAP-PHGP (rev19a).zipLTSpice_WCAP-PHGP (rev19a).zipPSpice_WCAP-PHGP (rev19a).zip

Downloads

Article Specific Files

Files
show
Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, SMT H-Chip Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitors, Polymer Cap, SMT H-Chip Polymer-Capacitor, Aluminum-Polymer-Capacitor, Aluminum Polymer Capacitor, Aluminum Polymer Capacitors, Aluminum-Polymer-Capacitors