WCAP-PHLE Aluminum Polymer Capacitors

NEW

Low ESR

  • Picture
  • Dimensions

Characteristics

Low ESR product series
  • High ripple current capability
  • Low profile
  • Mounting style: H-Chip SMT
  • Capacitance range: 100 µF ‒ 560 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 2 ‒ 6.3 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
  • Recommended soldering: Reflow soldering

Applications

  • Noise suppression
  • Input and output capacitor for DC/DC converter
  • e.g. USB charger, smart meter, power bank, server, SSD

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
IRIPPLE
(mA)
DF
(%)
RESR
(mΩ)
ILeak
(µA)
Endurance
(h)
L
(mm)
W
(mm)
H
(mm)
Samples
1 PDF 875035019001 RE 000000001000 100  µF 4 6300 6 9 40 2000 7.3 4.3 1.9
2 PDF 875035019002 000000001800 180  µF 4 6300 6 9 72 2000 7.3 4.3 1.9
3 PDF 875035019003 RE 000000002200 220  µF 4 6300 6 9 88 2000 7.3 4.3 1.9
4 PDF 875035119002 000000001800 180  µF 6.3 6300 6 9 113.4 2000 7.3 4.3 1.9
5 PDF 875036219012 000000003300 330  µF 2 8500 6 4.5 66 2000 7.3 4.3 1.9
6 PDF 875036219015 000000003900 390  µF 2 8500 6 4.5 78 2000 7.3 4.3 1.9
7 PDF 875036219018 000000004700 470  µF 2 8500 6 4.5 94 2000 7.3 4.3 1.9
8 PDF 875036219019 000000005600 560  µF 2 8500 6 4.5 112 2000 7.3 4.3 1.9
9 PDF 875036319012 RE 000000003300 330  µF 2.5 8500 6 4.5 82.5 2000 7.3 4.3 1.9
10 PDF 875036319015 RE 000000003900 390  µF 2.5 8500 6 4.5 97.5 2000 7.3 4.3 1.9
11 PDF 875036319018 RE 000000004700 470  µF 2.5 8500 6 4.5 117.5 2000 7.3 4.3 1.9
Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, SMT H-Chip Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitors, Polymer Cap, SMT H-Chip Polymer-Capacitor, Aluminum-Polymer-Capacitor, Aluminum Polymer Capacitor, Aluminum Polymer Capacitors, Aluminum-Polymer-Capacitors