WCAP-PHSE Aluminum Polymer Capacitors

NEW

Super low ESR

  • Picture
  • Dimensions

Characteristics

Super low ESR product series
  • High ripple current capability
  • Low profile
  • Mounting style: H-Chip SMT
  • Capacitance range: 330 µF ‒ 560 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 2 ‒ 2.5 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (LxWxH) in mm: 7.3 x 4.3 x 1.9
  • Recommended soldering: Reflow soldering

Applications

  • Noise suppression
  • Input and output capacitor for DC/DC converter
  • USB Charger, Smart Meter, Power Bank
  • Communication infrastructure, Server, Mainboards

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
IRIPPLE
(mA)
DF
(%)
RESR
(mΩ)
ILeak
(µA)
Endurance
(h)
L
(mm)
W
(mm)
H
(mm)
Samples
1 PDF 875046219001 RE 000000003300 330  µF 2 10200 6 3 66 2000 7.3 4.3 1.9
2 PDF 875046219002 RE 000000004700 470  µF 2 10200 6 3 94 2000 7.3 4.3 1.9
3 PDF 875046219003 RE 000000005600 560  µF 2 10200 6 3 112 2000 7.3 4.3 1.9
4 PDF 875046319001 RE 000000004700 470  µF 2.5 10200 6 3 117.5 2000 7.3 4.3 1.9
Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, SMT H-Chip Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitors, Polymer Cap, SMT H-Chip Polymer-Capacitor, Aluminum-Polymer-Capacitor, Aluminum Polymer Capacitor, Aluminum Polymer Capacitors, Aluminum-Polymer-Capacitors