WCAP-PSHP Aluminum Polymer Capacitors

High Ripple Current

  • Picture
  • Dimensions

Characteristics

Product series with ultra high permissible ripple current
  • Low ESR over high frequency range
  • Mounting style: V-Chip SMT
  • Capacitance range: 6.8 µF ‒ 1200 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000 ‒ 5000 h @ +105 °C
  • Dimensions (DxL) in mm: 6.3 x 5.8 up to 10.0 x 10.5
  • Recommended soldering: Reflow soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
Operating Temperature Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 875115150001 RE 000000002200 220  µF 6.3 277.2 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077221M6R3DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
2 PDF 875115150002 RE 000000002700 270  µF 6.3 340.2 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077271M6R3DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
3 PDF 875115150003 RE 000000003300 330  µF 6.3 415.8 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077331M6R3DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
4 PDF 875115150004 RE 000000003900 390  µF 6.3 491 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077391M6R3DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
5 PDF 875115150005 RE 000000004700 470  µF 6.3 592 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077471M6R3DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
6 PDF 875115152006 RE 000000005600 560  µF 6.3 705.6 8 4800 11 -55 °C up to +105 °C 8 8.7 PSEE087561M6R3DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
7 PDF 875115152007 RE 000000006800 680  µF 6.3 856 10 4800 11 -55 °C up to +105 °C 8 8.7 PSEE087681M6R3DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
8 PDF 875115157010 RE 000000012000 1200  µF 6.3 1260 10 5100 11 -55 °C up to +105 °C 10 10.5 PSEF105122M6R3DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
9 PDF 875115160008 RE 000000008200 820  µF 6.3 1033.2 10 3700 20 -55 °C up to +105 °C 10 8.7 PSEF087821M6R3DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
10 PDF 875115160009 RE 000000010000 1000  µF 6.3 1260 10 3700 20 -55 °C up to +105 °C 10 8.7 PSEF087102M6R3DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
11 PDF 875115250001 RE 000000003300 330  µF 10 660 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077331M010DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
12 PDF 875115250002 RE 000000003900 390  µF 10 780 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077391M010DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
13 PDF 875115252003 RE 000000004700 470  µF 10 940 8 4800 11 -55 °C up to +105 °C 8 8.7 PSEE087471M010DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
14 PDF 875115257007 RE 000000008200 820  µF 10 1640 10 5100 11 -55 °C up to +105 °C 10 10.5 PSEF105821M010DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
15 PDF 875115260004 RE 000000004700 470  µF 10 940 8 3700 20 -55 °C up to +105 °C 10 8.7 PSEF087471M010DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
16 PDF 875115260005 RE 000000005600 560  µF 10 1120 8 3700 20 -55 °C up to +105 °C 10 8.7 PSEF087561M010DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
17 PDF 875115260006 RE 000000006800 680  µF 10 1360 10 3700 20 -55 °C up to +105 °C 10 8.7 PSEF087681M010DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
18 PDF 875115350001 RE 000000001800 180  µF 16 288 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077181M016DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
19 PDF 875115350002 RE 000000002200 220  µF 16 352 8 3500 20 -55 °C up to +105 °C 8 7.7 PSEE077221M016DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
20 PDF 875115352003 RE 000000002700 270  µF 16 432 10 4800 11 -55 °C up to +105 °C 8 8.7 PSEE087271M016DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
21 PDF 875115357006 RE 000000004700 470  µF 16 752 10 5100 11 -55 °C up to +105 °C 10 10.5 PSEF105471M016DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875115
22 PDF 875115360004 RE 000000003300 330  µF 16 528 10 3700 20 -55 °C up to +105 °C 10 8.7 PSEF087331M016DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
23 PDF 875115360005 RE 000000003900 390  µF 16 624 10 3700 20 -55 °C up to +105 °C 10 8.7 PSEF087391M016DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
24 PDF 875115452001 RE 000000000680 68  µF 20 272 8 3500 20 -55 °C up to +105 °C 8 8.7 PSEE087680M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
25 PDF 875115452002 RE 000000000820 82  µF 20 328 8 3500 20 -55 °C up to +105 °C 8 8.7 PSEE087820M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
26 PDF 875115452003 RE 000000001000 100  µF 20 400 8 3500 20 -55 °C up to +105 °C 8 8.7 PSEE087101M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
27 PDF 875115452004 RE 000000001500 150  µF 20 600 10 3500 20 -55 °C up to +105 °C 8 8.7 PSEE087151M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
28 PDF 875115457008 RE 000000002700 270  µF 20 1080 10 3700 20 -55 °C up to +105 °C 10 10.5 PSEF105271M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
29 PDF 875115460005 RE 000000001500 150  µF 20 600 10 3100 25 -55 °C up to +105 °C 10 8.7 PSEF087151M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
30 PDF 875115460006 RE 000000001800 180  µF 20 720 10 3100 25 -55 °C up to +105 °C 10 8.7 PSEF087181M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
31 PDF 875115460007 RE 000000002200 220  µF 20 880 10 3100 25 -55 °C up to +105 °C 10 8.7 PSEF087221M020DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
32 PDF 875115552001 RE 000000000680 68  µF 25 340 8 3500 20 -55 °C up to +105 °C 8 8.7 PSEE087680M025DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
33 PDF 875115552002 RE 000000000820 82  µF 25 410 10 3500 20 -55 °C up to +105 °C 8 8.7 PSEE087820M025DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
34 PDF 875115557005 RE 000000001500 150  µF 25 750 10 3700 20 -55 °C up to +105 °C 10 10.5 PSEF105151M025DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
35 PDF 875115560003 RE 000000000820 82  µF 25 410 10 3100 25 -55 °C up to +105 °C 10 8.7 PSEF087820M025DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
36 PDF 875115560004 RE 000000001000 100  µF 25 500 10 3100 25 -55 °C up to +105 °C 10 8.7 PSEF087101M025DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 875115
37 PDF 875115644009 RE 000000000100 10  µF 35 600 12 980 75 -55 °C up to +105 °C 6.3 5.8 PSED058100M035DVCTBE000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
38 PDF 875115645010 RE 000000000180 18  µF 35 600 12 1400 60 -55 °C up to +105 °C 6.3 7.7 PSED077180M035DVCTCE000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
39 PDF 875115645012 RE 000000000270 27  µF 35 600 12 1400 60 -55 °C up to +105 °C 6.3 7.7 PSED077270M035DVCTCE000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
40 PDF 875115650005 RE 000000000560 56  µF 35 392 12 2200 40 -55 °C up to +105 °C 8 7.7 PSEE077560M035DVCTDB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
41 PDF 875115652006 RE 000000000820 82  µF 35 574 12 2600 35 -55 °C up to +105 °C 8 8.7 PSEE087820M035DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibLTSpice_WCAP-PSHP (rev19a).zipPSpice_WCAP-PSHP (rev19a).zip
42 PDF 875115652007 RE 000000001000 100  µF 35 700 12 3000 30 -55 °C up to +105 °C 8 8.7 PSEE087101M035DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
43 PDF 875115652014 RE 000000000390 39  µF 35 600 12 1800 40 -55 °C up to +105 °C 8 8.7 PSEE087390M035DVCTEE000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
55 PDF 875115655003 000000001000 100  µF 35 700 12 2800 30 -55 °C up to +105 °C 8 11.7 PSEE117101M035DVCTFE000 Altium_WCAP-PSHP (rev19a).IntLibLTSpice_WCAP-PSHP (rev19a).zipPSpice_WCAP-PSHP (rev19a).zip
44 PDF 875115655011 RE 000000000220 22  µF 35 600 12 2300 35 -55 °C up to +105 °C 8 11.7 PSEE117220M035DVCTFE000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
45 PDF 875115655013 RE 000000000330 33  µF 35 600 12 2300 35 -55 °C up to +105 °C 8 11.7 PSEE117330M035DVCTFE000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
46 PDF 875115655015 RE 000000000560 56  µF 35 600 12 2300 35 -55 °C up to +105 °C 8 11.7 PSEE117560M035DVCTFE000 Altium_WCAP-PSHP (rev19a).IntLibLTSpice_WCAP-PSHP (rev19a).zipPSpice_WCAP-PSHP (rev19a).zip
47 PDF 875115657008 RE 000000001200 120  µF 35 840 12 3200 30 -55 °C up to +105 °C 10 10.5 PSEF105121M035DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
48 PDF 875115657016 RE 000000000680 68  µF 35 600 12 2500 32 -55 °C up to +105 °C 10 10.5 PSEF105680M035DVCTEE000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
49 PDF 875115752001 RE 000000000100 10  µF 50 100 12 1500 45 -55 °C up to +105 °C 8 8.7 PSEE087100M050DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip 177001BAG
50 PDF 875115852001 RE 000000000100 10  µF 63 126 12 1500 45 -55 °C up to +105 °C 8 8.7 PSEE087100M063DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
51 PDF 875115952001 RE 000000000068 6.8  µF 100 136 12 1500 48 -55 °C up to +105 °C 8 8.7 PSEE0876R8M100DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
52 PDF 875115957002 RE 000000000120 12  µF 100 240 12 1900 45 -55 °C up to +105 °C 10 10.5 PSEF105120M100DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
53 PDF 875116152001 RE 000000000100 10  µF 80 160 12 1600 45 -55 °C up to +105 °C 8 8.7 PSEE087100M080DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip
54 PDF 875116157002 RE 000000000150 15  µF 80 240 12 1900 40 -55 °C up to +105 °C 10 10.5 PSEF105150M080DVCTEB000 Altium_WCAP-PSHP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSHP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSHP (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits: