WCAP-PSLC Aluminum Polymer Capacitors

Large Capacitance

  • Picture
  • Dimensions

Characteristics

Large capacitance product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: V-Chip SMT
  • Capacitance range: 10 µF ‒ 2000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (DxL) in mm: 8.0 x 11.7 up to 10.0 x 12.4
  • Recommended soldering: Reflow soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
Operating Temperature Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 875075155001 RE 000000001800 180  µF 6.3 226.8 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117181M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
2 PDF 875075155002 RE 000000002200 220  µF 6.3 277.2 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117221M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
3 PDF 875075155003 RE 000000002700 270  µF 6.3 340.2 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117271M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
4 PDF 875075155004 RE 000000003300 330  µF 6.3 416 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117331M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
5 PDF 875075155005 RE 000000003900 390  µF 6.3 491 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117391M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
6 PDF 875075155006 RE 000000004700 470  µF 6.3 592 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117471M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zip 875075
7 PDF 875075155007 RE 000000005600 560  µF 6.3 705.6 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117561M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
8 PDF 875075155008 RE 000000006800 680  µF 6.3 856 8 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117681M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
9 PDF 875075155009 RE 000000008200 820  µF 6.3 1033.2 10 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117821M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
10 PDF 875075155010 RE 000000010000 1000  µF 6.3 1260 10 5200 8 -55 °C up to +105 °C 8 11.7 PSEE117102M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
11 PDF 875075161011 RE 000000012000 1200  µF 6.3 1512 10 5500 8 -55 °C up to +105 °C 10 12.4 PSEF124122M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
12 PDF 875075161012 RE 000000015000 1500  µF 6.3 1890 10 5500 8 -55 °C up to +105 °C 10 12.4 PSEF124152M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
13 PDF 875075161013 RE 000000020000 2000  µF 6.3 2520 10 5500 8 -55 °C up to +105 °C 10 12.4 PSEF124202M6R3DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
14 PDF 875075355001 RE 000000001800 180  µF 16 576 8 4700 10 -55 °C up to +105 °C 8 11.7 PSEE117181M016DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
15 PDF 875075355002 RE 000000002200 220  µF 16 704 8 4700 10 -55 °C up to +105 °C 8 11.7 PSEE117221M016DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
16 PDF 875075355003 RE 000000002700 270  µF 16 864 8 4700 10 -55 °C up to +105 °C 8 11.7 PSEE117271M016DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
17 PDF 875075355004 RE 000000003300 330  µF 16 1056 8 4700 10 -55 °C up to +105 °C 8 11.7 PSEE117331M016DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
18 PDF 875075361005 RE 000000004700 470  µF 16 1504 10 5100 10 -55 °C up to +105 °C 10 12.4 PSEF124471M016DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
19 PDF 875075361006 RE 000000006800 680  µF 16 2176 10 5100 10 -55 °C up to +105 °C 10 12.4 PSEF124681M016DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
20 PDF 875075361007 RE 000000008200 820  µF 16 2624 10 5100 10 -55 °C up to +105 °C 10 12.4 PSEF124821M016DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
21 PDF 875075555001 RE 000000000390 39  µF 25 195 8 4210 15 -55 °C up to +105 °C 8 11.7 PSEE117390M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
22 PDF 875075555002 RE 000000000470 47  µF 25 235 8 4210 15 -55 °C up to +105 °C 8 11.7 PSEE117470M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
23 PDF 875075555003 RE 000000000680 68  µF 25 340 8 4210 15 -55 °C up to +105 °C 8 11.7 PSEE117680M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
24 PDF 875075555004 RE 000000000820 82  µF 25 410 8 4210 15 -55 °C up to +105 °C 8 11.7 PSEE117820M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
25 PDF 875075561005 RE 000000001000 100  µF 25 500 10 4800 15 -55 °C up to +105 °C 10 12.4 PSEF124101M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
26 PDF 875075561006 RE 000000001500 150  µF 25 750 10 4800 15 -55 °C up to +105 °C 10 12.4 PSEF124151M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
27 PDF 875075561007 RE 000000001800 180  µF 25 900 10 4800 15 -55 °C up to +105 °C 10 12.4 PSEF124181M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
28 PDF 875075561008 RE 000000002200 220  µF 25 1100 10 4800 15 -55 °C up to +105 °C 10 12.4 PSEF124221M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
29 PDF 875075561009 RE 000000002700 270  µF 25 1350 10 4800 15 -55 °C up to +105 °C 10 12.4 PSEF124271M025DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip 875075
30 PDF 875075655001 RE 000000000390 39  µF 35 273 12 2700 32 -55 °C up to +105 °C 8 11.7 PSEE117390M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
31 PDF 875075655002 RE 000000000680 68  µF 35 476 12 3300 28 -55 °C up to +105 °C 8 11.7 PSEE117680M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
32 PDF 875075655003 RE 000000000820 82  µF 35 574 12 3300 28 -55 °C up to +105 °C 8 11.7 PSEE117820M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
33 PDF 875075655005 RE 000000001200 120  µF 35 840 12 3800 25 -55 °C up to +105 °C 8 11.7 PSEE117121M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
34 PDF 875075655006 RE 000000001500 150  µF 35 840 12 3800 25 -55 °C up to +105 °C 8 11.7 PSEE117151M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
35 PDF 875075661004 RE 000000001000 100  µF 35 700 12 3800 25 -55 °C up to +105 °C 10 12.4 PSEF124101M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
36 PDF 875075661007 RE 000000001800 180  µF 35 1260 12 4100 22 -55 °C up to +105 °C 10 12.4 PSEF124181M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
37 PDF 875075661008 RE 000000002200 220  µF 35 1540 12 4100 22 -55 °C up to +105 °C 10 12.4 PSEF124221M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
38 PDF 875075661009 RE 000000002700 270  µF 35 1890 12 4400 20 -55 °C up to +105 °C 10 12.4 PSEF124271M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
39 PDF 875075661010 RE 000000003300 330  µF 35 2310 12 4400 20 -55 °C up to +105 °C 10 12.4 PSEF124331M035DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
40 PDF 875075755001 RE 000000000100 10  µF 50 100 12 1800 40 -55 °C up to +105 °C 8 11.7 PSEE117100M050DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
41 PDF 875075755002 RE 000000000220 22  µF 50 220 12 1800 40 -55 °C up to +105 °C 8 11.7 PSEE117220M050DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
42 PDF 875075761003 RE 000000000330 33  µF 50 330 12 2000 35 -55 °C up to +105 °C 10 12.4 PSEF124330M050DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
43 PDF 875075761004 RE 000000000390 39  µF 50 390 12 2000 35 -55 °C up to +105 °C 10 12.4 PSEF124390M050DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
44 PDF 875075761005 RE 000000000470 47  µF 50 470 12 2000 35 -55 °C up to +105 °C 10 12.4 PSEF124470M050DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
45 PDF 875075761006 RE 000000000560 56  µF 50 560 12 2000 35 -55 °C up to +105 °C 10 12.4 PSEF124560M050DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
46 PDF 875075761007 RE 000000000680 68  µF 50 680 12 2000 35 -55 °C up to +105 °C 10 12.4 PSEF124680M050DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
47 PDF 875075855001 RE 000000000100 10  µF 63 126 12 1800 35 -55 °C up to +105 °C 8 11.7 PSEE117100M063DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
48 PDF 875075855002 RE 000000000220 22  µF 63 277.2 12 1800 35 -55 °C up to +105 °C 8 11.7 PSEE117220M063DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
49 PDF 875075855005 RE 000000000390 39  µF 63 491.4 12 3500 27 -55 °C up to +105 °C 8 11.7 PSEE117390M063DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
50 PDF 875075861006 RE 000000000470 47  µF 63 592.2 12 2000 30 -55 °C up to +105 °C 10 12.4 PSEF124470M063DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
51 PDF 875075955001 RE 000000000100 10  µF 100 200 12 1400 55 -55 °C up to +105 °C 8 11.7 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
52 PDF 875075961002 RE 000000000220 22  µF 100 440 12 1600 50 -55 °C up to +105 °C 10 12.4 PSEF124220M100DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
53 PDF 875076155002 RE 000000000120 12  µF 80 192 12 1800 40 -55 °C up to +105 °C 8 11.7 PSEE117120M080DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip
54 PDF 875076161003 RE 000000000220 22  µF 80 352 12 2300 38 -55 °C up to +105 °C 10 12.4 PSEF124220M080DVCTFB000 Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipLTSpice_WCAP-PSLC (rev19a).zipPSpice_WCAP-PSLC (rev19a).zip

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits: