WCAP-PSLP Aluminum Polymer Capacitors

Low Profile

  • Picture
  • Dimensions

Characteristics

Low profile product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: V-Chip SMT
  • Capacitance range: 4.7 µF ‒ 390 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (DxL) in mm: 4.0 x 5.5 up to 6.3 x 7.7
  • Recommended soldering: Reflow soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

SPEC Order Code Simu-
lation
Technical Reference C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
Operating Temperature Files Design Kit Samples
1 PDF 875105142001 RE PSEC055470M6R3DVCTBB000 000000000470 47  µF 6.3 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 875105142002 RE PSEC055560M6R3DVCTBB000 000000000560 56  µF 6.3 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 875105142003 RE PSEC055680M6R3DVCTBB000 000000000680 68  µF 6.3 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 875105142004 RE PSEC055820M6R3DVCTBB000 000000000820 82  µF 6.3 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
5 PDF 875105142005 RE PSEC055101M6R3DVCTBB000 000000001000 100  µF 6.3 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
6 PDF 875105142006 RE PSEC055151M6R3DVCTBB000 000000001500 150  µF 6.3 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
7 PDF 875105144007 RE PSED058181M6R3DVCTBB000 000000001800 180  µF 6.3 300 8 2390 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
8 PDF 875105144008 RE PSED058221M6R3DVCTBB000 000000002200 220  µF 6.3 300 8 3000 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
9 PDF 875105144009 RE PSED058271M6R3DVCTBB000 000000002700 270  µF 6.3 300 8 3000 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
10 PDF 875105144010 RE PSED058331M6R3DVCTBB000 000000003300 330  µF 6.3 300 8 3100 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
11 PDF 875105145011 RE PSED077391M6R3DVCTCB000 000000003900 390  µF 6.3 300 8 3400 15 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
12 PDF 875105240001 RE PSEB055100M010DVCTAB000 000000000100 10  µF 10 300 8 1200 45 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
13 PDF 875105240002 RE PSEB055150M010DVCTAB000 000000000150 15  µF 10 300 8 1200 45 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
14 PDF 875105240003 RE PSEB055220M010DVCTAB000 000000000220 22  µF 10 300 8 1200 45 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
15 PDF 875105242004 RE PSEC055330M010DVCTBB000 000000000330 33  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
16 PDF 875105242005 RE PSEC055390M010DVCTBB000 000000000390 39  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
17 PDF 875105242006 RE PSEC055470M010DVCTBB000 000000000470 47  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
18 PDF 875105242007 RE PSEC055560M010DVCTBB000 000000000560 56  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
19 PDF 875105242008 RE PSEC055680M010DVCTBB000 000000000680 68  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
20 PDF 875105242009 RE PSEC055820M010DVCTBB000 000000000820 82  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
21 PDF 875105242010 RE PSEC055101M010DVCTBB000 000000001000 100  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
22 PDF 875105244011 RE PSED058151M010DVCTBB000 000000001500 150  µF 10 300 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
23 PDF 875105244012 RE PSED058181M010DVCTBB000 000000001800 180  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
24 PDF 875105244013 RE PSED058221M010DVCTBB000 000000002200 220  µF 10 300 8 1970 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
25 PDF 875105245014 RE PSED077271M010DVCTCB000 000000002700 270  µF 10 300 8 2690 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
26 PDF 875105245015 RE PSED077331M010DVCTCB000 000000003300 330  µF 10 300 8 2690 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
27 PDF 875105344006 RE PSED058470M016DVCTBB000 000000000470 47  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
28 PDF 875105344007 RE PSED058560M016DVCTBB000 000000000560 56  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
29 PDF 875105344008 RE PSED058680M016DVCTBB000 000000000680 68  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
30 PDF 875105344009 RE PSED058820M016DVCTBB000 000000000820 82  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
31 PDF 875105344010 RE PSED058101M016DVCTBB000 000000001000 100  µF 16 400 8 2690 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
32 PDF 875105345011 RE PSED077151M016DVCTCB000 000000001500 150  µF 16 400 8 2690 20 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
33 PDF 875105359001 RE PSEC058100M016DVCTBB000 000000000100 10  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
34 PDF 875105359002 RE PSEC058150M016DVCTBB000 000000000150 15  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
35 PDF 875105359003 RE PSEC058220M016DVCTBB000 000000000220 22  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
36 PDF 875105359004 RE PSEC058330M016DVCTBB000 000000000330 33  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
37 PDF 875105359005 RE PSEC058390M016DVCTBB000 000000000390 39  µF 16 400 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
38 PDF 875105444001 RE PSED058100M020DVCTBB000 000000000100 10  µF 20 600 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
39 PDF 875105444002 RE PSED058150M020DVCTBB000 000000000150 15  µF 20 600 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
40 PDF 875105444003 RE PSED058220M020DVCTBB000 000000000220 22  µF 20 600 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
41 PDF 875105444004 RE PSED058330M020DVCTBB000 000000000330 33  µF 20 600 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
42 PDF 875105445005 RE PSED077390M020DVCTCB000 000000000390 39  µF 20 600 8 2670 25 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
43 PDF 875105445006 RE PSED077470M020DVCTCB000 000000000470 47  µF 20 600 8 2670 25 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
44 PDF 875105445007 RE PSED077560M020DVCTCB000 000000000560 56  µF 20 600 8 2670 25 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
45 PDF 875105544001 RE PSED058100M025DVCTBB000 000000000100 10  µF 25 600 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
46 PDF 875105544002 RE PSED058150M025DVCTBB000 000000000150 15  µF 25 600 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
47 PDF 875105544003 RE PSED058220M025DVCTBB000 000000000220 22  µF 25 600 8 2200 30 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
48 PDF 875105545004 RE PSED077330M025DVCTCB000 000000000330 33  µF 25 600 8 2670 25 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
49 PDF 875105545005 RE PSED077390M025DVCTCB000 000000000390 39  µF 25 600 8 2670 25 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 875105
50 PDF 875105644004 RE PSED058180M035DVCTBB000 000000000180 18  µF 35 600 12 900 64 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
51 PDF 875105645005 RE PSED077470M035DVCTCB000 000000000470 47  µF 35 600 12 1600 50 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
52 PDF 875105744001 RE PSED0588R2M050DVCTBB000 000000000082 8.2  µF 50 600 12 800 80 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
53 PDF 875105744002 RE PSED058120M050DVCTBB000 000000000120 12  µF 50 600 12 800 80 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
54 PDF 875105744003 RE PSED058150M050DVCTBB000 000000000150 15  µF 50 600 12 800 80 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
55 PDF 875105844001 RE PSED0585R6M063DVCTBB000 000000000056 5.6  µF 63 600 12 700 100 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
56 PDF 875105844002 RE PSED0588R2M063DVCTBB000 000000000082 8.2  µF 63 600 12 700 100 -55 °C up to +105 °C Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
57 PDF 875105945001 RE PSED0774R7M100DVCTCB000 000000000047 4.7  µF 100 600 12 1060 100 -55 °C up to +105 °C

Design Kits

Articles from this family can be found in the following Design Kits: