WCAP-PT5H Aluminum Polymer Capacitors

Long Life

  • Picture
  • Dimensions

Characteristics

Long Life product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: THT Radial
  • Capacitance range: 22 µF ‒ 2000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 35 V(DC)
  • Operating temperature: -55 °C bis +105 °C
  • Endurance: 5000h @ +105 °C
  • Dimensions (DxL) in mm: 6.3 x 5.2 up to 10.0 x 12.5
  • Recommended soldering: Wave soldering

Applications

  • Long life applications (industry, medical)
  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 870235174001 RE 000000003900 390  µF 6.3 491.4 8 6100 7 -55 °C up to +105 °C 3.5 8 8 PTEE080391M6R3DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 870235174002 RE 000000004700 470  µF 6.3 592 8 6100 7 -55 °C up to +105 °C 3.5 8 8 PTEE080471M6R3DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 870235174003 RE 000000005600 560  µF 6.3 705.6 8 6100 7 -55 °C up to +105 °C 3.5 8 8 PTEE080561M6R3DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
4 PDF 870235174004 RE 000000006800 680  µF 6.3 428 8 6100 7 -55 °C up to +105 °C 3.5 8 11.5 PTEE115681M6R3DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
5 PDF 870235174005 RE 000000008200 820  µF 6.3 516.6 10 6100 7 -55 °C up to +105 °C 3.5 8 11.5 PTEE115821M6R3DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
6 PDF 870235175006 RE 000000010000 1000  µF 6.3 630 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125102M6R3DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
7 PDF 870235175007 RE 000000012000 1200  µF 6.3 756 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125122M6R3DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
8 PDF 870235175008 RE 000000015000 1500  µF 6.3 945 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125152M6R3DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
9 PDF 870235175009 RE 000000020000 2000  µF 6.3 1260 10 6640 7 -55 °C up to +105 °C 5 10 12.5 PTEF125202M6R3DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
10 PDF 870235373001 RE 000000001000 100  µF 16 160 8 4800 12 -55 °C up to +105 °C 2.5 6.3 11 PTED110101M016DSPA4E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
11 PDF 870235373002 RE 000000001800 180  µF 16 288 8 5600 9 -55 °C up to +105 °C 2.5 6.3 11 PTED110181M016DSPA4E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
12 PDF 870235374003 RE 000000001800 180  µF 16 288 8 5100 10 -55 °C up to +105 °C 3.5 8 8 PTEE080181M016DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
13 PDF 870235374004 RE 000000002200 220  µF 16 352 8 5100 10 -55 °C up to +105 °C 3.5 8 8 PTEE080221M016DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
14 PDF 870235374005 RE 000000002700 270  µF 16 432 8 5100 10 -55 °C up to +105 °C 3.5 8 8 PTEE080271M016DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
15 PDF 870235374006 RE 000000003300 330  µF 16 528 8 5600 9 -55 °C up to +105 °C 3.5 8 11.5 PTEE115331M016DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
16 PDF 870235375007 RE 000000003900 390  µF 16 624 8 6100 9 -55 °C up to +105 °C 5 10 12.5 PTEF125391M016DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
17 PDF 870235375008 RE 000000004700 470  µF 16 752 10 6100 9 -55 °C up to +105 °C 5 10 12.5 PTEF125471M016DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
18 PDF 870235375009 RE 000000005600 560  µF 16 896 10 6100 9 -55 °C up to +105 °C 5 10 12.5 PTEF125561M016DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870235
19 PDF 870235673001 RE 000000000220 22  µF 35 300 12 2600 35 -55 °C up to +105 °C 2.5 6.3 5.2 PTED052220M035DSPA4E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 870235674003 RE 000000000390 39  µF 35 273 12 2800 32 -55 °C up to +105 °C 3.5 8 7 PTEE070390M035DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 870235674004 RE 000000000680 68  µF 35 476 12 3600 20 -55 °C up to +105 °C 3.5 8 11.5 PTEE115680M035DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 870235674005 RE 000000000820 82  µF 35 574 12 3600 20 -55 °C up to +105 °C 3.5 8 11.5 PTEE115820M035DSPA7E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 870235675002 RE 000000000330 33  µF 35 231 12 3100 25 -55 °C up to +105 °C 5 10 12.5 PTEF125330M035DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 870235675006 RE 000000001200 120  µF 35 840 12 4000 18 -55 °C up to +105 °C 5 10 12.5 PTEF125121M035DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
25 PDF 870235675007 RE 000000001500 150  µF 35 1050 12 4000 18 -55 °C up to +105 °C 5 10 12.5 PTEF125151M035DSPA9E000 Altium_WCAP-PT5H (rev19a).IntLibCadStar_WCAP-PT5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, THT Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitor, Polymer Cap, THT Polymer-Capacitor, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor