WCAP-PTG5 Aluminium Polymer Capacitors

General Purpose +105 °C

  • Picture
  • Dimensions

Characteristics

General purpose product series with max. operating temperature of +105 °C
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: THT Radial
  • Capacitance range: 39 µF ‒ 2000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 25 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (DxL) in mm: 8.0 x 8.0 up to 10.0 x 12.5
  • Recommended soldering: Wave soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 870025174001 RE 000000001800 180  µF 6.3 226.8 7 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080181M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
2 PDF 870025174002 RE 000000002200 220  µF 6.3 277 7 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080221M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
3 PDF 870025174003 RE 000000002700 270  µF 6.3 340.2 7 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080271M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zip 870025
4 PDF 870025174004 RE 000000003300 330  µF 6.3 416 7 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080331M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
5 PDF 870025174005 RE 000000003900 390  µF 6.3 491 8 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080391M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
6 PDF 870025174006 RE 000000004700 470  µF 6.3 592 8 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080471M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
7 PDF 870025174007 RE 000000005600 560  µF 6.3 705.6 8 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080561M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
8 PDF 870025174008 RE 000000006800 680  µF 6.3 428 8 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080681M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
9 PDF 870025174009 RE 000000008200 820  µF 6.3 516.6 10 5100 -55 °C up to +105 °C 3.5 8 8 PTEE080821M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
10 PDF 870025174011 RE 000000012000 1200  µF 6.3 756 10 5500 -55 °C up to +105 °C 3.5 8 11.5 PTEE115122M6R3DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
11 PDF 870025175010 RE 000000010000 1000  µF 6.3 630 10 5900 -55 °C up to +105 °C 5 10 12.5 PTEF125102M6R3DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
12 PDF 870025175012 RE 000000015000 1500  µF 6.3 945 10 5900 -55 °C up to +105 °C 5 10 12.5 PTEF125152M6R3DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
13 PDF 870025175013 RE 000000020000 2000  µF 6.3 1260 10 5900 -55 °C up to +105 °C 5 10 12.5 PTEF125202M6R3DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
14 PDF 870025374001 RE 000000001000 100  µF 16 160 8 4800 -55 °C up to +105 °C 3.5 8 11.5 PTEE115101M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
15 PDF 870025374002 RE 000000001800 180  µF 16 288 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080181M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
16 PDF 870025374003 RE 000000002200 220  µF 16 352 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080221M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
17 PDF 870025374004 RE 000000002700 270  µF 16 432 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080271M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
18 PDF 870025374005 RE 000000003300 330  µF 16 528 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080331M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
19 PDF 870025374006 RE 000000003900 390  µF 16 624 8 5000 -55 °C up to +105 °C 3.5 8 11.5 PTEE115391M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
20 PDF 870025374007 RE 000000004700 470  µF 16 752 10 5000 -55 °C up to +105 °C 3.5 8 11.5 PTEE115471M016DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
21 PDF 870025375008 RE 000000005600 560  µF 16 896 10 5500 -55 °C up to +105 °C 5 10 12.5 PTEF125561M016DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
22 PDF 870025375009 RE 000000006800 680  µF 16 1000 10 5500 -55 °C up to +105 °C 5 10 12.5 PTEF125681M016DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
23 PDF 870025375010 RE 000000008200 820  µF 16 1000 10 5500 -55 °C up to +105 °C 5 10 12.5 PTEF125821M016DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
24 PDF 870025574001 RE 000000000390 39  µF 25 195 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080390M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
25 PDF 870025574002 RE 000000000470 47  µF 25 235 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080470M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
26 PDF 870025574003 RE 000000000680 68  µF 25 340 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080680M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
27 PDF 870025574004 RE 000000000820 82  µF 25 410 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080820M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
28 PDF 870025574005 RE 000000001000 100  µF 25 500 8 4500 -55 °C up to +105 °C 3.5 8 8 PTEE080101M025DSPA7B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
29 PDF 870025575006 RE 000000001800 180  µF 25 900 8 4900 -55 °C up to +105 °C 5 10 12.5 PTEF125181M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
30 PDF 870025575007 RE 000000002200 220  µF 25 1100 8 4900 -55 °C up to +105 °C 5 10 12.5 PTEF125221M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
31 PDF 870025575008 RE 000000002700 270  µF 25 1350 8 4900 -55 °C up to +105 °C 5 10 12.5 PTEF125271M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025
32 PDF 870025575009 RE 000000003300 330  µF 25 1650 8 4900 -55 °C up to +105 °C 5 10 12.5 PTEF125331M025DSPA9B000 Altium_WCAP-PTG5 (rev19a).IntLibCadStar_WCAP-PTG5 (rev19a).zipLTSpice_WCAP-PTG5 (rev19a).zipPSpice_WCAP-PTG5 (rev19a).zip 870025

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, THT Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitor, Polymer Cap, THT Polymer-Capacitor, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor