WCAP-PTHR Aluminium Polymer Capacitors

Low ESR & High Voltage

  • Picture
  • Dimensions

Characteristics

  • High voltage product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: THT Radial
  • Capacitance range: 10 µF ‒ 150 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 35 ‒ 100 V(DC)
  • Operating temperature: -55 °C up to +105 °C
  • Endurance: 2000h @ +105 °C
  • Dimensions (DxL) in mm: 6.3 x 8.0 up to 10.0 x 12.5
  • Recommended soldering: Wave soldering

Applications

  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
RESR
(mΩ)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 870055673001 RE 000000000100 10  µF 35 100 12 2100 40 -55 °C up to +105 °C 2.5 6.3 8 PTED080100M035DSPA4B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
2 PDF 870055673002 RE 000000000220 22  µF 35 154 12 2100 40 -55 °C up to +105 °C 2.5 6.3 8 PTED080220M035DSPA4B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
3 PDF 870055674003 RE 000000000330 33  µF 35 231 12 2500 30 -55 °C up to +105 °C 3.5 8 8 PTEE080330M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
4 PDF 870055674004 RE 000000000390 39  µF 35 273 12 2500 30 -55 °C up to +105 °C 3.5 8 8 PTEE080390M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
5 PDF 870055674005 RE 000000000470 47  µF 35 329 12 2890 25 -55 °C up to +105 °C 3.5 8 11.5 PTEE115470M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
6 PDF 870055674006 RE 000000000560 56  µF 35 392 12 2890 25 -55 °C up to +105 °C 3.5 8 11.5 PTEE115560M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
7 PDF 870055674007 RE 000000000680 68  µF 35 476 12 2890 25 -55 °C up to +105 °C 3.5 8 11.5 PTEE115680M035DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
8 PDF 870055675008 RE 000000000820 82  µF 35 574 12 3700 25 -55 °C up to +105 °C 5 10 12.5 PTEF125820M035DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
9 PDF 870055675009 RE 000000001000 100  µF 35 700 12 3700 25 -55 °C up to +105 °C 5 10 12.5 PTEF125101M035DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
10 PDF 870055675010 RE 000000001500 150  µF 35 1050 12 3700 25 -55 °C up to +105 °C 5 10 12.5 PTEF125151M035DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
11 PDF 870055774001 RE 000000000100 10  µF 50 100 12 1500 45 -55 °C up to +105 °C 3.5 8 8 PTEE080100M050DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
12 PDF 870055774002 RE 000000000220 22  µF 50 220 12 1800 40 -55 °C up to +105 °C 3.5 8 11.5 PTEE115220M050DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
13 PDF 870055775003 RE 000000000330 33  µF 50 330 12 2000 35 -55 °C up to +105 °C 5 10 12.5 PTEF125330M050DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
14 PDF 870055775004 RE 000000000390 39  µF 50 390 12 2000 35 -55 °C up to +105 °C 5 10 12.5 PTEF125390M050DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
15 PDF 870055775005 RE 000000000470 47  µF 50 470 12 2000 35 -55 °C up to +105 °C 5 10 12.5 PTEF125470M050DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
16 PDF 870055775006 RE 000000000560 56  µF 50 560 12 2000 35 -55 °C up to +105 °C 5 10 12.5 PTEF125560M050DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
17 PDF 870055775007 RE 000000000680 68  µF 50 680 12 2000 35 -55 °C up to +105 °C 5 10 12.5 PTEF125680M050DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
18 PDF 870055874001 RE 000000000100 10  µF 63 126 12 1400 55 -55 °C up to +105 °C 3.5 8 11.5 PTEE115100M063DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
19 PDF 870055874002 RE 000000000220 22  µF 63 277.2 12 1400 55 -55 °C up to +105 °C 3.5 8 11.5 PTEE115220M063DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
20 PDF 870055875003 RE 000000000330 33  µF 63 415.8 12 1600 50 -55 °C up to +105 °C 5 10 12.5 PTEF125330M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
21 PDF 870055875004 RE 000000000390 39  µF 63 491.4 12 1600 50 -55 °C up to +105 °C 5 10 12.5 PTEF125390M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
22 PDF 870055875005 RE 000000000470 47  µF 63 592.2 12 1600 50 -55 °C up to +105 °C 5 10 12.5 PTEF125470M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
23 PDF 870055875006 RE 000000000560 56  µF 63 705.6 12 1600 50 -55 °C up to +105 °C 5 10 12.5 PTEF125560M063DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip 870055
24 PDF 870055974001 RE 000000000100 10  µF 100 200 12 1400 55 -55 °C up to +105 °C 3.5 8 11.5 PTEE115100M100DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
25 PDF 870055975002 RE 000000000220 22  µF 100 440 12 1600 50 -55 °C up to +105 °C 5 10 12.5 PTEF125220M100DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
26 PDF 870055975003 RE 000000000330 33  µF 100 660 12 1600 50 -55 °C up to +105 °C 5 10 12.5 PTEF125330M100DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
27 PDF 870055975004 RE 000000000470 47  µF 100 940 12 1600 50 -55 °C up to +105 °C 5 10 12.5 PTEF125470M100DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
28 PDF 870056174001 RE 000000000100 10  µF 80 160 12 1900 45 -55 °C up to +105 °C 3.5 8 8 PTEE080100M080DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
29 PDF 870056174002 RE 000000000120 12  µF 80 192 12 2100 38 -55 °C up to +105 °C 3.5 8 11.5 PTEE115120M080DSPA7B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
30 PDF 870056175003 RE 000000000220 22  µF 80 352 12 2800 35 -55 °C up to +105 °C 5 10 12.5 PTEF125220M080DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
31 PDF 870056175004 RE 000000000270 27  µF 80 432 12 2800 35 -55 °C up to +105 °C 5 10 12.5 PTEF125270M080DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip
32 PDF 870056175005 RE 000000000330 33  µF 80 528 12 2800 35 -55 °C up to +105 °C 5 10 12.5 PTEF125330M080DSPA9B000 Altium_WCAP-PTHR (rev19a).IntLibDownloads_CADENCE_WCAP-PTHR (rev19a).zipCadStar_WCAP-PTHR (rev19a).zipLTSpice_WCAP-PTHR (rev19a).zipPSpice_WCAP-PTHR (rev19a).zip

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, THT Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitor, Polymer Cap, THT Polymer-Capacitor, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor