WCAP-PTHT Aluminum Polymer Capacitors

High Temperature +125 °C

  • Picture
  • Dimensions

Characteristics

High operating temperature product series
  • Low ESR over high frequency range
  • High permissible ripple current
  • Mounting style: THT Radial
  • Capacitance range: 22 µF ‒ 2000 µF
  • Capacitance tolerance: ±20 %
  • Voltage range (UR): 6.3 ‒ 50 V(DC)
  • Operating temperature: -55 °C up to +125 °C
  • Endurance: 2000h @ +125 °C
  • Dimensions (DxL) in mm: 6.3 x 11.0 up to 10.0 x 12.5
  • Recommended soldering: Wave soldering

Applications

  • High operating temperature applications
  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

SPEC Order Code Simu-
lation
C VR
(V (DC))
ILeak
(µA)
DF
(%)
IRIPPLE
(mA)
IRIPPLE 1
(mA)
IRIPPLE 2
(mA)
RESR
(mΩ)
Operating Temperature Pitch
(mm)
Ø D
(mm)
L
(mm)
Technical Reference Files Design Kit Samples
1 PDF 870135174001 RE 000000003900 390  µF 6.3 491.4 8 6100 1929 9 -55 °C up to +125 °C 3.5 8 8 PTKE080391M6R3DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
2 PDF 870135174002 RE 000000004700 470  µF 6.3 592 8 6100 1929 9 -55 °C up to +125 °C 3.5 8 8 PTKE080471M6R3DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
3 PDF 870135174003 RE 000000005600 560  µF 6.3 705.6 8 6100 1929 9 -55 °C up to +125 °C 3.5 8 8 PTKE080561M6R3DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
4 PDF 870135174004 RE 000000006800 680  µF 6.3 428 8 6100 1929 9 -55 °C up to +125 °C 3.5 8 8 PTKE080681M6R3DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
5 PDF 870135174005 RE 000000008200 820  µF 6.3 516.6 10 6100 1929 9 -55 °C up to +125 °C 3.5 8 11.5 PTKE115821M6R3DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
6 PDF 870135174006 RE 000000010000 1000  µF 6.3 630 10 6100 1929 9 -55 °C up to +125 °C 3.5 8 11.5 PTKE115102M6R3DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
7 PDF 870135175007 RE 000000012000 1200  µF 6.3 756 10 6640 2100 9 -55 °C up to +125 °C 5 10 12.5 PTKF125122M6R3DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
8 PDF 870135175008 RE 000000015000 1500  µF 6.3 945 10 6640 2100 9 -55 °C up to +125 °C 5 10 12.5 PTKF125152M6R3DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
9 PDF 870135175009 RE 000000020000 2000  µF 6.3 1260 10 6640 2100 9 -55 °C up to +125 °C 5 10 12.5 PTKF125202M6R3DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
10 PDF 870135373001 RE 000000001000 100  µF 16 160 8 4800 1518 12 -55 °C up to +125 °C 2.5 6.3 11 PTKD110101M016DSPA4B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
11 PDF 870135374002 RE 000000001800 180  µF 16 288 8 5600 1771 10 -55 °C up to +125 °C 3.5 8 11.5 PTKE115181M016DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
12 PDF 870135374003 RE 000000002200 220  µF 16 352 8 5600 1771 10 -55 °C up to +125 °C 3.5 8 11.5 PTKE115221M016DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
13 PDF 870135374004 RE 000000002700 270  µF 16 432 8 5600 1771 10 -55 °C up to +125 °C 3.5 8 11.5 PTKE115271M016DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
14 PDF 870135374005 RE 000000003300 330  µF 16 528 8 5600 1771 10 -55 °C up to +125 °C 3.5 8 11.5 PTKE115331M016DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
15 PDF 870135375006 RE 000000003900 390  µF 16 624 8 6100 1929 10 -55 °C up to +125 °C 5 10 12.5 PTKF125391M016DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
16 PDF 870135375007 RE 000000004700 470  µF 16 752 10 6100 1929 10 -55 °C up to +125 °C 5 10 12.5 PTKF125471M016DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
17 PDF 870135375008 RE 000000005600 560  µF 16 896 10 6100 1929 10 -55 °C up to +125 °C 5 10 12.5 PTKF125561M016DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip 870135
18 PDF 870135674001 RE 000000000390 39  µF 35 273 12 823 2600 32 -55 °C up to +125 °C 3.5 8 8 PTKE080390M035DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
19 PDF 870135674002 RE 000000000560 56  µF 35 392 12 1013 3200 25 -55 °C up to +125 °C 3.5 8 11.5 PTKE115560M035DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
20 PDF 870135675003 RE 000000001000 100  µF 35 700 12 1266 4000 22 -55 °C up to +125 °C 5 10 12.5 PTKF125101M035DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
21 PDF 870135774001 RE 000000000220 22  µF 50 220 12 790 2500 35 -55 °C up to +125 °C 3.5 8 8 PTKE080220M050DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
22 PDF 870135774002 RE 000000000270 27  µF 50 270 12 854 2700 32 -55 °C up to +125 °C 3.5 8 11.5 PTKE115270M050DSPA7B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
23 PDF 870135775003 RE 000000000330 33  µF 50 330 12 1100 3476 30 -55 °C up to +125 °C 5 10 10 PTKF100330M050DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
24 PDF 870135775004 RE 000000000470 47  µF 50 470 12 1297 4100 25 -55 °C up to +125 °C 5 10 12.5 PTKF125470M050DSPA9B000 Altium_WCAP-PTHT (rev19a).IntLibCadStar_WCAP-PTHT (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: E-Caps, Polymer-Capacitors, Aluminium-Polymer-Capacitors, Polymer Capacitors, Polymer Capacitor, Polymer-Cap, Polymer Cap, Aluminium Polymer Capacitors, Aluminium Polymer Capacitor, Aluminium-Polymer-Capacitor, Poly-Cap, Poly-Caps, Poly Cap, Poly Caps, Polymer Caps, THT Polymer-Capacitors, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor, E-Cap, Polymer-Capacitor, Aluminium-Polymer-Capacitor, Polymer-Caps, Polymer Caps, Aluminium-Polymer-Capacitor, Polymer Cap, THT Polymer-Capacitor, Aluminum-Polymer-Capacitors, Aluminum Polymer Capacitors, Aluminum Polymer Capacitor, Aluminum-Polymer-Capacitor