Super Capacitors (EDLCs)

Standard Cylindrical

  • Picture
  • Dimensions

Characteristics

  • Electric double layer capacitors
  • Recommended soldering: Wave
  • Operating temperature: -40 °C up to +65 °C
  • Capacitance range: 3 F - 50 F
  • Rated voltage: 2.7 V(DC)

Applications

  • Memory backup
  • Smart meter
  • Network equipment
  • UPS systems
  • Power assist
  • Energy harvesting

Products

SPEC Order Code C VR
(V (DC))
RESR DC
(mΩ)
RESR AC
(mΩ)
ILeak
(mA)
IMax
(A)
IRated
(A)
P
(kW/ kg)
E
(Wh/ kg)
Endurance L
(mm)
Pitch
(mm)
Ø D
(mm)
Samples
1 PDF 850617021001 000000000050 F 2.7 50 40 0.012 5.4 1.29 17.35 2.41 500000 Cycles 20 5 10
2 PDF 850617021002 000000000070 F 2.7 45 35 0.02 7.1 1.7 18.92 3.3 500000 Cycles 20 5 10
3 PDF 850617021004 000000000100 10  F 2.7 35 30 0.03 10 2.5 19.1 3.7 500000 Cycles 25 5 10
4 PDF 850617021005 000000000150 15  F 2.7 33 30 0.06 13.5 3.6 12.27 3.3 500000 Cycles 25 5 13
5 PDF 850617022001 000000000250 25  F 2.7 25 20 0.068 20.7 6 10.72 3.7 500000 Cycles 25 7.5 16
6 PDF 850617022002 000000000500 50  F 2.7 20 15 0.105 33.7 11.2 8.13 4.5 500000 Cycles 40 7.5 18
7 PDF 850617030001 000000000030 F 2.7 70 60 0.008 3.3 0.7 18.08 2.1 500000 Cycles 20 3.5 8

Downloads

Product Series Files

Files
download Kondensatoren (rev18b).lbr
Tags: Supercapacitors, Super-Capacitors, Super-Capacitor, Supercapacitor, GoldCap, Gold Cap, Gold-Cap, Ultra-Cap, Ultracap, Ultra Cap, Supercap, Super Cap, Super-Cap, Supercapacitor, Supercapacitors, GoldCaps, Gold Caps, Gold-Caps, Ultra-Caps, Ultracaps, Ultra Caps, Supercaps, Super Caps, Super-Cap, GreenCa, GreenCap,DynaCa, DynaCap, EVerCAP, BestCap, APowerC, electric double-layer capacitor, electric double layer capacitor, Pseudocapacitor