WE-AC HC High current air coil

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
1010 10.0 10.0 8.55
1212 11.5 12.0 9.1

Characteristics

  • High quality factor Q
  • High currents
  • Inductance tolerances +-20 %
  • Operating temperature: -40 °C to +125 °C

Applications

  • High power filter
  • RF-Voltage regulator
  • High current applications

Modelithics Simulation Models

Modelithics libraries available for Advanced Design System (ADS), Genesys and also for AWR Microwave Office.

Download libraries

Products