WE-ASI SMD Wire Wound Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
Sensor 8.0 7.0 5.0 SMT
Actuator - Type M 10.2 9.0 6.5 SMT
Actuator - Type L 18.54 15.24 12.0 SMT

Characteristics

  • Specially designed for sensors and actuators
  • Highest possible current in the smallest case size
  • High self resonant frequency
  • Operating temperature: –40 ºC to +125 ºC
  • Recommended solder profile: Reflow

Applications

  • ASI-applications
  • Filter applications in kHz frequency range

Products

  • Sensor
  • Actuator - Type M
  • Actuator - Type L
show full screen
Tags: WE-ASI, IndASI, AS-Interface Inductor, WE-ASI SMD Wire Wound Inductor