WE-ASI SMD Wire Wound Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
Sensor 8.0 7.0 5.0 SMT
Actuator - Type M 10.2 9.0 6.5 SMT
Actuator - Type L 18.54 15.24 12.0 SMT

Characteristics

  • Specially designed for sensors and actuators
  • Highest possible current in the smallest case size
  • High self resonant frequency
  • Operating temperature: –40 ºC to +125 ºC
  • Recommended solder profile: Reflow

Applications

  • ASI-applications
  • Filter applications in kHz frequency range

Products

  • Sensor
  • Actuator - Type M
  • Actuator - Type L
show full screen
SPEC Order Code L1
(mH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
C fres 1
(MHz)
Files Samples
1 PDF 744775318 18 0.08 0.05 57.7 72 000000000090 pF 400 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
2 PDF 744775330 3 0.24 0.12 8.2 10 000000000100 10  pF 900 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
3 PDF 744775347 4.7 0.2 0.1 11.5 13.8 000000000110 11  pF 700 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
4 PDF 744775360 6 0.18 0.09 16.7 18 000000000120 12  pF 600 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
5 PDF 744775380 8 0.14 0.09 23.3 25 000000000110 11  pF 700 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
SPEC Order Code L1
(mH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
C fres 1
(MHz)
Files Samples
1 PDF 744776333 3 0.35 0.4 5.6 7 000000000100 10  pF 900 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
2 PDF 744776347 4.7 0.25 0.3 11.5 12 000000000130 13  pF 650 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
3 PDF 744776360 6 0.23 0.27 14 14 000000000130 13  pF 570 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
4 PDF 744776381 8 0.2 0.2 15.4 16 000000000130 13  pF 500 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
SPEC Order Code L1
(mH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC1 max.
(Ω)
C fres 1
(MHz)
Files Samples
1 PDF 74458303 3 0.5 1 2.9 3.5 000000000210 21  pF 630 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
2 PDF 74458304 4.7 0.4 0.9 4 4.8 000000000220 22  pF 500 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
3 PDF 74458306 6 0.4 0.7 5.2 6 000000000200 20  pF 470 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
4 PDF 74458308 8 0.35 0.6 6.8 8 000000000190 19  pF 410 Download_Signal-Communication_LTSpice (rev19b).zipDownload_PSPICE_Signal-Communication (rev19b).zip
Tags: WE-ASI, IndASI, AS-Interface Inductor, WE-ASI SMD Wire Wound Inductor