WE-CAIR Air coil

  • Picture
  • Dimensions

Products

SPEC Order Code Simu-
lation
L
(nH)
Qmin. TC Q IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples
1 PDF 744918190 RE 90 100 50 MHz 3.5 15 1140
2 PDF 744918211 RE 111 100 50 MHz 3.5 15 1020
3 PDF 744918213 RE 130 100 50 MHz 3 20 900
4 PDF 744918217 RE 169 100 50 MHz 3 25 875
5 PDF 744918220 RE 206 100 50 MHz 3 30 800
6 PDF 744918222 RE 222 100 50 MHz 3 35 730
7 PDF 744918224 RE 246 100 50 MHz 3 35 685
8 PDF 744918230 RE 307 100 50 MHz 3 35 660
9 PDF 744918238 RE 380 100 50 MHz 2.5 50 590
10 PDF 744918242 RE 422 100 50 MHz 2.5 60 540
11 PDF 744918249 RE 491 100 50 MHz 2 65 535
12 PDF 744918254 RE 538 100 50 MHz 2 90 490