WE-CAIR Air Coil

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1322 2.21 1.42 1.37 SMT
1340 4.04 1.42 1.37 SMT
3136 3.68 3.05 3.18 SMT
3168 6.68 3.05 3.18 SMT
4248 4.83 3.81 4.2 SMT
5910 10.55 6.35 5.9 SMT

Characteristics

  • Inductance values from 1.65 nH up to 120 nH
  • Very high quality factor >100
  • High self-resonant frequency
  • Hight currents up to 3.5 A
  • Inductance tolerances 5% and 10%
  • Pick and place process possible
  • Good solderability (tinned connector pins)
  • Operating temperature: -40°C to +125°C

Applications

  • Especially for RF applications
  • Ideal for high current applications
  • Broad band filter
  • RF-Decoupling

Modelithics Simulation Models

Incorporate this part into your design with Modelithics’ highly accurate measurement-based simulation models. Request a 90-day FREE trail! Modelithics libraries are available for Keysight Technologies’ Advanced Design System (ADS), NI/AWR Design Environment/Microwave Office™, Keysight Technologies’ Gensys, ASYSS® HFSS™, Sonnet® and Cadence.

Request a FREE 90-Day Trial!

Products

  • 1322
  • 1340
  • 3136
  • 3168
  • 4248
  • 5910
show full screen
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
IR
(A)
fres
(GHz)
Files Design Kit Samples
1 PDF 744910016 RE 1.65 ±10% 800 MHz 100 800 MHz 4 1.6 10 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
2 PDF 744910025 RE 2.55 ±5% 800 MHz 100 800 MHz 5 1.6 8.2 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
3 PDF 744910038 RE 3.85 ±5% 800 MHz 100 800 MHz 6 1.6 7.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
4 PDF 744910054 RE 5.45 ±5% 800 MHz 100 800 MHz 8 1.6 7 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
IR
(A)
fres
(GHz)
Files Design Kit Samples
1 PDF 744911056 RE 5.6 ±5% 800 MHz 100 800 MHz 9 1.6 6.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
2 PDF 744911071 RE 7.15 ±5% 800 MHz 100 800 MHz 10 1.6 6 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
3 PDF 744911088 RE 8.8 ±5% 800 MHz 100 800 MHz 12 1.6 6 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
4 PDF 744911098 RE 9.85 ±5% 800 MHz 100 800 MHz 13 1.6 5.2 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
5 PDF 744911112 RE 12.55 ±5% 800 MHz 100 800 MHz 14 1.6 4.6 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
IR
(A)
fres
(GHz)
Files Design Kit Samples
  1 PDF 744913025 RE 2.5 ±5% 150 MHz 140 150 MHz 1.1 4 12.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  2 PDF 744913050 RE 5 ±5% 150 MHz 140 150 MHz 1.8 4 6.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  6 PDF 744913050G RE 5 ±2% 150 MHz 140 150 MHz 1.8 4 6.5 Eagle_WE-CAIR (rev19a).lbr
  3 PDF 744913080 RE 8 ±5% 150 MHz 140 150 MHz 2.6 4 5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  7 PDF 744913080G RE 8 ±2% 150 MHz 140 150 MHz 2.6 4 5 Eagle_WE-CAIR (rev19a).lbr
  4 PDF 744913112 RE 12.5 ±5% 150 MHz 137 150 MHz 3.4 4 3.3 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  8 PDF 744913112G RE 12.5 ±2% 150 MHz 137 150 MHz 3.4 4 3.3 Eagle_WE-CAIR (rev19a).lbr
  5 PDF 744913118 RE 18.5 ±5% 150 MHz 132 150 MHz 3.9 4 2.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  9 PDF 744913118G RE 18.5 ±2% 150 MHz 132 150 MHz 3.9 4 2.5 Eagle_WE-CAIR (rev19a).lbr
  SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
IR
(A)
fres
(GHz)
Files Design Kit Samples
  1 PDF 744914117 RE 17.5 ±5% 150 MHz 100 150 MHz 4.5 4 2.2 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  6 PDF 744914117G RE 17.5 ±2% 150 MHz 100 150 MHz 4.5 4 2.2 Eagle_WE-CAIR (rev19a).lbr
  2 PDF 744914122 RE 22 ±5% 150 MHz 102 150 MHz 5.2 4 2.1 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  7 PDF 744914122G RE 22 ±2% 150 MHz 102 150 MHz 5.2 4 2.1 Eagle_WE-CAIR (rev19a).lbr
  3 PDF 744914128 RE 28 ±5% 150 MHz 105 150 MHz 6 4 1.8 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  8 PDF 744914128G RE 28 ±2% 150 MHz 105 150 MHz 6 4 1.8 Eagle_WE-CAIR (rev19a).lbr
  4 PDF 744914135 RE 35.5 ±5% 150 MHz 112 150 MHz 6.8 4 1.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  9 PDF 744914135G RE 35.5 ±2% 150 MHz 112 150 MHz 6.8 4 1.5 Eagle_WE-CAIR (rev19a).lbr
  5 PDF 744914143 RE 43 ±5% 150 MHz 106 150 MHz 7.9 4 1.2 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  10 PDF 744914143G RE 43 ±2% 150 MHz 106 150 MHz 7.9 4 1.2 Eagle_WE-CAIR (rev19a).lbr
  SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
IR
(A)
fres
(GHz)
Files Design Kit Samples
  1 PDF 744912122 RE 22 ±5% 150 MHz 100 150 MHz 4.2 3 3.2 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  11 PDF 744912122G RE 22 ±2% 150 MHz 100 150 MHz 4.2 3 3.2 Eagle_WE-CAIR (rev19a).lbr
  2 PDF 744912127 RE 27 ±5% 150 MHz 100 150 MHz 4 3.5 2.7 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  12 PDF 744912127G RE 27 ±2% 150 MHz 100 150 MHz 4 3.5 2.7 Eagle_WE-CAIR (rev19a).lbr
  3 PDF 744912133 RE 33 ±5% 150 MHz 100 150 MHz 4.8 3 2.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  13 PDF 744912133G RE 33 ±2% 150 MHz 100 150 MHz 4.8 3 2.5 Eagle_WE-CAIR (rev19a).lbr
  4 PDF 744912139 RE 39 ±5% 150 MHz 100 150 MHz 4.4 3 2.1 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  14 PDF 744912139G RE 39 ±2% 150 MHz 100 150 MHz 4.4 3 2.1 Eagle_WE-CAIR (rev19a).lbr
  5 PDF 744912147 RE 47 ±5% 150 MHz 100 150 MHz 5.6 3 2.1 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  15 PDF 744912147G RE 47 ±2% 150 MHz 100 150 MHz 5.6 3 2.1 Eagle_WE-CAIR (rev19a).lbr
  6 PDF 744912156 RE 56 ±5% 150 MHz 100 150 MHz 6.2 3 1.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  16 PDF 744912156G RE 56 ±2% 150 MHz 100 150 MHz 6.2 3 1.5 Eagle_WE-CAIR (rev19a).lbr
  7 PDF 744912168 RE 68 ±5% 150 MHz 100 150 MHz 8.2 2.5 1.5 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  17 PDF 744912168G RE 68 ±2% 150 MHz 100 150 MHz 8.2 2.5 1.5 Eagle_WE-CAIR (rev19a).lbr
  8 PDF 744912182 RE 82 ±5% 150 MHz 100 150 MHz 9.4 2.5 1.3 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  18 PDF 744912182G RE 82 ±2% 150 MHz 100 150 MHz 9.4 2.5 1.3 Eagle_WE-CAIR (rev19a).lbr
  9 PDF 744912210 RE 100 ±5% 150 MHz 100 150 MHz 12.3 1.7 1.2 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  19 PDF 744912210G RE 100 ±2% 150 MHz 100 150 MHz 12.3 1.7 1.2 Eagle_WE-CAIR (rev19a).lbr
  10 PDF 744912212 RE 120 ±5% 150 MHz 100 150 MHz 17.3 1.5 1.1 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib 74491
  20 PDF 744912212G RE 120 ±2% 150 MHz 100 150 MHz 17.3 1.5 1.1 Eagle_WE-CAIR (rev19a).lbr
SPEC Order Code Simu-
lation
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
IR
(A)
fres
(MHz)
Files Samples
1 PDF 744918190 RE 90 ±5% 50 MHz 100 50 MHz 15 3.5 1140 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
2 PDF 744918211 RE 111 ±5% 50 MHz 100 50 MHz 15 3.5 1020 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
3 PDF 744918213 RE 130 ±5% 50 MHz 100 50 MHz 20 3 900 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
4 PDF 744918217 RE 169 ±5% 50 MHz 100 50 MHz 25 3 875 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
5 PDF 744918220 RE 206 ±5% 50 MHz 100 50 MHz 30 3 800 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
6 PDF 744918222 RE 222 ±5% 50 MHz 100 50 MHz 35 3 730 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
7 PDF 744918224 RE 246 ±5% 50 MHz 100 50 MHz 35 3 685 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
8 PDF 744918230 RE 307 ±5% 50 MHz 100 50 MHz 35 3 660 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
9 PDF 744918238 RE 380 ±5% 50 MHz 100 50 MHz 50 2.5 590 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
10 PDF 744918242 RE 422 ±5% 50 MHz 100 50 MHz 60 2.5 540 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
11 PDF 744918249 RE 491 ±5% 50 MHz 100 50 MHz 65 2 535 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib
12 PDF 744918254 RE 538 ±5% 50 MHz 100 50 MHz 90 2 490 Eagle_WE-CAIR (rev19a).lbrWE-CAIR (rev19a).IntLib

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CAIR, RfCAIR, RF Inductors, WE-CAIR Air Coil