WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency)

High Frequency Specialist

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 1.0 0.5 0.5 0.25 SMT
0603 1.6 0.8 0.8 0.3 SMT

Characteristics

  • Modified internal layout increases the effective suppression range
  • The impedance at 1 GHz are at least 3 times higher compared to the WE-CBF product family
  • Operating temperature: –55 °C to +125 °C

Applications

  • Especially for the suppression of signal lines in the high frequency range
  • For fast data lines: CPU, highspeed bus systems, HDD

Products

  • 0402
  • 0603
show full screen
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 2
(mA)
RDC typ.
(Ω)
Z @ 1 GHz
(Ω)
Type Files Design Kit Samples
1 PDF 742861118 RE 180 270 500 MHz 700 0.25 180 Wide Band Eagle_WE-CBF HF (rev19a).lbrAltium_WE-CBF-HF (rev19a).IntLibDownloads_CADENCE_WE-CBF_HF (rev18a).zipCadstar_WE-CBF-HF (rev19a).zipLTSpice_WE-CBF_HF (rev19a).zipPSpice_WE-CBF_HF (rev19a).zip 742841
2 PDF 742861160 RE 600 1000 450 MHz 500 0.27 450 Wide Band Eagle_WE-CBF HF (rev19a).lbrAltium_WE-CBF-HF (rev19a).IntLibDownloads_CADENCE_WE-CBF_HF (rev18a).zipCadstar_WE-CBF-HF (rev19a).zipLTSpice_WE-CBF_HF (rev19a).zipPSpice_WE-CBF_HF (rev19a).zip 742841
3 PDF 742861210 RE 1000 2200 550 MHz 300 1.2 1100 Wide Band Eagle_WE-CBF HF (rev19a).lbrAltium_WE-CBF-HF (rev19a).IntLibDownloads_CADENCE_WE-CBF_HF (rev18a).zipCadstar_WE-CBF-HF (rev19a).zipLTSpice_WE-CBF_HF (rev19a).zipPSpice_WE-CBF_HF (rev19a).zip 742841
4 PDF 742862160 RE 600 1700 700 MHz 350 0.8 850 High Speed Eagle_WE-CBF HF (rev19a).lbrAltium_WE-CBF-HF (rev19a).IntLibDownloads_CADENCE_WE-CBF_HF (rev18a).zipCadstar_WE-CBF-HF (rev19a).zipLTSpice_WE-CBF_HF (rev19a).zipPSpice_WE-CBF_HF (rev19a).zip 742841
5 PDF 742863122 RE 220 500 600 MHz 0.13 250 High Current Eagle_WE-CBF HF (rev19a).lbrAltium_WE-CBF-HF (rev19a).IntLibDownloads_CADENCE_WE-CBF_HF (rev18a).zipCadstar_WE-CBF-HF (rev19a).zipLTSpice_WE-CBF_HF (rev19a).zipPSpice_WE-CBF_HF (rev19a).zip 742841
6 PDF 742863147 RE 470 1000 600 MHz 0.19 600 High Current Eagle_WE-CBF HF (rev19a).lbrAltium_WE-CBF-HF (rev19a).IntLibDownloads_CADENCE_WE-CBF_HF (rev18a).zipCadstar_WE-CBF-HF (rev19a).zipLTSpice_WE-CBF_HF (rev19a).zipPSpice_WE-CBF_HF (rev19a).zip 742841
7 PDF 742863160 RE 600 1250 500 MHz 0.22 800 High Current Eagle_WE-CBF HF (rev19a).lbrAltium_WE-CBF-HF (rev19a).IntLibDownloads_CADENCE_WE-CBF_HF (rev18a).zipCadstar_WE-CBF-HF (rev19a).zipLTSpice_WE-CBF_HF (rev19a).zipPSpice_WE-CBF_HF (rev19a).zip 742841

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CBF HF, FeCBF HF, Ferrites for PCB Assembly, WE-CBF HF SMD EMI Suppression Ferrite Bead, Chip Beads, Multilayer Ferrite, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter