WE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency)

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 1.0 0.5 0.5 0.25 SMT
0603 1.6 0.8 0.8 0.3 SMT

Characteristics

  • Modified internal layout increases the effective suppression range
  • The impedance at 1 GHz are at least 3 times higher compared to the WE-CBF product family
  • Operating temperature: –55 °C to +125 °C

Applications

  • Especially for the suppression of signal lines in the high frequency range
  • For fast data lines: CPU, highspeed bus systems, HDD

Products

  • 0402
  • 0603
show full screen

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CBF HF, FeCBF HF, Ferrites for PCB Assembly, WE-CBF HF SMD EMI Suppression Ferrite Bead, Chip Beads, Multilayer Ferrite, Line Filter, EMI Suppression Filter, Noise & EMC Supression Filter