WE-CBF SMT EMI Suppression Ferrite Bead

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Mount
0402 1.0 0.5 0.5 0.25 SMT
0603 1.6 0.8 0.8 0.3 SMT
0805 2.0 1.2 0.9 0.5 SMT
1206 3.2 1.6 1.1 0.5 SMT
1210 3.2 2.5 1.3 0.5 SMT
1806 4.5 1.6 1.6 0.5 SMT
1812 4.5 3.2 1.5 0.5 SMT

Characteristics

  • Reliable Ni-Sn electrodes
  • High rated current up to 6 A
  • Operating temperature: –55 ºC to +125 ºC

Applications

  • Perfect as data line filter and for uncoupling of distribution voltage

Products

  • 0402
  • 0603
  • 0805
  • 1206
  • 1210
  • 1806
  • 1812
show full screen
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
RDC max.
(Ω)
RDC1 max.
(Ω)
Zmax
(Ω)
Type Mount IR 1
(mA)
IR 2
(mA)
Files Design Kit Samples
1 PDF 74279270 RE 40 69 0.3 60 Wide Band SMT 300 1700 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
2 PDF 742792701 RE 10 17 0.05 16 Wide Band SMT 500 3500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
3 PDF 74279271 RE 120 175 0.2 200 Wide Band SMT 500 1100 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
4 PDF 742792711 RE 100 0.3 0.3 200 High Speed SMT 200 870 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
5 PDF 7427927110 RE 10 15 0.05 0.05 15 High Speed SMT 500 2800 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
6 PDF 7427927112 RE 120 642 0.35 900 High Speed SMT 350 710 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
7 PDF 7427927115 RE 150 233 0.4 300 High Speed SMT 100 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
8 PDF 7427927121 RE 220 519 0.8 1300 High Speed SMT 200 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
9 PDF 7427927130 RE 30 88 0.15 110 High Speed SMT 300 1350 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
10 PDF 7427927140 RE 47 70 0.4 0.4 71 High Speed SMT 200 1100 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
11 PDF 7427927141 RE 470 422 0.45 1200 High Speed SMT 250 620 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
12 PDF 742792716 RE 60 181 0.25 150 High Speed SMT 300 1200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
13 PDF 7427927160 RE 60 450 0.3 450 High Speed SMT 400 850 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
14 PDF 7427927161 RE 600 468 0.56 1300 High Speed SMT 250 510 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
15 PDF 7427927170 RE 75 541 0.31 400 High Speed SMT 400 650 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
16 PDF 74279272 RE 300 316 0.8 400 Wide Band SMT 200 700 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
17 PDF 7427927218 RE 180 227 0.3 0.3 260 Wide Band SMT 400 900 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
18 PDF 7427927241 RE 470 381 0.65 600 Wide Band SMT 100 550 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
19 PDF 7427927261 RE 600 322 0.6 780 Wide Band SMT 100 550 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
20 PDF 7427927280 RE 80 142 0.25 140 Wide Band SMT 200 850 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
21 PDF 7427927281 RE 800 310 0.8 1000 Wide Band SMT 50 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
22 PDF 7427927291 RE 600 386 0.6 900 Wide Band SMT 300 510 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
23 PDF 74279273 RE 20 27 0.2 30 High Speed SMT 300 2000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
24 PDF 742792731 RE 100 149 0.09 140 High Current SMT 1200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
25 PDF 7427927310 RE 10 15 0.03 15 High Current SMT 2000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
26 PDF 7427927311 RE 120 167 0.09 200 High Current SMT 1200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
27 PDF 7427927370 RE 70 123 0.09 140 High Current SMT 1200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
28 PDF 74279274 RE 30 46 0.25 43 Wide Band SMT 300 1600 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
29 PDF 74279276 RE 60 98 0.35 84 Wide Band SMT 300 1250 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
30 PDF 74279277 RE 70 98 0.15 91 Wide Band SMT 500 800 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
31 PDF 74279278 RE 240 308 0.7 290 Wide Band SMT 200 710 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
32 PDF 742792780 RE 220 200 0.35 360 Wide Band SMT 300 900 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
33 PDF 74279279 RE 600 297 1 660 Wide Band SMT 200 550 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
34 PDF 742792796 RE 1000 293 1.5 1200 Wide Band SMT 200 550 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
RDC max.
(Ω)
RDC1 max.
(Ω)
Zmax
(Ω)
Type Mount IR 1
(mA)
IR 2
(mA)
Files Design Kit Samples
1 PDF 74279260 RE 40 89 0.15 0.15 60 High Speed SMT 400 2200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744999
2 PDF 742792601 RE 30 53 0.03 0.03 65 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 742792602 RE 60 110 0.04 0.04 110 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
4 PDF 742792603 RE 28 50 0.03 0.03 45 High Current SMT 4000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
5 PDF 742792604 RE 22 35 0.05 0.05 40 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
6 PDF 742792605 RE 33 48 0.1 0.1 50 High Speed SMT 500 2200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
7 PDF 742792606 RE 120 212 0.35 0.35 388 High Speed SMT 200 1600 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
8 PDF 742792607 RE 68 214 0.3 0.3 284 High Speed SMT 300 1700 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
9 PDF 742792608 RE 47 82 0.1 0.1 75 High Speed SMT 500 1300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
10 PDF 742792609 RE 30 40 0.04 0.04 40 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
11 PDF 74279261 RE 80 303 0.3 0.3 350 High Speed SMT 200 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
12 PDF 74279262 RE 120 141 0.3 0.3 200 Wide Band SMT 500 1350 Download_STP_WE-CBF-0603-74279262 (rev1).stpDownload_IGS-WE-CBF-0603-74279262 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
13 PDF 742792620 RE 100 137 0.15 0.15 125 Wide Band SMT 500 1650 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
14 PDF 742792621 RE 140 271 0.2 0.2 430 High Speed SMT 550 1250 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
15 PDF 742792622 RE 180 191 0.3 0.3 283 Wide Band SMT 500 1500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
16 PDF 742792624 RE 180 173 0.09 0.09 250 High Current SMT 1500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
17 PDF 742792625 RE 120 146 0.05 0.05 180 High Current SMT 2000 Download_STP_WE-CBF-0603-742792625 (rev1).stpDownload_IGS-WE-CBF-0603-742792625 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
18 PDF 74279263 RE 220 246 0.3 0.3 280 Wide Band SMT 500 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
19 PDF 742792631 RE 240 235 0.4 0.4 340 Wide Band SMT 200 1800 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
20 PDF 74279264 RE 300 279 0.35 0.35 500 High Speed SMT 200 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
21 PDF 742792640 RE 300 220 0.35 0.35 1500 High Speed SMT 300 750 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
22 PDF 742792641 RE 300 274 0.15 0.15 450 High Current SMT 2000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
23 PDF 742792642 RE 470 256 0.45 0.45 780 Wide Band SMT 200 950 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
24 PDF 742792643 RE 470 247 0.35 0.35 700 High Speed SMT 400 730 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
25 PDF 742792645 RE 470 0.2 0.2 600 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
26 PDF 74279265 RE 600 224 0.45 0.45 720 Wide Band SMT 200 850 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
27 PDF 742792651 RE 600 258 0.2 0.2 800 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
28 PDF 742792653 RE 600 230 0.65 0.65 4500 High Speed SMT 300 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
29 PDF 742792656 RE 750 253 0.35 0.35 800 Wide Band SMT 400 900 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
30 PDF 74279266 RE 1000 265 0.6 0.6 1350 Wide Band SMT 200 650 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
31 PDF 742792662 RE 1000 186 0.3 0.3 1050 Wide Band SMT 600 830 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
32 PDF 742792663 RE 1000 201 0.85 0.85 1100 Wide Band SMT 100 650 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
33 PDF 742792664 RE 1000 191 0.6 0.6 1100 High Speed SMT 300 680 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742841
34 PDF 74279267 RE 60 92 0.3 0.3 110 High Speed SMT 500 2000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
35 PDF 74279268 RE 15 56 0.1 0.1 60 High Speed SMT 500 1900 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
36 PDF 74279269 RE 1200 258 0.7 0.7 1500 Wide Band SMT 50 650 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
37 PDF 742792691 RE 1500 201 0.7 0.7 1900 Wide Band SMT 50 650 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
38 PDF 742792692 RE 1800 249 0.8 0.8 2100 Wide Band SMT 50 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
39 PDF 742792693 RE 2200 192 0.8 0.8 2250 Wide Band SMT 50 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
40 PDF 742792695 RE 2500 165 1 1 3000 Wide Band SMT 50 450 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
RDC max.
(Ω)
RDC1 max.
(Ω)
Zmax
(Ω)
Type Mount IR 1
(mA)
IR 2
(mA)
Files Design Kit Samples
1 PDF 7427920 RE 11 24 0.15 0.15 24 High Speed SMT 600 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
2 PDF 742792005 RE 5 14 0.07 0.07 18 High Speed SMT 700 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
3 PDF 74279201 RE 32 72 0.15 0.15 70 High Speed SMT 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
42 PDF 742792010 7 0.03 11 High Current 3000
4 PDF 742792011 RE 10 19 0.025 0.025 20 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
5 PDF 742792012 RE 33 65 0.008 0.008 58 High Current SMT 4000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
6 PDF 742792015 RE 56 233 0.3 0.3 230 Wide Band SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
43 PDF 742792017 90 0.02 120 High Current 3500
7 PDF 74279202 RE 120 129 0.1 0.1 200 High Speed SMT 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
8 PDF 742792021 RE 22 40 0.008 0.008 40 High Current SMT 6000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
9 PDF 742792022 RE 220 190 0.05 0.05 330 High Current SMT 2000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
10 PDF 742792023 RE 120 129 0.03 0.03 180 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
44 PDF 742792025 120 0.02 160 High Current 5000
11 PDF 74279203 RE 150 162 0.25 0.25 250 High Speed SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
12 PDF 742792031 RE 300 97 0.05 0.05 350 High Current SMT 3000 Download_STP-WE-CBF-0805-742792031 (rev1).stpDownload_IGS_WE-CBF-0805-742792031 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
13 PDF 742792032 RE 400 159 0.3 0.3 500 Wide Band SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
14 PDF 742792034 RE 220 191 0.3 0.3 300 High Speed SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
15 PDF 742792035 RE 300 182 0.3 0.3 450 High Speed SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
16 PDF 742792036 RE 470 179 0.3 0.3 560 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
17 PDF 742792037 RE 330 171 0.08 0.08 375 High Current SMT 2000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
18 PDF 742792038 RE 240 99 0.4 0.4 280 Wide Band SMT 200 1400 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
19 PDF 74279204 RE 600 204 0.35 0.35 700 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
20 PDF 742792040 RE 600 193 0.15 0.15 700 High Current SMT 2000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
21 PDF 742792041 RE 600 200 0.4 0.4 700 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744999
22 PDF 7427920415 RE 600 142 0.3 0.3 660 Wide Band SMT 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
23 PDF 742792042 RE 600 195 0.5 0.5 3000 High Speed SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
24 PDF 742792043 RE 600 177 0.65 0.65 4800 High Speed SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
25 PDF 742792045 RE 750 183 0.3 0.3 1000 High Speed SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
26 PDF 74279205 RE 1000 194 0.45 0.45 1050 Wide Band SMT 200 900 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
27 PDF 74279206 RE 30 71 0.025 0.025 55 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
28 PDF 742792062 RE 80 147 0.2 0.2 200 Wide Band SMT 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
29 PDF 742792063 RE 60 95 0.025 0.025 90 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
30 PDF 742792064 RE 75 172 0.2 0.2 300 High Speed SMT 300 1700 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
31 PDF 74279207 RE 100 200 0.15 0.15 140 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
32 PDF 74279208 RE 40 69 0.15 0.15 68 High Speed SMT 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
33 PDF 74279209 RE 1200 196 0.55 0.55 1400 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
34 PDF 742792090 RE 1800 193 0.4 0.4 2000 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
35 PDF 742792091 RE 1500 182 0.55 0.55 1500 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
36 PDF 742792092 RE 2000 167 0.6 0.6 2000 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
37 PDF 742792093 RE 2200 185 0.6 0.6 3000 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
38 PDF 742792094 RE 2200 161 0.5 0.5 2200 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744999
39 PDF 742792095 RE 2700 159 0.6 0.6 2700 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
40 PDF 742792096 RE 1000 153 0.3 0.3 1000 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
41 PDF 742792097 RE 1500 151 0.3 0.3 1800 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742790
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
RDC max.
(Ω)
RDC1 max.
(Ω)
Zmax
(Ω)
Type Mount IR 1
(mA)
IR 2
(mA)
Files Design Kit Samples
1 PDF 7427921 RE 32 0.2 0.2 70 High Speed SMT 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
21 PDF 74279210 RE 30 0.04 52 High Current SMT 3000
2 PDF 74279211 RE 90 171 0.3 0.3 170 High Speed SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
3 PDF 742792110 RE 19 76 0.04 0.04 73 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 742792111 RE 26 41 0.04 0.04 40 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
24 PDF 742792112 RE 31 60 0.04 0.04 52 High Current SMT 3000
5 PDF 742792113 RE 120 137 0.03 0.03 180 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
6 PDF 742792114 RE 50 61 0.025 0.025 82 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
7 PDF 742792116 RE 500 134 0.06 0.06 610 High Current SMT 2500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
26 PDF 742792117 48 0.005 90 High Current 6000
8 PDF 742792118 RE 600 79 0.07 0.07 650 High Current SMT 2500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
9 PDF 742792121 RE 300 84 0.06 0.06 330 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
10 PDF 742792122 RE 220 135 0.3 0.3 240 High Speed SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
27 PDF 742792124 RE 470 92 0.3 0.3 500 Wide Band SMT 200
11 PDF 74279213 600 0.3 0.3 600 Wide Band SMT 200
29 PDF 742792131 RE 600 135 0.3 0.3 630 Wide Band SMT 200
12 PDF 742792133 RE 600 87 0.3 0.3 750 Wide Band SMT 500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
13 PDF 74279214 RE 1000 123 0.45 0.45 1250 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
14 PDF 742792141 RE 1000 123 0.3 0.3 1100 High Current SMT 1000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
15 PDF 74279215 RE 80 101 0.03 0.03 110 High Current SMT 3000 Download_STP_WE-CBF-1206-74279215 (rev1).stpDownload_IGS_WE-CBF-1206-74279215 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
16 PDF 742792150 RE 80 127 0.02 0.02 160 High Current SMT 4000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
17 PDF 742792151 RE 70 95 0.3 0.3 105 High Speed SMT 300 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
18 PDF 74279216 RE 1200 121 0.5 0.5 1400 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
22 PDF 742792161 1000 0.5 1500 Wide Band 350 1100
23 PDF 74279217 1000 0.45 5000 High Speed 200
19 PDF 74279218 RE 600 131 0.1 0.1 700 High Current SMT 2000 Download_STP_WE-CBF-1206-74279218 (rev1).stpDownload_IGS_WE-CBF-1206-74279218 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
20 PDF 74279219 RE 700 94 0.65 0.65 2000 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
28 PDF 7427922 RE 60 125 0.2 0.2 120 High Speed SMT 500
SPEC Order Code Z @ 100 MHz
(Ω)
RDC max.
(Ω)
RDC1 max.
(Ω)
Zmax
(Ω)
Type Mount IR 1
(mA)
Design Kit Samples
1 PDF 7427923 90 0.3 0.3 180 High Speed SMT 400 742791
2 PDF 74279230 32 0.3 0.3 70 High Speed SMT 400 742791
3 PDF 74279231 60 0.3 0.3 100 High Speed SMT 400
4 PDF 742792310 30 0.05 0.05 50 High Current SMT 3000 742791
5 PDF 742792311 52 0.05 0.05 90 High Current SMT 3000 742791
6 PDF 742792312 65 0.03 0.03 110 High Current SMT 3000 742791
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
RDC max.
(Ω)
RDC1 max.
(Ω)
Zmax
(Ω)
Type Mount IR 1
(mA)
Files Design Kit Samples
8 PDF 7427924 RE 60 144 0.3 0.3 130 High Speed SMT 400
1 PDF 74279241 RE 80 130 0.3 0.3 160 High Speed SMT 400 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
2 PDF 742792410 RE 60 122 0.01 0.01 120 High Current SMT 6000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
3 PDF 742792411 RE 80 97 0.04 0.04 140 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
4 PDF 74279242 RE 150 169 0.5 0.5 280 Wide Band SMT 200 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
5 PDF 74279243 RE 75 155 0.025 0.025 160 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
6 PDF 74279244 RE 850 74 0.1 0.1 1250 High Current SMT 1500 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
7 PDF 74279245 RE 110 160 0.035 0.035 170 High Current SMT 4000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
SPEC Order Code Simu-
lation
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
RDC max.
(Ω)
RDC1 max.
(Ω)
Zmax
(Ω)
Type Mount IR 1
(mA)
Files Design Kit Samples
6 PDF 7427925 RE 120 205 0.3 0.3 200 High Speed SMT 300
7 PDF 74279250 RE 70 110 0.3 0.3 180 Wide Band SMT 300
1 PDF 742792510 RE 70 112 0.03 0.03 120 High Current SMT 6000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
2 PDF 742792511 RE 120 162 0.05 0.05 190 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
3 PDF 742792514 RE 600 70 0.04 0.04 900 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
4 PDF 742792515 785 0.05 0.05 1300 High Current SMT 3000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791
5 PDF 74279252 RE 880 81 0.035 0.035 940 High Current SMT 4000 Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 742791

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CBF, FeCBF, Ferrites for PCB Assembly, WE-CBF SMD EMI Suppression Ferrite Bead, Chip Beads