WE-CLFS Line Filter

NEW

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
Single-Stage 64.0 35.0 29.0 Chassis
Single-Stage-Advanced 75.0 51.8 29.0 Chassis
Two-Stage 114.9 58.5 45.0 Chassis

Characteristics

  • Single-phase filter
  • Broadband noise suppression in common and differential mode
  • Easy assembly through faston connectors
  • Fast chassis mounting
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 25/100/21
  • Approvals: cULus (UL 1283, CSA 22.2 No. 8 1986), VDE (IEC/EN 60939-2)

Single Stage:

  • Very compact design

Single-Stage Advanced:

  • Improved differential mode noise attenuation

Two-Stage:

  • Extreme differential and common mode noise attenuation

Applications

  • Industrial electronics
  • Switched-mode power supplies
  • Telecommunications
  • Household goods
  • DC applications

Products

  • Single-Stage
  • Single-Stage-Advanced
  • Two-Stage
show full screen
SPEC Order Code Simu-
lation
VR
(V)
IR
(A)
ILeak
(mA)
L
(mH)
CX
(µF)
CY
(nF)
R
(kΩ)
L
(mm)
W
(mm)
H
(mm)
Files Samples
1 PDF 810911001 RE 250 1.5 0.173 20 0.1 2.2 1000 64 35 29 Download_PSPICE_EMC-Components (rev19a).zip
2 PDF 810911003 RE 250 3 0.173 10 0.22 2.2 1000 64 35 29 Download_PSPICE_EMC-Components (rev19a).zip
3 PDF 810911006 RE 250 6 0.369 2.2 0.47 4.7 1000 64 35 29 Download_PSPICE_EMC-Components (rev19a).zip
4 PDF 810911008 RE 250 8 0.369 2.2 0.47 4.7 1000 64 35 29 Download_PSPICE_EMC-Components (rev19a).zip
5 PDF 810911010 RE 250 10 0.534 1 0.68 6.8 680 64 35 29 Download_PSPICE_EMC-Components (rev19a).zip
SPEC Order Code Simu-
lation
VR
(V)
IR
(A)
ILeak
(mA)
L
(mH)
CX
(µF)
CY
(nF)
R
(kΩ)
L
(mm)
W
(mm)
H
(mm)
Files Samples
1 PDF 810912001 RE 250 1.5 0.173 20 0.22 2.2 1000 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
2 PDF 810912003 RE 250 3 0.259 10 0.33 3.3 1000 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
3 PDF 810912006 RE 250 6 0.259 10 0.33 3.3 1000 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
4 PDF 810912008 RE 250 8 0.369 6 0.47 4.7 680 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
5 PDF 810912010 RE 250 10 0.369 6 0.47 4.7 680 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
6 PDF 810912012 RE 250 12 0.534 2.2 0.68 6.8 470 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
7 PDF 810912014 RE 250 14 0.534 2.2 0.68 6.8 470 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
8 PDF 810912020 RE 250 20 0.785 1 1 10 330 75 51.8 29 Download_PSPICE_EMC-Components (rev19a).zip
SPEC Order Code Simu-
lation
VR
(V)
IR
(A)
ILeak
(mA)
L
(mH)
CX
(µF)
CY
(nF)
R
(kΩ)
L
(mm)
W
(mm)
H
(mm)
Files Samples
1 PDF 810913006 RE 250 6 0.369 6 0.47 4.7 330 114.9 58.5 45 Download_PSPICE_EMC-Components (rev19a).zip
2 PDF 810913010 RE 250 10 0.369 6 0.47 4.7 330 114.9 58.5 45 Download_PSPICE_EMC-Components (rev19a).zip
3 PDF 810913014 RE 250 14 0.785 2.2 1 10 220 114.9 58.5 45 Download_PSPICE_EMC-Components (rev19a).zip
4 PDF 810913020 RE 250 20 0.785 2.2 1 10 220 114.9 58.5 45 Download_PSPICE_EMC-Components (rev19a).zip