WE-CLFS Line Filter

NEW

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
Single-Stage 64.0 35.0 29.0 Chassis
Single-Stage-Advanced 75.0 51.8 29.0 Chassis
Two-Stage 114.9 58.5 45.0 Chassis

Characteristics

  • Single-phase filter
  • Broadband noise suppression in common and differential mode
  • Easy assembly through faston connectors
  • Fast chassis mounting
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 25/100/21
  • Certifications: cULus (UL 60939-3, CSA 22.2 No. 8), VDE (IEC/EN 60939-2)
  • UL 60939-3 replaces UL 1283 for Appliance Filters

Single Stage:

  • Very compact design

Single-Stage Advanced:

  • Improved differential mode noise attenuation

Two-Stage:

  • Extreme differential and common mode noise attenuation

Applications

  • Industrial electronics
  • Switched-mode power supplies
  • Telecommunications
  • Household goods
  • DC applications

Products

  • Single-Stage
  • Single-Stage-Advanced
  • Two-Stage
show full screen
SPEC Order Code Simu-
lation
IR
(A)
L
(mH)
RDC
(mΩ)
R
(kΩ)
CX
(µF)
CY
(nF)
ILeak
(mA)
VR
(V)
VL->PE
(V (AC))
VL->N
(V (DC))
W
(mm)
L
(mm)
H
(mm)
Files Design Kit Samples
1 PDF 810911001 RE 1.5 20 300 1000 0.1 2.2 0.173 250 2000 1075 35 64 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
2 PDF 810911003 RE 3 10 100 1000 0.22 2.2 0.173 250 2000 1075 35 64 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
3 PDF 810911006 RE 6 2.2 1000 0.47 4.7 0.369 250 2000 1075 35 64 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
4 PDF 810911008 RE 8 2.2 1000 0.47 4.7 0.369 250 2000 1075 35 64 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
5 PDF 810911010 RE 10 1 680 0.68 6.8 0.534 250 2000 1075 35 64 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
SPEC Order Code Simu-
lation
IR
(A)
L
(mH)
R
(kΩ)
CX
(µF)
CY
(nF)
ILeak
(mA)
VR
(V)
VL->PE
(V (AC))
VL->N
(V (DC))
W
(mm)
L
(mm)
H
(mm)
Files Design Kit Samples
1 PDF 810912001 RE 1.5 20 1000 0.22 2.2 0.173 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
2 PDF 810912003 RE 3 10 1000 0.33 3.3 0.259 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
3 PDF 810912006 RE 6 10 1000 0.33 3.3 0.259 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
4 PDF 810912008 RE 8 6 680 0.47 4.7 0.369 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
5 PDF 810912010 RE 10 6 680 0.47 4.7 0.369 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
6 PDF 810912012 RE 12 2.2 470 0.68 6.8 0.534 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
7 PDF 810912014 RE 14 2.2 470 0.68 6.8 0.534 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
8 PDF 810912020 RE 20 1 330 1 10 0.785 250 2000 1075 51.8 75 29 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
SPEC Order Code Simu-
lation
IR
(A)
L
(mH)
R
(kΩ)
CX
(µF)
CY
(nF)
ILeak
(mA)
VR
(V)
VL->PE
(V (AC))
VL->N
(V (DC))
W
(mm)
L
(mm)
H
(mm)
Files Design Kit Samples
1 PDF 810913006 RE 6 6 330 0.47 4.7 0.369 250 2000 1075 58.5 114.9 45 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
2 PDF 810913010 RE 10 6 330 0.47 4.7 0.369 250 2000 1075 58.5 114.9 45 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
3 PDF 810913014 RE 14 2.2 220 1 10 0.785 250 2000 1075 58.5 114.9 45 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015
4 PDF 810913020 RE 20 2.2 220 1 10 0.785 250 2000 1075 58.5 114.9 45 LTSpice_WE-CLFS (rev19a).zipPSpice_WE-CLFS (rev19a).zip 742707015

Design Kits

Articles from this family can be found in the following Design Kits: