WE-CMB NiZn Common Mode Power Line Choke

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Type XS 16.0 7.5 17.5
Type S 18.5 14.5 22.0

Characteristics

  • Core material: Nickel-Zinc Ferrite
  • High suppression rates of asymmetrical interferences at high and middle frequencies
  • High interference stability against RF interference and burst signals
  • Compact design
  • Noise suppression up to 300 MHz
  • Operating temperature: –40 ºC to +125 ºC
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21
  • Certified according to IEC 60938-2

Applications

  • Power electronics
  • Power line in- and output filter
  • Optimized for burst signals

Products

  • Type XS
  • Type S
show full screen
SPEC Order Code Simu-
lation
L1
(µH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448421016 RE 16 10 2.7 250 000000015000 1500  V (AC) Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744821
2 PDF 744842311 RE 110 3 31 250 000000015000 1500  V (AC) Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744821
3 PDF 744842565 RE 65 5 13 250 000000015000 1500  V (AC) Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744821
4 PDF 744842742 RE 42 6.5 8.1 250 000000015000 1500  V (AC) Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744821
5 PDF 744842932 RE 32 8.5 5.5 250 000000015000 1500  V (AC) Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744821

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CMB NiZn, IndCMB NiZn, Common Mode Chokes for Power Lines, WE-CMB NiZn Common Mode Power Line Choke, CMC