WE-CMBH Common Mode Power Line Choke (Horizontal)

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
Type L 32.5 28.0 17.3 THT

Characteristics

  • Horizontal design for compact housings
  • High suppression of asymmetrical interferences
  • Suppression even at low frequency range
  • Highest possible rated current by small size
  • Operating temperature: -40°C to +125°C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21
  • Certified according to IEC 60938-2

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression of common mode noise

Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CMBH, IndCMBH, Common Mode Chokes for Power Lines, WE-CMBH Common Mode Power Line Choke, CMC