WE-CMB HV Common Mode Power Line Choke

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
Type XL 23.0 39.5 THT
Type XXL 28.0 44.5 THT

Characteristics

  • Application up to 760 VAC
  • High permeability MnZn core material
  • Improved insulation through plastic case and winding spacer
  • Design according to EN 60938-2
  • Air and creepage distances ≥ 7 mm
  • Same land pattern like our CMB Series size XL and CMBNC Series XXL
  • Up to 22 A rated current
  • Up to 38 dB attenuation
  • Suppression frequency range: 5 kHz to 5 MHz
  • Operating temperature: -40 °C to +125 °C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression for common mode noise

Products

  • Type XL
  • Type XXL
show full screen
SPEC Order Code Simu-
lation
IR 1
(A)
L1
(mH)
RDC 1
(mΩ)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Samples
1 PDF 744830007215 RE 21.5 0.7 3.8 3.8 760 000000030000 3000  V (AC) Download_STP_744830007215 (rev1).stpDownload_IGS_744830007215 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
2 PDF 744830010185 RE 18.5 1 5.5 760 000000030000 3000  V (AC) Download_STP_744830010185 (rev1).stpDownload_IGS_744830010185 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
3 PDF 744830017132 RE 13.2 1.7 10 760 000000030000 3000  V (AC) Download_STP_744830017132 (rev1).stpDownload_IGS_744830017132 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
4 PDF 744830025103 RE 10.3 2.5 18 760 000000030000 3000  V (AC) Download_STP_744830025103 (rev1).stpDownload_IGS_744830025103 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
5 PDF 744830039080 RE 8 3.9 31 31 760 000000030000 3000  V (AC) Download_STP_744830039080 (rev1).stpDownload_IGS_744830039080 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
SPEC Order Code Simu-
lation
IR 1
(A)
L1
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Samples
1 PDF 744831010205 RE 20.5 1 5.5 760 000000030000 3000  V (AC) Download_STP_744831010205 (rev1).stpDownload_IGS_744831010205 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
2 PDF 744831016164 RE 16.4 1.6 8.5 760 000000030000 3000  V (AC) Download_STP_744831016164 (rev1).stpDownload_IGS_744831016164 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
3 PDF 744831020133 RE 13.3 2 13 760 000000030000 3000  V (AC) Download_STP_744831020133 (rev1).stpDownload_IGS_744831020133 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
4 PDF 744831034090 RE 9 3.4 27 760 000000030000 3000  V (AC) Download_STP_744831034090 (rev1).stpDownload_IGS_744831034090 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip
5 PDF 744831047068 RE 6.8 4.7 44 760 000000030000 3000  V (AC) Download_STP_744831047068 (rev1).stpDownload_IGS_744831047068 (rev1).igsEagle_WE-CMB HV (rev19a).lbrAltium_WE-CMBHV (rev19a).IntLibDownloads_CADENCE_WE-CMB_HV (rev18a).zipCadstar_WE-CMBHV (rev19a).zipLTSpice_WE-CMBHV (rev19a).zipPSpice_WE-CMBHV (rev19a).zip

Downloads

Article Specific Files

Files
show