WE-CMBNC Common Mode Power Line Choke Nanocrystalline

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Mount
  Type XS 7.5 16.0 THT
  Type S 18.0 14.0 22.0  
  Type M 25.0 THT
  Type L 32.0 THT
  Type XL THT
  Type XXL 27.0 46.0 THT

Characteristics

  • Very high permeability nanocrystalline core material
  • Improved isolation through plastic case and winding spacer
  • High and stable inductance values up to 150 °C
  • High rated currents
  • Broadband suppression
  • Small size
  • Frequency range: 1 kHz-300 MHz
  • Operating temperature: -40°C to +125°C
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 40/125/21

Applications

  • Power electronics
  • Power line in- and output filter
  • Radio interference suppression in motors
  • Suppression for common mode noise

Products

  • Type XS
  • Type S
  • Type M
  • Type L
  • Type XL
  • Type XXL
show full screen
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448010911 RE 11 0.9 430 250 000000015000 1500  V (AC) 7448010911 (rev1).stp7448010911 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
2 PDF 7448011008 RE 8 1 330 250 000000015000 1500  V (AC) 7448011008 (rev1).stp7448011008 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
3 PDF 7448011305 RE 5 1.3 200 250 000000015000 1500  V (AC) 7448011305 (rev1).stp7448011305 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
4 PDF 7448012002 RE 1.6 2 90 250 000000015000 1500  V (AC) 7448012002 (rev1).stp7448012002 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
5 PDF 7448012501 RE 1 2.5 55 250 000000015000 1500  V (AC) 7448012501 (rev1).stp7448012501 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
6 PDF 7448013501 RE 0.5 3.5 33 250 000000015000 1500  V (AC) 7448013501 (rev1).stp7448013501 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
7 PDF 7448014501 RE 0.4 4.5 22 250 000000015000 1500  V (AC) 7448014501 (rev1).stp7448014501 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Samples
1 PDF 7448020680 RE 80 0.6 1000 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
2 PDF 7448021230 30 1.2 280 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
3 PDF 7448022010 10 2 85 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
4 PDF 7448023005 5 3 40 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
5 PDF 7448024503 3 4.5 22 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
6 PDF 7448025003 2.5 5 15 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
7 PDF 7448026002 1.5 6 8 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
8 PDF 7448027001 1 7 6 250 000000015000 1500  V (AC) Download_STP_WE-CMBNC-TypeS (rev1).stpDownload_IGS_WE-CMBNC-TypeS (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448040382 RE 82 2.5 170 250 000000015000 1500  V (AC) 7448040382 (rev1).stp7448040382 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
2 PDF 7448040435 RE 35 3.5 80 250 000000015000 1500  V (AC) 7448040435 (rev1).stp7448040435 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744824
3 PDF 7448040515 RE 15 5 38 250 000000015000 1500  V (AC) 7448040515 (rev1).stp7448040515 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744824
4 PDF 7448040707 RE 7 7 20 250 000000015000 1500  V (AC) 7448040707 (rev1).stp7448040707 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
5 PDF 7448041104 RE 4 11 8.5 250 000000015000 1500  V (AC) 7448041104 (rev1).stp7448041104 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744824
6 PDF 7448041502 RE 2 15 5 250 000000015000 1500  V (AC) 7448041502 (rev1).stp7448041502 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744824
7 PDF 7448041801 RE 1.5 18 3.2 250 000000015000 1500  V (AC) 7448041801 (rev1).stp7448041801 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
8 PDF 7448042001 RE 1 20 2.4 250 000000015000 1500  V (AC) 7448042001 (rev1).stp7448042001 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448050219 RE 190 2 310 250 000000015000 1500  V (AC) 7448050219 (rev1).stp7448050219 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
2 PDF 7448050490 RE 90 3.5 110 250 000000015000 1500  V (AC) 7448050490 (rev1).stp7448050490 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
3 PDF 7448050530 RE 30 5 46 250 000000015000 1500  V (AC) 7448050530 (rev1).stp7448050530 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
4 PDF 7448051012 RE 12 10 15 250 000000015000 1500  V (AC) 7448051012 (rev1).stp7448051012 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
5 PDF 7448051804 RE 4.5 18 4.2 250 000000015000 1500  V (AC) 7448051804 (rev1).stp7448051804 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
6 PDF 7448052303 RE 3 23 3 250 000000015000 1500  V (AC) 7448052303 (rev1).stp7448052303 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
7 PDF 7448052502 RE 2.5 25 2.2 250 000000015000 1500  V (AC) 7448052502 (rev1).stp7448052502 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
8 PDF 7448053201 RE 0.9 32 1.1 250 000000015000 1500  V (AC) 7448053201 (rev1).stp7448053201 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
SPEC Order Code Simu-
lation
L1
(mH)
IR 1
(A)
RDC1 max.
(mΩ)
VR
(V (AC))
VT Files Design Kit Samples
1 PDF 7448060535 RE 35 5 90 250 000000015000 1500  V (AC) 7448060535 (rev1).stp7448060535 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
2 PDF 7448060620 RE 20 6 45 250 000000015000 1500  V (AC) 7448060620 (rev1).stp7448060620 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
3 PDF 7448060814 RE 14 8 27 250 000000015000 1500  V (AC) 7448060814 (rev1).stp7448060814 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
4 PDF 7448061309 RE 9 13 15 250 000000015000 1500  V (AC) 7448061309 (rev1).stp7448061309 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800
5 PDF 7448061507 RE 7 15 9.5 250 000000015000 1500  V (AC) 7448061507 (rev1).stp7448061507 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
6 PDF 7448062105 RE 5 21 6.5 250 000000015000 1500  V (AC) 7448062105 (rev1).stp7448062105 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
7 PDF 7448062603 RE 3 26 4.5 250 000000015000 1500  V (AC) 7448062603 (rev1).stp7448062603 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip
8 PDF 7448063801 RE 1.5 38 2.3 250 000000015000 1500  V (AC) 7448063801 (rev1).stp7448063801 (rev1).igsCadstar_WE-CMBNC (rev19a).zipDownload_EMC-Components_LTspice (rev19a).zipDownload_PSPICE_EMC-Components (rev19a).zip 744800

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CMBNC, IndCMBNC, Common Mode Chokes for Power Lines, WE-CMBNC Common Mode Power Line Choke, CMC