WE-CNSW HF SMT Common Mode Line Filter

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0504 1.2 1.0 0.9 SMT
0805 2.0 1.2 1.2 SMT

Characteristics

  • Current compensated data line filter
  • High common mode noise suppression at high frequencies
  • Small influence on high speed signals through winding symmetry
  • Climatic category 40/105/21 (Size 0603)
  • Climatic category 40/125/21 (Size 0805/1206/1812)
  • Flammability corresponding to UL 94 V-0

Applications

  • USB 3.0
  • USB 2.0
  • HDMI
  • LVDS
  • High-Speed data lines
  • IEEE 1394 (Firewire)

Products

  • 0504
  • 0805
show full screen
SPEC Order Code Simu-
lation
Winding Style Z @ 100 MHz
(Ω)
IR 1
(mA)
RDC1 max.
(mΩ)
fc
(GHz)
VR
(V)
VT Application Files Design Kit Samples
1 PDF 7442335600 RE bifiliar 60 600 220 10 20 000000001250 125  V (AC) USB 3.X, HDMI 1.4 Cadstar_WE-CNSW-HF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744230
2 PDF 7442335900 RE bifiliar 90 500 270 8 20 000000001250 125  V (AC) USB 3.X, HDMI 1.4 Cadstar_WE-CNSW-HF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744230
SPEC Order Code Simu-
lation
Winding Style Z @ 100 MHz
(Ω)
IR 1
(mA)
RDC1 max.
(mΩ)
fc
(GHz)
VR
(V)
VT Application Files Design Kit Samples
1 PDF 744233121 RE bifiliar 120 280 300 4.5 50 000000001250 125  V (AC) LVDS/ USB2.0 Cadstar_WE-CNSW-HF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744230
2 PDF 744233670 RE bifiliar 67 320 240 6.5 50 000000001250 125  V (AC) USB 3.0 Cadstar_WE-CNSW-HF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744230
3 PDF 744233900 RE bifiliar 90 280 300 4.5 50 000000001250 125  V (AC) HDMI Cadstar_WE-CNSW-HF (rev19a).zipDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip 744230

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CNSW HF, IndCNSW HF, Common Mode Chokes for Data & Signal Lines, WE-CNSW HF SMD Common Mode Line Filter (High Frequency), CMC