WE-CNSW SMT Common Mode Line Filter

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0603 1.6 0.85 1.1 SMT
0805 2.0 1.2 1.2 SMT
1206 3.2 1.6 SMT
1812 4.5 3.2 2.8 SMT

Characteristics

  • Current compensated data line filter
  • High common mode noise suppression at high frequencies
  • Small influence on high speed signals through winding symmetry
  • Climatic category 40/105/21 (Size 0603)
  • Climatic category 40/125/21 (Size 0805/1206/1812)
  • Flammability corresponding to UL 94 V-0

Applications

  • USB 2.0
  • IEEE 1394 (Firewire)
  • LVDS
  • High Speed Data Lines
  • LAN
  • Size 1812: recommended for CAN bus and CAN FD

Products

  • 0603
  • 0805
  • 1206
  • 1812
show full screen
SPEC Order Code Simu-
lation
Winding Style Z @ 100 MHz
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VT Application Files Design Kit Samples
1 PDF 744230121 RE bifiliar 120 450 0.175 50 000000001250 125  V (AC) IEEE 1394 / Firewire 400 Mbps Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
2 PDF 744230181 RE bifiliar 180 400 0.21 50 000000001250 125  V (AC) IEEE 1394 / Firewire 400 Mbps Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
3 PDF 744230220 RE bifiliar 22 800 0.08 50 000000001250 125  V (AC) High Speed Data Lines Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
4 PDF 744230251 RE bifiliar 250 350 0.28 50 000000001250 125  V (AC) High Speed Data Lines Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
5 PDF 744230450 RE bifiliar 45 650 0.11 50 000000001250 125  V (AC) High Speed Data Lines Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
6 PDF 744230900 RE bifiliar 90 550 0.145 50 000000001250 125  V (AC) USB 2.0 Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
SPEC Order Code Simu-
lation
Winding Style Z @ 100 MHz
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VT Application Files Design Kit Samples
1 PDF 744231061 RE bifiliar 67 400 0.25 50 000000001250 125  V (AC) High Speed Data Lines Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
2 PDF 744231091 RE bifiliar 90 370 0.3 50 000000001250 125  V (AC) USB 2.0 Download_STP_WE-CNSW-0805-744231091 (rev1).stpDownload_IGS-WE-CNSW-0805-744231091 (rev1).igsEagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
3 PDF 744231121 RE bifiliar 120 370 0.3 50 000000001250 125  V (AC) IEEE1394/Firewire 400 Mbps Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
4 PDF 744231181 RE bifiliar 180 330 0.35 50 000000001250 125  V (AC) IEEE1394/Firewire 400 Mbps Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
5 PDF 744231261 RE bifiliar 260 300 0.4 50 000000001250 125  V (AC) High Speed Data Lines Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
6 PDF 744231371 RE bifiliar 370 280 0.45 50 000000001250 125  V (AC) IEEE1394/Firewire 400 Mbps Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
SPEC Order Code Simu-
lation
Winding Style Z @ 10 MHz
(Ω)
Z @ 100 MHz
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VT Application Files Design Kit Samples
1 PDF 744232090 RE bifiliar 90 370 0.3 50 000000001250 125  V (DC) USB 2.0 Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
2 PDF 744232101 bifiliar 6000 6000 90 5.5 50 000000001250 125  V (DC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip
3 PDF 744232102 RE bifiliar 1000 230 1 50 000000001250 125  V (DC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
4 PDF 744232161 RE bifiliar 160 340 0.4 50 000000001250 125  V (DC) IEEE1394/Firewire 400 Mbps Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
5 PDF 744232222 RE bifiliar 2200 200 1.2 50 000000001250 125  V (DC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
6 PDF 744232261 RE bifiliar 260 310 0.5 50 000000001250 125  V (DC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
7 PDF 744232601 RE bifiliar 600 260 0.8 50 000000001250 125  V (DC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
SPEC Order Code Simu-
lation
Winding Style Z @ 10 MHz
(Ω)
Z @ 100 MHz
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VT Files Design Kit Samples
1 PDF 744235101 RE bifiliar 5000 150 2 60 000000001250 125  V (AC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip
2 PDF 744235110 RE bifiliar 5000 450 0.8 60 000000001250 125  V (AC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
3 PDF 744235220 RE bifiliar 8000 250 2.65 60 000000001250 125  V (AC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
4 PDF 744235251 bifiliar 10000 200 1.6 60 000000001250 125  V (DC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip
5 PDF 744235510 RE bifiliar 3000 200 1 60 000000001250 125  V (AC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip
6 PDF 744235601 RE bifiliar 600 1200 0.1 60 000000001250 125  V (AC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
7 PDF 744235801 RE bifiliar 800 1000 0.12 60 000000001250 125  V (AC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230
8 PDF 744235900 RE bifiliar 90 2000 0.05 60 000000001250 125  V (AC) Eagle_WE-CNSW (rev19a).lbrWE-CNSW (rev19a).IntLibDownloads_CADENCE_WE-CNSW (rev18a).zipCadstar_WE-CNSW (rev19a).zipLTSpice_WE-CNSW (rev19a).zipPSpice_WE-CNSW (rev19a).zip 744230

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CNSW, IndCNSW, Common Mode Chokes for Data & Signal Lines, WE-CNSW SMD Common Mode Line Filter, CMC