WE-DD SMD Shielded Coupled Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
7332 7.3 7.3 4.0
7345 7.3 7.3 4.8
1260 12.5 12.5 6.5
1280 12.5 12.5 8.5
1260 12.5 12.5 6.5
1280 12.5 12.5 8.5
1210 12.5 12.5 10.5

Characteristics

  • 1:1 transformer
  • Double inductor with two identical windings
  • 5 different sizes available
  • Operating temperature: –40 ºC to +125 ºC
  • Recommended solder profile: Reflow
  • Custom designs on request

Applications

  • For SEPIC and CUK topologies
  • Flyback applications
  • Switching regulators with second, unregulated output voltage

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

  • 7332
  • 7345
  • 1260
  • 1280
  • 1260
  • 1280
  • 1210
show full screen
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744878001 1.3 1.3 4.4 4.4 6.3 0.027 0.027 0.035 0.035 60 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
2 PDF 744878002 2.4 2.4 3.6 3.6 4.8 0.042 0.042 0.052 0.052 53 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
3 PDF 744878003 3.3 3.3 3.3 3.3 4 0.052 0.052 0.064 0.064 49 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
4 PDF 744878004 4.7 4.7 1.3 1.3 3 0.065 0.065 0.075 0.075 46 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
5 PDF 744878005 5.6 5.6 1.5 1.5 3 0.095 0.095 0.12 0.12 26 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
6 PDF 744878006 6.8 6.8 1.4 1.4 2.8 0.11 0.11 0.135 0.135 25 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
7 PDF 744878008 8.2 8.2 1.3 1.3 2.7 0.115 0.115 0.14 0.14 22 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
8 PDF 744878100 10 10 1 1 2 0.125 0.125 0.15 0.15 30 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
9 PDF 744878101 100 100 0.3 0.3 0.7 1.4 1.4 1.73 1.73 4 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
10 PDF 744878220 22 22 0.7 0.7 1.5 0.245 0.245 0.3 0.3 20 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
11 PDF 744878470 47 47 0.9 0.9 1 0.6 0.6 0.75 0.75 8 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744877001 1.8 1.8 4.7 4.7 6.5 0.025 0.025 0.034 0.034 58 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
2 PDF 744877002 2.4 2.4 4.2 4.2 5.6 0.031 0.031 0.042 0.042 50 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
3 PDF 744877003 3.3 3.3 3.7 3.7 5 0.04 0.04 0.052 0.052 46 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
4 PDF 744877004 4.7 4.7 2.55 2.55 4 0.052 0.052 0.064 0.064 42 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
5 PDF 744877005 5.6 5.6 1.9 1.9 3.5 0.08 0.08 0.095 0.095 23 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
6 PDF 744877006 6.8 6.8 1.8 1.8 3.2 0.085 0.085 0.102 0.102 20 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
7 PDF 744877008 8.2 8.2 1.7 1.7 2.9 0.091 0.091 0.11 0.11 17 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
8 PDF 744877100 10 10 1.1 1.1 2.8 0.11 0.11 0.12 0.12 27 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
9 PDF 744877101 100 100 0.65 0.65 0.9 1.029 1.029 1.3 1.3 4 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
10 PDF 744877220 22 22 0.8 0.8 1.8 0.215 0.215 0.26 0.26 16 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
11 PDF 744877330 33 33 0.7 0.7 1.5 0.4 0.4 0.5 0.5 8 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744874001 1.5 1.5 5.85 5.85 14 0.012 0.012 0.016 0.016 70 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
2 PDF 744874002 2.4 2.4 5.5 5.5 11.5 0.013 0.013 0.017 0.017 54 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
3 PDF 744874003 3.3 3.3 4.91 4.91 8.9 0.017 0.017 0.021 0.021 45 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
4 PDF 744874004 4.7 4.7 4.22 4.22 8 0.023 0.023 0.028 0.028 39 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
5 PDF 744874006 6.8 6.8 3.9 3.9 6.8 0.027 0.027 0.032 0.032 33 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
6 PDF 744874100 10 10 3.28 3.28 5.25 0.038 0.038 0.044 0.044 24 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
7 PDF 744874101 100 100 1.2 1.2 1.7 0.285 0.285 0.32 0.32 6 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
8 PDF 744874220 22 22 2.47 2.47 3.3 0.067 0.067 0.08 0.08 15.5 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
9 PDF 744874470 47 47 1.8 1.8 2.75 0.13 0.13 0.15 0.15 11 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744873001 1.5 1.5 6.25 6.25 18 0.011 0.011 0.015 0.015 75 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
2 PDF 744873002 2.4 2.4 6 6 14 0.012 0.012 0.016 0.016 54 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
3 PDF 744873003 3.3 3.3 5.14 5.14 11 0.017 0.017 0.022 0.022 41 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
4 PDF 744873004 4.7 4.7 4.87 4.87 10 0.019 0.019 0.024 0.024 32 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
5 PDF 744873100 10 10 4.2 4.2 7.5 0.031 0.031 0.042 0.042 20 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
6 PDF 744873101 100 100 1.38 1.38 2.2 0.235 0.235 0.255 0.255 4.4 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
7 PDF 744873150 15 15 3.3 3.3 6.1 0.041 0.041 0.055 0.055 14 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
8 PDF 744873220 22 22 2.79 2.79 5 0.058 0.058 0.07 0.07 11.5 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
9 PDF 744873221 220 220 0.91 0.91 1.6 0.54 0.54 0.58 0.58 2.8 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
10 PDF 744873330 33 33 2.25 2.25 3.9 0.087 0.087 0.105 0.105 8.9 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
11 PDF 744873470 47 47 2.02 2.02 3.1 0.11 0.11 0.12 0.12 7.8 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
12 PDF 744873680 68 68 1.66 1.66 2.8 0.163 0.163 0.18 0.18 5.5 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 744871004 4.7 4.7 3 3 8 0.023 0.023 0.028 0.028 20 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
2 PDF 744871006 6.8 6.8 2.8 2.8 6.5 0.035 0.035 0.04 0.04 20 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
3 PDF 744871100 10 10 2 2 5 0.044 0.044 0.05 0.05 20 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
4 PDF 744871101 100 100 1.5 1.5 1.8 0.293 0.293 0.36 0.36 4 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
5 PDF 744871220 22 22 1.85 1.85 3 0.067 0.067 0.09 0.09 14 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
6 PDF 744871330 33 33 1.2 1.2 2.8 0.125 0.125 0.17 0.17 6 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
7 PDF 744871470 47 47 1.1 1.1 2.4 0.145 0.145 0.18 0.18 5 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 7448700015 1.5 1.5 8.6 8.6 17.5 0.012 0.012 0.016 0.016 60 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
2 PDF 744870002 2.4 2.4 7.8 7.8 15 0.014 0.014 0.018 0.018 40 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
3 PDF 744870003 3.3 3.3 7.1 7.1 12 0.016 0.016 0.021 0.021 30 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
4 PDF 744870004 4.7 4.7 3.6 3.6 10 0.025 0.025 0.03 0.03 34 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
5 PDF 744870006 6.8 6.8 3.2 3.2 8 0.027 0.027 0.035 0.035 18 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
6 PDF 744870100 10 10 2.7 2.7 7 0.038 0.038 0.044 0.044 18 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
7 PDF 744870101 100 100 1.4 1.4 2 0.23 0.23 0.3 0.3 4 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
8 PDF 744870151 150 150 1 1 1.7 0.34 0.34 0.4 0.4 2.3 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
9 PDF 744870220 22 22 2.45 2.45 5.2 0.062 0.062 0.08 0.08 10 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
10 PDF 744870221 220 220 0.9 0.9 1.4 0.53 0.53 0.65 0.65 2 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
11 PDF 744870470 47 47 1.45 1.45 3.1 0.125 0.125 0.15 0.15 5 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
12 PDF 744870471 470 470 0.7 0.7 0.9 1 1 1.2 1.2 0.65 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
13 PDF 744870680 68 68 1.35 1.35 3 0.17 0.17 0.215 0.215 3.7 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
SPEC Order Code L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Files Design Kit Samples
1 PDF 7448709022 2.2 2.2 4.1 4.1 19 0.015 0.015 0.017 0.017 45 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
2 PDF 7448709033 3.3 3.3 3.7 3.7 15.5 0.017 0.017 0.02 0.02 35 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
3 PDF 7448709047 4.7 4.7 3.6 3.6 13 0.019 0.019 0.023 0.023 30 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
4 PDF 7448709068 6.8 6.8 3.3 3.3 11.5 0.026 0.026 0.031 0.031 23 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip
5 PDF 7448709100 10 10 3.2 3.2 8 0.033 0.033 0.04 0.04 20 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
6 PDF 7448709220 22 22 3.5 3.5 5 0.064 0.064 0.08 0.08 10 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
7 PDF 7448709330 33 33 2 2 4.4 0.08 0.08 0.1 0.1 6 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip 744870
8 PDF 7448709470 47 47 1.9 1.9 3.6 0.106 0.106 0.13 0.13 4 Eagle_WE-DD (rev19a).lbrWE-DD (rev18a).IntLibDownload_Cadstar_WE-DD (rev19a).zipLTSpice_WE-DD (rev19a).zipPSpice_WE-DD (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tutorials

Videos

Tags: WE-DD, IndDD, Coupled Power Inductors, WE-DD SMD Shielded Coupled Inductor