WE-DPC HV SMD Dual Powerchoke

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
5030 5.2 5.2 3.1

Characteristics

  • Our smallest double choke with 1.5kV isolation
  • Magnetical shielded
  • 1:1 Transformer
  • Coupled miniature inductor with two identical windings
  • Operation temperature: -40 °C to +125 °C

Applications

  • High density Isolated converter application (i.e Flyback converter)
  • Buck, Boost, Sepic, Zeta, CUK Converter
  • Can be used as single inductor with series and parallel connection

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

SPEC Order Code L1
(µH)
L2
(µH)
n IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres 1
(MHz)
Files Samples
13 PDF 7448441100 10 10 1:1 1.2 1.2 1.5 210 210 300 300 Eagle_WE-DPC HV (rev19a).lbrDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
1 PDF 7448841010 1 1 1:1 2.9 2.9 5 32 32 45 45 190 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
2 PDF 7448841015 1.5 1.5 1:1 2.7 2.7 3.7 48 48 68 68 110 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
3 PDF 7448841022 2.2 2.2 1:1 2.5 2.5 3.2 50 50 72 72 95 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
4 PDF 7448841033 3.3 3.3 1:1 1.9 1.9 2.6 84 84 120 120 50 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
5 PDF 7448841047 4.7 4.7 1:1 1.6 1.6 1.9 102 102 145 145 45 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
6 PDF 7448841068 6.8 6.8 1:1 1.4 1.4 1.7 168 168 240 240 42 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
7 PDF 7448841082 8.2 8.2 1:1 1.3 1.3 1.6 180 180 265 265 40 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
8 PDF 7448841100 10 10 1:1 1.2 1.2 1.5 210 210 300 300 35 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
9 PDF 7448841150 15 15 1:1 0.9 0.9 1.4 325 325 465 465 24 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
10 PDF 7448841220 22 22 1:1 0.8 0.8 1 455 455 650 650 21 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
11 PDF 7448841330 33 33 1:1 0.7 0.7 0.9 718 718 1025 1025 19 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip
12 PDF 7448841470 47 47 1:1 0.6 0.6 0.7 840 840 1200 1200 18 Eagle_WE-DPC HV (rev19a).lbrAlitum_WE-DPCHV (rev18a).IntLibDownload_Cadstar_WE-DPC-HV (rev19a).zipLTSpice_WE-DPC_HV (rev19a).zipPSpice_WE-DPC_HV (rev19a).zip

Downloads

Article Specific Files

Files
show

Tutorials

Videos