WE-DPC HV SMD Dual Powerchoke

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
5030 5.2 5.2 3.1

Characteristics

  • Our smallest double choke with 1.5kV isolation
  • Magnetical shielded
  • 1:1 Transformer
  • Coupled miniature inductor with two identical windings
  • Operation temperature: -40 °C to +125 °C

Applications

  • High density Isolated converter application (i.e Flyback converter)
  • Buck, Boost, Sepic, Zeta, CUK Converter
  • Can be used as single inductor with series and parallel connection

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

SPEC Order Code L1
(µH)
L2
(µH)
n IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres 1
(MHz)
Files Samples
13 PDF 7448441100 10 10 1:1 1.2 1.2 1.5 210 210 300 300 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
1 PDF 7448841010 1 1 1:1 2.9 2.9 5 32 32 45 45 190 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 7448841015 1.5 1.5 1:1 2.7 2.7 3.7 48 48 68 68 110 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
3 PDF 7448841022 2.2 2.2 1:1 2.5 2.5 3.2 50 50 72 72 95 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
4 PDF 7448841033 3.3 3.3 1:1 1.9 1.9 2.6 84 84 120 120 50 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
5 PDF 7448841047 4.7 4.7 1:1 1.6 1.6 1.9 102 102 145 145 45 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
6 PDF 7448841068 6.8 6.8 1:1 1.4 1.4 1.7 168 168 240 240 42 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
7 PDF 7448841082 8.2 8.2 1:1 1.3 1.3 1.6 180 180 265 265 40 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
8 PDF 7448841100 10 10 1:1 1.2 1.2 1.5 210 210 300 300 35 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
9 PDF 7448841150 15 15 1:1 0.9 0.9 1.4 325 325 465 465 24 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
10 PDF 7448841220 22 22 1:1 0.8 0.8 1 455 455 650 650 21 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
11 PDF 7448841330 33 33 1:1 0.7 0.7 0.9 718 718 1025 1025 19 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
12 PDF 7448841470 47 47 1:1 0.6 0.6 0.7 840 840 1200 1200 18 Download_Cadstar_WE-DPC-HV (rev19a).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip

Tutorials

Videos