WE-FAMI THT Power Inductor

Shielded

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
8010 8.8 8.8 11.0 THT
1012 10.8 10.8 13.0 THT
1215 12.8 12.8 15.8 THT
1280 12.8 12.8 9.0 THT
1410 14.8 14.8 11.0 THT
1415 14.8 14.8 15.8 THT

Characteristics

  • Optimization of material composition causes high performance
  • Up to 19.7 A Saturation Current
  • RDC values starting at 3.8 mΩ
  • Shielded design
  • Low stray field
  • Operating temperature: -40 °C to +125 °C

Applications

  • DC/DC converters
  • Power supplies and battery chargers
  • Home Entertainment Systems
  • Portable devices like notebooks

Products

  • 8010
  • 1012
  • 1215
  • 1280
  • 1410
  • 1415
show full screen
SPEC Order Code Simu-
lation
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
Files Samples
1 PDF 744750340047 RE 6.6 8.5 4.7 9 14.4 Download_CadStar_WE-FAMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
2 PDF 744750340150 RE 17.2 20 15 5.6 8.5 Download_CadStar_WE-FAMI (rev1).zipDownload_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip
Tags: WE-FAMI, IndFAMI, Single Coil Power Inductors, WE-FAMI THT Power Inductor